Uninterruptible Power Supplies - DC UPS


QUINT DC UPS & QUINT BUFFER

Provide your system with power backup- up to a few hours or down to a few milliseconds.  When you have interruption to your AC mains- DC UPS will continue to provide your system with full power.




Basics

In contrast to the traditional AC UPS, the QUINT DC UPS and QUINT BUFFER connects to the output of an existing 24V DC QUINT power supply.

The QUINT DC UPS utilizes an existing 24V DC QUINT power supply to maintain battery backup. If a loss of 24V DC is recognized on the output of the power supply, backup power is supplied.

The QUINT BUFFER also connects to the output of an existing QUINT 24V DC power supply. The QUINT BUFFER is designed to supply power for a short period of time in the event of a loss of power  in your system. (No battery can be connected to the QUINT BUFFER.)

Functionality

The QUINT DC UPS and BUFFER provide backup power for a predetermined load current and time period for your system.

The QUINT BUFFER is capable of supplying a range of 1 amp for 4 seconds to 20 amps for 0.2 seconds. Available backup power directly depends on the required load current and time period you have predetermined.

For load currents up to 40 amps and time periods up to 3 hours, the QUINT DC UPS products in conjunction with the QUINT batteries must be used. (Battery is internal (included) with 24V/10amp DC UPS. No additional battery can be used)

Features

  • Mounting aesthetics of the QUINT power supply, DC UPS and battery
  • Select your backup time period.
  • Diagnostic and status contacts
  • Ability to connect "backed up" loads or non-backed-up loads
  • The QUINT DC UPS input is internally decoupled from the QUINT power supply output
  • Temperature controlled battery charging and electronic over current protection


QUINT BUFFER


  • 0.2 to 4 seconds of backup power
  • 20 to 1A load current range
  • No battery
  • Cost effective
  • Slim profile



QUINT 10 amp UPS


  • Internal 1.3 amp hour battery included
  • DIN-rail mount
  • Decoupling diode on input
  • Mode and status LED indication
  • Status and alarm contacts



QUINT 20 amp UPS


  • External battery required (See QUINT batteries)
  • DIN-rail mount
  • Decoupling diode on input
  • Mode and status LED indication
  • Status and alarm contacts



QUINT 40 amp UPS


  • External battery required (See QUINT batteries)
  • DIN-rail mount
  • Decoupling diode on input
  • Mode and status LED indication
  • Status and alarm contacts



QUINT Batteries


  • 3.4, 7.2 and 12 amp hour batteries are available
  • DIN-rail or panel mount
  • External Fuse
  • Plug-in Modules
  • Device Markers



Further information and services related to this article




PHOENIX CONTACT
586 Fulling Mill Road
Middletown, PA 17057
info@phoenixcon.com
(800) 888-7388