Industrial Cellular Modems
![]() |
The GSM GPRS modem can be utilized to monitor your data reliably over the GSM GPRS cellular network. Phoenix Contact's gsm gprs modems are approved to be used on the AT&T network and can easily interface with your RS232 serial connection. Phoenix Contact has partnered with CrossBridge Solutions to allow for easy activation of the modem's SIM card on the GSM GPRS cellular network. |

GSM GPRS Cellular Modems
| Image | Type Description | Order Number |
Product Description | Download | ||||
|
PSI-GPRS/GSM-MODEM/RS232-QB | 2313106 | Industrial GPRS/GSM modem, Serial V.24 (RS-232) interface. TCP/IP stack. Alarm input and output. 24 V DC supply voltage. (SIM Card not included) | Datasheet | ||||
![]() |
PSI-MODEM-GSM/ETH | 2313355 | Industrial GSM modem with GPRS/EDGE, Ethernet Interface, Firewall and VPN support. 6 alarm inputs and 4 switching outputs. (SIM Card not included) | Datasheet | ||||
![]() |
PSI-MODEM-SMS-REL/6 DI/4DO/AC | 2313513 | SMS remote control and signaling system, 6 digital inputs and 4 relay outputs. Supply voltage 120 - 240 V AC. Included: SMS relay, antenna, software, RS-232 cable (SIM Card not included) | Datasheet | ||||
![]() |
PSI-MODEM-SMS-REL/6ADI/4DO/DC | 2313520 | SMS remote control and signaling system, 6 analog or digital configurable inputs and 4 relay outputs. Supply voltage 24 V DC. Included: SMS relay, antenna, software, RS-232 cable. (SIM Card not included) | Datasheet | ||||
![]() |
RAD-SYS-NEMA-4X-SMS | 2917189 | Complete NEMA4x enclosure containing an SMS relay prewired to terminal blocks with 6 Analog or Digital inputs and (4) - 250vAC, 10A N/O or N/C relay contacts. The enclosure also is prewired with a 24vDC .75A power supply, surge protection, power distribution block and low-profile antenna mounted externally on the enclosure. Terminal blocks are prewired for connecting all the inputs and outputs. | Datasheet |







