RS232 Modem
![]() |
The RS232 modem is a din rail mountable modem designed to meet industrial requirements for remote monitoring. The modem provides access to machines and systems anywhere in the world via a dial up connection. The modem is approved foruse in public telephone networks in Europe, the USA, and Canada. Additional approvals can be provided on request. |

Industrial Modems
| Image | Voltage | Product Description | Type Description/ Order number |
Manual/ Datasheet |
CAD |
|
Industrial Analog (V.92) Ethernet Modem
|
10|30 Vdc | The new analog V.92 Ethernet modem enables worldwide access to industrial Ethernet networks in machines and systems. All control systems and operation panels of an Ethernet network can be controlled remotely with a modem and a telephone line. | PSI-MODEM/ETH 2313300 | Datasheet | |
![]() |
10|60 Vdc | Configuration software, Manual and RJ12/RJ12 Cable are included.
For Software Download click here For recommended analog phone line surge protection, please see the Industrial Modem Accessories page. |
PSI-DATA/FAX-MODEM-RS232P/N 2708203 |
DXF |

Basic Modem
| Image | Voltage | Product Description | Type Description/ Order number |
Manual/ Datasheet |
CAD |
![]() |
10|30 Vdc | The Din-rail mountable RS232 modem is specifically designed to meet industiral requirements for remote monitoring. It provides access to machines and systems anywhere in the world via dial up line connection. Modem startup is very easy using plug and play, user-friendly configuration software. |
PSI-DATA/BASIC-MODEM/RS232 2313067 |
DXF |






PSI-DATA/FAX-MODEM-RS232