Industrial Modem

Industrial Modems give you the ability to maintain, monitor and control your machines from anywhere in the world.


Industrial Modem
  • Alarm input/output can be used for remote on/off control
  • Send specific, predefined, text messages to a fax machine
  • Selectable security features include password protection, selective call acceptance, and call back function
  • Programmable "sleep" function ideal for battery powered application



Industrial Ethernet Modem


The Ethernet modem provides maximum flexibility in accessing your Ethernet-enabled machinery for remote monitoring and maintenance. The Ethernet modem allows you to simply dial into your device over a secure connection.



RS232 Modem


RS232 modem
  • Wide supply voltage range of 10V to 60Vdc or 14V to 40Vac
  • Programmable via configuration software or AT commands
  • Integrated surge protection and premium three way isolation



Industrial Cellular Modems


Experience remote data monitoring with GSM GPRS cellular technology over the AT&T wireless network. The GSM GPRS modems are approved by AT&T for use over the cellular network and easily interface with your RS-232 serial connection.

Your application can now be monitored from any area with GSM/GPRS cellular reception.




Accessories


Industrial Modem Accessories
  • Crimpless, solderless, 9 pin D-subs
  • Mini 1A power supply with wide range input
  • Premade D-sub cables
  • Surge Protection for Analog Phone Lines (POTs)



Application Notes


Applications for Industrial Modems
  • For dial-up, and leased line applications
  • To interface with plc's, ie. A-B, GE, Modicon, Siemens
  • For applications not listed or shown please contact our Technical Service Department




Downloads


  • Application Notes
  • Configuration Software



Further information and services related to this article




PHOENIX CONTACT
586 Fulling Mill Road
Middletown, PA 17057
info@phoenixcon.com
(800) 888-7388