High-density cables for industrial applications reliably transmit signals to field devices

Whether you need connections to a circuit board or from a system controller, choose from Phoenix Contact’s wide range of industrial grade, high-density cables, including D-Sub cables, ribbon cables and over-molded cables. All are available in standard lengths, as well as special lengths created by a using a configurable part number.

These high-density cables are manufactured using a rolled, multi-core conductor design that optimizes cable flexibility, simplifying the process of channeling the cable through runs with excessive turns and drops. Phoenix Contact cables are UL Recognized, making them ideal for installation into any UL panel or cabinet.

D-Sub cables


D-Sub Cable
Phoenix Contact’s D-Sub cables are rugged, industrial, high-density cables with a braided shield running the length of the cable and feature a metal hood that prevents corrosion and adds to system reliability. D-Sub cables from Phoenix Contact come in many standard lengths and are available in male and female versions.



Standard and open-ended ribbon cables


Ribbon cable
Phoenix Contact’s ribbon cables are suitable for nearly any application. Like all industrial, high-density cables from Phoenix Contact these ribbon cables feature a multi-core conductor design and UL Recognition.

Versions include:

  • Shielded ribbon cables
  • Unshielded ribbon cables
  • Halogen-free ribbon cables
  • Open-ended ribbon cables (cables featuring flying leads on one end to provide discrete connection)



Over-molded cables


Over-Molded Ribbon Cable
Over-molded ribbon cables have an industrial polymer housing that protects against accidental shorts and offers maximum strain relief. They also feature a multi-core conductor design and UL Recognition, just like all Phoenix Contact high-density cables. Over-molded cables with flying leads are also available.



Further information and services related to this article




PHOENIX CONTACT
586 Fulling Mill Road
Middletown, PA 17057
info@phoenixcon.com
(800) 888-7388