VARIOFACE Professional Overmolded Ribbon Cables
10-position Cables
| Image |
Cable Length (in meters) |
Type Description |
Part Number |
|
Data Sheet |
 |
0.5 |
VIP-CAB-FLK10/0,14/0,5M |
P/N 2318305 |
|
Ribbon Cable Data Sheet |
| 1 |
VIP-CAB-FLK10/0,14/1,0M |
P/N 2318318 |
| 1.5 |
VIP-CAB-FLK10/0,14/1,5M |
P/N 2318321 |
| 2 |
VIP-CAB-FLK10/0,14/2,0M |
P/N 2318334 |
| 3 |
VIP-CAB-FLK10/0,14/3,0M |
P/N 2318347 |
| 4 |
VIP-CAB-FLK10/0,14/4,0M |
P/N 2318350 |
| 6 |
VIP-CAB-FLK10/0,14/6,0M |
P/N 2318363 |
| Base number for customizable lengths |
VIP-CAB-FLK10/0,14/… |
P/N 2318376 |
14-position Cables
| Image |
Cable Length (in meters) |
Type Description |
Part Number |
|
Data Sheet |
 |
0.5 |
VIP-CAB-FLK14/0,14/0,5M |
P/N 2318389 |
|
Ribbon Cable Data Sheet |
| 1 |
VIP-CAB-FLK14/0,14/1,0M |
P/N 2318392 |
| 1.5 |
VIP-CAB-FLK14/0,14/1,5M |
P/N 2318402 |
| 2 |
VIP-CAB-FLK14/0,14/2,0M |
P/N 2318415 |
| 3 |
VIP-CAB-FLK14/0,14/3,0M |
P/N 2318428 |
| 4 |
VIP-CAB-FLK14/0,14/4,0M |
P/N 2318431 |
| 6 |
VIP-CAB-FLK14/0,14/6,0M |
P/N 2318444 |
| Base number for customizable lengths |
VIP-CAB-FLK14/0,14/… |
P/N 2318457 |
16-position Cables
| Image |
Cable Length (in meters) |
Type Description |
Part Number |
|
Data Sheet |
 |
0.5 |
VIP-CAB-FLK16/0,14/0,5M |
P/N 2318460 |
|
Ribbon Cable Data Sheet |
| 1 |
VIP-CAB-FLK16/0,14/1,0M |
P/N 2318473 |
| 1.5 |
VIP-CAB-FLK16/0,14/1,5M |
P/N 2318486 |
| 2 |
VIP-CAB-FLK16/0,14/2,0M |
P/N 2318499 |
| 3 |
VIP-CAB-FLK16/0,14/3,0M |
P/N 2318509 |
| 4 |
VIP-CAB-FLK16/0,14/4,0M |
P/N 2318512 |
| 6 |
VIP-CAB-FLK16/0,14/6,0M |
P/N 2318525 |
| Base number for customizable lengths |
VIP-CAB-FLK16/0,14/… |
P/N 2318538 |
20-position Cables
| Image |
Cable Length (in meters) |
Type Description |
Part Number |
|
Data Sheet |
 |
0.5 |
VIP-CAB-FLK20/0,14/0,5M |
P/N 2318541 |
|
Ribbon Cable Data Sheet |
| 1 |
VIP-CAB-FLK20/0,14/1,0M |
P/N 2318554 |
| 1.5 |
VIP-CAB-FLK20/0,14/1,5M |
P/N 2318567 |
| 2 |
VIP-CAB-FLK20/0,14/2,0M |
P/N 2318570 |
| 3 |
VIP-CAB-FLK20/0,14/3,0M |
P/N 2318583 |
| 4 |
VIP-CAB-FLK20/0,14/4,0M |
P/N 2318596 |
| 6 |
VIP-CAB-FLK20/0,14/6,0M |
P/N 2318606 |
| Base number for customizable lengths |
VIP-CAB-FLK20/0,14/… |
P/N 2318619 |
26-position Cables
| Image |
Cable Length (in meters) |
Type Description |
Part Number |
|
Data Sheet |
 |
0.5 |
VIP-CAB-FLK26/0,14/0,5M |
P/N 2318622 |
|
Ribbon Cable Data Sheet |
| 1 |
VIP-CAB-FLK26/0,14/1,0M |
P/N 2318635 |
| 1.5 |
VIP-CAB-FLK26/0,14/1,5M |
P/N 2318648 |
| 2 |
VIP-CAB-FLK26/0,14/2,0M |
P/N 2318651 |
| 3 |
VIP-CAB-FLK26/0,14/3,0M |
P/N 2318664 |
| 4 |
VIP-CAB-FLK26/0,14/4,0M |
P/N 2318677 |
| 6 |
VIP-CAB-FLK26/0,14/6,0M |
P/N 2318680 |
| Base number for customizable lengths |
VIP-CAB-FLK26/0,14/… |
P/N 2318693 |
34-position Cables
| Image |
Cable Length (in meters) |
Type Description |
Part Number |
|
Data Sheet |
 |
0.5 |
VIP-CAB-FLK34/0,14/0,5M |
P/N 2318703 |
|
Ribbon Cable Data Sheet |
| 1 |
VIP-CAB-FLK34/0,14/1,0M |
P/N 2318716 |
| 1.5 |
VIP-CAB-FLK34/0,14/1,5M |
P/N 2318729 |
| 2 |
VIP-CAB-FLK34/0,14/2,0M |
P/N 2318732 |
| 3 |
VIP-CAB-FLK34/0,14/3,0M |
P/N 2318745 |
| 4 |
VIP-CAB-FLK34/0,14/4,0M |
P/N 2318758 |
| 6 |
VIP-CAB-FLK34/0,14/6,0M |
P/N 2318761 |
| Base number for customizable lengths |
VIP-CAB-FLK34/0,14/… |
P/N 2318774 |
40-position Cables
| Image |
Cable Length (in meters) |
Type Description |
Part Number |
|
Data Sheet |
 |
0.5 |
VIP-CAB-FLK40/0,14/0,5M |
P/N 2318787 |
|
Ribbon Cable Data Sheet |
| 1 |
VIP-CAB-FLK40/0,14/1,0M |
P/N 2318790 |
| 1.5 |
VIP-CAB-FLK40/0,14/1,5M |
P/N 2318800 |
| 2 |
VIP-CAB-FLK40/0,14/2,0M |
P/N 2318813 |
| 3 |
VIP-CAB-FLK40/0,14/3,0M |
P/N 2318826 |
| 4 |
VIP-CAB-FLK40/0,14/4,0M |
P/N 2318839 |
| 6 |
VIP-CAB-FLK40/0,14/6,0M |
P/N 2318842 |
| Base number for customizable lengths |
VIP-CAB-FLK40/0,14/… |
P/N 2318855 |
50-position Cables
| Image |
Cable Length (in meters) |
Type Description |
Part Number |
|
Data Sheet |
 |
0.5 |
VIP-CAB-FLK50/0,14/0,5M |
P/N 2318868 |
|
Ribbon Cable Data Sheet |
| 1 |
VIP-CAB-FLK50/0,14/1,0M |
P/N 2318871 |
| 1.5 |
VIP-CAB-FLK50/0,14/1,5M |
P/N 2318884 |
| 2 |
VIP-CAB-FLK50/0,14/2,0M |
P/N 2318897 |
| 3 |
VIP-CAB-FLK50/0,14/3,0M |
P/N 2318907 |
| 4 |
VIP-CAB-FLK50/0,14/4,0M |
P/N 2318910 |
| 6 |
VIP-CAB-FLK50/0,14/6,0M |
P/N 2318923 |
| Base number for customizable lengths |
VIP-CAB-FLK50/0,14/… |
P/N 2318936 |
Further information and services related to this article