Universal
| Image | Product Description | Termination | Type Description / Order Number |
Datasheet | ||||
|
DPDT-Silver Nickel Contacts Coil Voltage: 24Vdc Contact Current Max: 6A Contact Config: DPDT Contact Material: AgNi | Screw | PLC-RSC- 12DC/21 P/N 2966906 |
Datasheet | ||||
| Spring | PLC-RSP- 12DC/21 P/N 2967439 |
Datasheet | ||||||
| Push-in Technology |
PLC-RPIT- 12DC/21 P/N 2900316 |
Datasheet | ||||||
| SPDT- Silver Tin Oxide Contacts Coil Voltage: 24Vdc Contact Current Max: 6A N/O, 2A N/C Contact Config: SPDT Contact Material: AgSnO | Screw | PLC-RSC-24DC/21 P/N 2966171 |
Datasheet | |||||
| Spring | PLC-RSP- 24DC/21 P/N 2966472 |
Datasheet | ||||||
| Push-in Technology |
PLC-RPIT- 24DC/21 P/N 2900299 |
Datasheet | ||||||
| SPDT- Silver Tin Oxide Contacts Coil Voltage: 24Vac/dc Contact Current Max: 6A N/O, 2A N/C Contact Config: SPDT Contact Material: AgSnO | Screw | PLC-RSC-24UC/21 P/N 2966184 |
Datasheet | |||||
| Spring | PLC-RSP- 24UC/21 P/N 2966485 |
Datasheet | ||||||
| Push-in Technology |
PLC-RPIT- 24UC/21 P/N 2900300 |
Datasheet | ||||||
| SPDT- Silver Tin Oxide Contacts Coil Voltage: 48Vdc Contact Current Max: 6A N/O, 2A N/C Contact Config: SPDT Contact Material: AgSnO | Screw | PLC-RSC-48DC/21 P/N 2966113 |
Datasheet | |||||
| Spring | PLC-RSP- 48DC/21 P/N 2966498 |
Datasheet | ||||||
| Push-in Technology |
PLC-RPIT- 48DC/21 P/N 2900301 |
Datasheet | ||||||
| SPDT- Silver Tin Oxide Contacts Coil Voltage: 60Vdc Contact Current Max: 6A N/O, 2A N/C Contact Config: SPDT Contact Material: AgSnO | Screw | PLC-RSC-60DC/21 P/N 2966139 |
Datasheet | |||||
| Spring | PLC-RSP- 60DC/21 P/N 2966511 |
Datasheet | ||||||
| Push-in Technology |
PLC-RPIT- 60DC/21 P/N 2900303 |
Datasheet | ||||||
| SPDT- Silver Tin Oxide Contacts Coil Voltage: 120Vac /110Vdc Contact Current Max: 6A N/O, 2A N/C Contact Config: SPDT Contact Material: AgSnO | Screw | PLC-RSC-120UC/21 P/N 2966197 |
Datasheet | |||||
| Spring | PLC-RSP-120UC/21 P/N 2966524 |
Datasheet | ||||||
| Push-in Technology |
PLC-RPIT-120UC/21 P/N 2900304 |
Datasheet | ||||||
| SPDT- Silver Tin Oxide Contacts Coil Voltage: 230Vac /220Vdc Contact Current Max: 6A N/O, 2A N/C Contact Config: SPDT Contact Material: AgSnO | Screw | PLC-RSC-230UC/21 P/N 2966207 |
Datasheet | |||||
| Spring | PLC-RSP-230UC/21 P/N 2966537 |
Datasheet | ||||||
| Push-in Technology |
PLC-RPIT-230UC/21 P/N 2900305 |
Datasheet | ||||||
| SPDT-Gold Contacts Coil Voltage: 12Vdc Contact Current Max: 50mA Contact Config: SPDT Contact Material: AU | Screw | PLC-RSC-12DC/21AU P/N 2966919 |
Datasheet | |||||
| Spring | PLC-RSP- 12DC/21AU P/N 2967442 |
Datasheet | ||||||
| Push-in Technology |
PLC-RPIT- 12DC/21AU P/N 2900317 |
Datasheet | ||||||
| SPDT-Gold Contacts Coil Voltage: 24Vdc Contact Current Max: 50mA Contact Config: SPDT Contact Material: AU | Screw | PLC-RSC-24DC/21AU P/N 2966265 |
Datasheet | |||||
| Spring | PLC-RSP- 24DC/21AU P/N 2966540 |
Datasheet | ||||||
| Push-in Technology |
PLC-RPIT- 24DC/21AU P/N 2900306 |
Datasheet | ||||||
| SPDT-Gold Contacts Coil Voltage: 24Vac/dc Contact Current Max: 50mA Contact Config: SPDT Contact Material: AU | Screw | PLC-RSC-24UC/21AU P/N 2966278 |
Datasheet | |||||
| Spring | PLC-RSP- 24UC/21AU P/N 2966553 |
Datasheet | ||||||
| Push-in Technology |
PLC-RPIT- 24UC/21AU P/N 2900307 |
Datasheet | ||||||
| SPDT-Gold Contacts Coil Voltage: 48Vdc Contact Current Max: 50mA Contact Config: SPDT Contact Material: AU | Screw | PLC-RSC-48DC/21AU P/N 2966126 |
Datasheet | |||||
| Spring | PLC-RSP- 48DC/21AU P/N 2966566 |
Datasheet | ||||||
| Push-in Technology |
PLC-RPIT- 48DC/21AU P/N 2900308 |
Datasheet | ||||||
| SPDT-Gold Contacts Coil Voltage: 60Vdc Contact Current Max: 50mA Contact Config: SPDT Contact Material: AU | Screw | PLC-RSC-60DC/21AU P/N 2966142 |
Datasheet | |||||
| Spring | PLC-RSP- 60DC/21AU P/N 2966579 |
Datasheet | ||||||
| Push-in Technology |
PLC-RPIT- 60DC/21AU P/N 2900309 |
Datasheet | ||||||
| SPDT-Gold Contacts Coil Voltage: 120Vac /110Vdc Contact Current Max: 50mA Contact Config: SPDT Contact Material: AU | Screw | PLC-RSC-120UC/21AU P/N 2966281 |
Datasheet | |||||
| Spring | PLC-RSP-120UC/21AU P/N 2966582 |
Datasheet | ||||||
| Push-in Technology |
PLC-RPIT-120UC/21AU P/N 2900310 |
Datasheet | ||||||
| SPDT-Gold Contacts Coil Voltage: 230Vac /220Vdc Contact Current Max: 50mA Contact Config: SPDT Contact Material: AU | Screw | PLC-RSC-230UC/21AU P/N 2966294 |
Datasheet | |||||
| Spring | PLC-RSP-230UC/21AU P/N 2966647 |
Datasheet | ||||||
| Push-in Technology |
PLC-RPIT-230UC/21AU P/N 2900311 |
Datasheet | ||||||
| DPDT-Silver Nickel Contacts Coil Voltage: 24Vac/dc Contact Current Max: 6A Contact Config: DPDT Contact Material: AgNi | Screw | PLC-RSC-24UC/21-21 P/N 2967073 |
Datasheet | |||||
| Spring | PLC-RSP- 24UC/21-21 P/N 2912510 |
Datasheet | ||||||
| DPDT-Silver Nickel Contacts Coil Voltage: 120Vac /110Vdc Contact Current Max: 6A Contact Config: DPDT Contact Material: AgNi | Screw | PLC-RSC-120UC/21-21 P/N 2967086 |
Datasheet | |||||
| Spring | PLC-RSP-120UC/21-21 P/N 2912549 |
Datasheet | ||||||
| DPDT-Silver Nickel Contacts Coil Voltage: 230Vac /220Vdc Contact Current Max: 6A Contact Config: DPDT Contact Material: AgNi | Screw | PLC-RSC-230UC/21-21 P/N 2967099 |
Datasheet | |||||
| Spring | PLC-RSP-230UC/21-21 P/N 2912552 |
Datasheet | ||||||
| DPDT-Gold Contacts Coil Voltage: 24Vac/dc Contact Current Max: 50mA Contact Config: DPDT Contact Material: AU | Screw | PLC-RSC-24UC/21-21AU P/N 2967112 |
Datasheet | |||||
| Spring | PLC-RSP- 24UC/21-21AU P/N 2912581 |
Datasheet | ||||||
| DPDT-Gold Contacts Coil Voltage: 24Vdc Contact Current Max: 50mA Contact Config: DPDT Contact Material: AU | Screw | PLC-RSC-24DC/21-21AU P/N 2967125 |
Datasheet | |||||
| Spring | PLC-RSP- 24DC/21-21AU P/N 2912578 |
Datasheet | ||||||
| DPDT-Gold Contacts Coil Voltage: 120Vac /110Vdc Contact Current Max: 50mA Contact Config: DPDT Contact Material: AU | Screw | PLC-RSC-120UC/21-21AU P/N 2967138 |
Datasheet | |||||
| Spring | PLC-RSP-120UC/21-21AU P/N 2912617 |
Datasheet | ||||||
| DPDT-Gold Contacts Coil Voltage: 230Vac /220Vdc Contact Current Max: 50mA Contact Config: DPDT Contact Material: AU | Screw | PLC-RSC-230UC/21-21AU P/N 2967141 |
Datasheet | |||||
| Spring | PLC-RSP-230UC/21-21AU P/N 2912620 |
Datasheet | ||||||
| DPDT-Silver Nickel Contacts Coil Voltage: 12Vdc Contact Current Max: 6A Contact Config: DPDT Contact Material: AgNi | Screw | PLC-RSC-12DC/21-21 P/N 2967235 |
Datasheet | |||||
| Spring | PLC-RSP- 12DC/21-21 P/N 2912497 |
Datasheet | ||||||
| DPDT-Silver Nickel Contacts Coil Voltage: 48Vdc Contact Current Max: 6A Contact Config: DPDT Contact Material: AgNi | Screw | PLC-RSC-48DC/21-21 P/N 2967248 |
Datasheet | |||||
| Spring | PLC-RSP- 48DC/21-21 P/N 2912523 |
Datasheet | ||||||
| DPDT-Gold Contacts Coil Voltage: 12Vdc Contact Current Max: 50mA Contact Config: DPDT Contact Material: AU | Screw | PLC-RSC-12DC/21-21AU P/N 2967277 |
Datasheet | |||||
| Spring | PLC-RSP- 12DC/21-21AU P/N 2912565 |
Datasheet | ||||||
| DPDT-Gold Contacts Coil Voltage: 48Vdc Contact Current Max: 50mA Contact Config: DPDT Contact Material: AU | Screw | PLC-RSC-48DC/21-21AU P/N 2967280 |
Datasheet | |||||
| Spring | PLC-RSP- 48DC/21-21AU P/N 2912594 |
Datasheet | ||||||
| DPDT-Silver Nickel Contacts Coil Voltage: 60Vdc Contact Current Max: 6A Contact Config: DPDT Contact Material: AgNi | Screw | PLC-RSC-60DC/21-21 P/N 2967293 |
Datasheet | |||||
| Spring | PLC-RSP- 60DC/21-21 P/N 2912536 |
Datasheet | ||||||
| DPDT-Gold Contacts Coil Voltage: 60Vdc Contact Current Max: 50mA Contact Config: DPDT Contact Material: AU | Screw | PLC-RSC-60DC/21-21AU P/N 2967303 |
Datasheet | |||||
| Spring | PLC-RSP- 60DC/21-21AU P/N 2912604 |
Datasheet | ||||||


