Input Specialist
| Image | Product Description | Termination | Type Description / Order Number |
Datasheet | ||||
|
SPST, N/O, Silver w/Gold Hard Plated Contacts Coil Voltage: 24Vdc Contact Current Max: 50mA Contact Config: SPST Contact Material: Ag +AU | Screw | PLC-RSC- 24DC/1AU/SEN P/N 2966317 |
Datasheet | ||||
| Spring | PLC-RSP- 24DC/ 1AU/SEN P/N 2967374 |
Datasheet | ||||||
| Push-in Technology |
PLC-RPIT- 24DC/ 1AU/SEN P/N 2900313 |
Datasheet | ||||||
| SPST, N/O, Silver w/Gold Hard Plated Contacts Coil Voltage: 120Vac / 110vdc Contact Current Max: 50mA Contact Config: SPST Contact Material: Ag +AU | Screw | PLC-RSC-120UC/1AU/SEN P/N 2966320 |
Datasheet | |||||
| Spring | PLC-RSP-120UC/ 1AU/SEN P/N 2967390 |
Datasheet | ||||||
| Push-in Technology |
PLC-RPIT-120UC/ 1AU/SEN P/N 2900314 |
Datasheet | ||||||
| SPST, N/O, Silver w/Gold Hard Plated Contacts Coil Voltage: 230Vac / 220vdc Contact Current Max: 50mA Contact Config: SPST Contact Material: Ag +AU | Screw | PLC-RSC-230UC/1AU/SEN P/N 2966333 |
Datasheet | |||||
| Spring | PLC-RSP-230UC/ 1AU/SEN P/N 2967413 |
Datasheet | ||||||
| Push-in Technology |
PLC-RPIT-230UC/ 1AU/SEN P/N 2900315 |
Datasheet | ||||||


