High Current / Inrush

Image Product Description Type Description /
Order Number
Datasheet
SPST, N/O High Inrush - Current (80A/20mS)
Coil Voltage: 24Vdc
Contact Current Max: 6A
Contact Config: SPST
Contact Material: AgSnO
Termination: Screw
PLC-RSC- 24DC/1IC/ACT
P/N 2967604
Datasheet

 


Image Product Description Type Description /
Order Number
Datasheet
SPDT, High Current (10A)
Coil Voltage: 12Vdc
Contact Current Max: 10A
Contact Config: SPDT
Contact Material: AgNi
Termination: Screw
PLC-RSC- 12DC/21/HC
P/N 2967617
Datasheet
SPDT, High Current (10A)
Coil Voltage: 24Vdc
Contact Current Max: 10A
Contact Config: SPDT
Contact Material: AgNi
Termination: Screw
PLC-RSC- 24DC/21/HC
P/N 2967620
Datasheet
SPDT, High Current (10A)
Coil Voltage: 24Vac/dc
Contact Current Max: 10A
Contact Config: SPDT
Contact Material: AgNi
Termination: Screw
PLC-RSC- 24UC/21/HC
P/N 2967633
Datasheet
SPDT, High Current (10A)
Coil Voltage: 48Vdc
Contact Current Max: 10A
Contact Config: SPDT
Contact Material: AgNi
Termination: Screw
PLC-RSC- 48DC/21/HC
P/N 2967646
Datasheet
SPDT, High Current (10A)
Coil Voltage: 60Vdc
Contact Current Max: 10A
Contact Config: SPDT
Contact Material: AgNi
Termination: Screw
PLC-RSC- 60DC/21/HC
P/N 2967659
Datasheet
SPDT, High Current (10A)
Coil Voltage: 120Vac /110Vdc
Contact Current Max: 10A
Contact Config: SPDT
Contact Material: AgNi
Termination: Screw
PLC-RSC- 120UC/21/HC
P/N 2967662
Datasheet
SPDT, High Current (10A)
Coil Voltage: 230Vac /220Vdc
Contact Current Max: 10A
Contact Config: SPDT
Contact Material: AgNi
Termination: Screw
PLC-RSC- 230UC/21/HC
P/N 2967675
Datasheet

 


Further information and services related to this article