5Vdc PLC Relay Base Terminal Block and Plug in Relays

These 5Vdc PLC relay base terminal blocks are designed for SPDT relays. Bases are available in screw or spring style terminations. The bases are available in three styles:

  • Universal: Can wire sensors or actuators.
  • Input: Designed specifically to wire sensors without the need for additional terminal blocks.
  • Output: Designed specifically to wire actuator without the need for additional terminal blocks.

Note: The pluggable relays and bases must be ordered separately.
(Plug in Relay + Base Terminal = Combination Part Number)

Image Product Description Type Description /
Order Number
Datasheet
SPDT, 5V coil
Must order base and relay separately
REL-MR-4.5DC/21
P/N 2961367
Datasheet
SPDT gold contacts, 5Vdc coil
Must order base and relay separately
REL-MR-4.5DC/21AU
P/N 2961370
Datasheet

 


Image Product Description Type Description /
Order Number
Datasheet
Universal series base terminal block part number only, designed for SPDT pluggable relay.
Coil Voltage: 5Vdc input
Contact Config: Can be used to wire input or output devices.
Termination: Screw
PLC-BSC-5DC/21
P/N 2980225
Datasheet
Universal series base terminal block part number only, designed for SPDT pluggable relay.
Coil Voltage: 5Vdc input
Contact Config: Can be used to wire input or output devices.
Termination: Spring
PLC-BSC-5DC/21
P/N 2980238
Datasheet
Output series base terminal block part number only, designed for SPDT pluggable relay.
Coil Voltage: 5Vdc input
Contact Config: To wire directly to output devices.
Termination: Screw
PLC-BSC-5DC/1/ACT
P/N 2980241
Datasheet
Output series base terminal block part number only, designed for SPDT pluggable relay.
Coil Voltage: 5Vdc input
Contact Config: To wire directly to output devices.
Termination: Spring
PLC-BSC-5DC/1/ACT
P/N 2980254
Datasheet
Input series base terminal block part number only, designed for SPDT pluggable relay.
Coil Voltage: 5Vdc input
Contact Config: wire directly to sensors or other input devices.
Termination: Screw
PLC-BSC-5DC/1/SEN
P/N 2980267
Datasheet
Input series base terminal block part number only, designed for SPDT pluggable relay.
Coil Voltage: 5Vdc input
Contact Config: wire directly to sensors or other input devices.
Termination: Spring
PLC-BSC-5DC/1/SEN
P/N 2980270
Datasheet

 


Further information and services related to this article