Universal Opto
| Image | Product Description | Termination | Type Description / Order Number |
Datasheet | ||||||
![]() |
48Vdc Output Input Voltage: 24Vdc Current Max: 100mA Max Switching Voltage: 48vdc | Screw | PLC-OSC-24DC/48DC/100 P/N 2966728 |
Datasheet | ||||||
| Spring | PLC-OSP- 24DC/ 48DC/100 P/N 2967549 |
Datasheet | ||||||||
| Push-in Technology |
PLC-OPIT- 24DC/ 48DC/100 P/N 2900352 |
Datasheet | ||||||||
| 48Vdc Output Input Voltage: 48Vdc Current Max: 100mA Max Switching Voltage: 48vdc | Screw | PLC-OSC-48DC/48DC/100 P/N 2966993 |
Datasheet | |||||||
| Spring | PLC-OSP- 48DC/ 48DC/100 P/N 2967743 |
Datasheet | ||||||||
| Push-in Technology |
PLC-OPIT- 48DC/ 48DC/100 P/N 2900353 |
Datasheet | ||||||||
| 48Vdc Output Input Voltage: 60Vdc Current Max: 100mA Max Switching Voltage: 48vdc | Screw | PLC-OSC-60DC/48DC/100 P/N 2967455 |
Datasheet | |||||||
| Spring | PLC-OSP- 60DC/ 48DC/100 P/N 2967756 |
Datasheet | ||||||||
| Push-in Technology |
PLC-OPIT- 60DC/ 48DC/100 P/N 2900354 |
Datasheet | ||||||||
| 48Vdc Output Input Voltage: 120Vac /110Vdc Current Max: 100mA Max Switching Voltage: 48Vdc | Screw | PLC-OSC-120UC/48DC/100 P/N 2966744 |
Datasheet | |||||||
| Spring | PLC-OSP-120UC/ 48DC/100 P/N 2967552 |
Datasheet | ||||||||
| Push-in Technology |
PLC-OPIT-120UC/ 48DC/100 P/N 2900355 |
Datasheet | ||||||||
| 48Vdc Output Input Voltage: 230Vac /220Vdc Current Max: 100mA Max Switching Voltage: 48Vdc | Screw | PLC-OSC-230UC/48DC/100 P/N 2966757 |
Datasheet | |||||||
| Spring | PLC-OSP-230UC/ 48DC/100 P/N 2967565 |
Datasheet | ||||||||
| Push-in Technology |
PLC-OPIT-230UC/ 48DC/100 P/N 2900356 |
Datasheet | ||||||||
|
Screw | PLC-OSC-24DC/24DC/2 P/N 2966634 |
Datasheet | |||||||
| 24Vdc Output Input Voltage: 48Vdc Current Max: 2A Max Switching Voltage: 33vdc | Screw | PLC-OSC-48DC/24DC/2 P/N 2967002 |
Datasheet | |||||||
| Spring | PLC-OSP- 48DC/ 24DC/ 2 P/N 2967727 |
Datasheet | ||||||||
| Push-in Technology |
PLC-OPIT- 48DC/ 24DC/2 P/N 2900365 |
Datasheet | ||||||||
| 24Vdc Output Input Voltage: 60Vdc Current Max: 2A Max Switching Voltage: 33vdc | Screw | PLC-OSC-60DC/24DC/2 P/N 2967468 |
Datasheet | |||||||
| Spring | PLC-OSP- 60DC/ 24DC/ 2 P/N 2967730 |
Datasheet | ||||||||
| Push-in Technology |
PLC-OPIT- 60DC/ 24DC/2 P/N 2900366 |
Datasheet | ||||||||
| 24Vdc Output Input Voltage: 120Vac /110Vdc Current Max: 2A Max Switching Voltage: 33vdc | Screw | PLC-OSC-120UC/24DC/2 P/N 2966650 |
Datasheet | |||||||
| Spring | PLC-OSP-120UC/ 24DC/ 2 P/N 2967484 |
Datasheet | ||||||||
| Push-in Technology |
PLC-OPIT-120UC/ 24DC/2 P/N 2900367 |
Datasheet | ||||||||
| 24Vdc Output Input Voltage: 230Vac /220Vdc Current Max: 2A Max Switching Voltage: 33vdc | Screw | PLC-OSC-230UC/24DC/2 P/N 2966663 |
Datasheet | |||||||
| Spring | PLC-OSP-230UC/ 24DC/ 2 P/N 2967497 |
Datasheet | ||||||||
| Push-in Technology |
PLC-OPIT-230UC/ 24DC/2 P/N 2900368 |
Datasheet | ||||||||
| 230Vac Output Input Voltage: 24Vdc Current Max: 1A Max Switching Voltage: 253Vac | Screw | PLC-OSC-24DC/230AC/1 P/N 2967840 |
Datasheet | |||||||
| Spring | PLC-OSP- 24DC/230AC/ 1 P/N 2967895 |
Datasheet | ||||||||
| Push-in Technology |
PLC-OPIT- 24DC/230AC/1 P/N 2900369 |
Datasheet | ||||||||
| 230Vac Output Input Voltage: 120Vac /110Vdc Current Max: 1A Max Switching Voltage: 253vac | Screw | PLC-OSC-48DC/230AC/1 P/N 2967853 |
Datasheet | |||||||
| Spring | PLC-OSP- 48DC/230AC/ 1 P/N 2967905 |
Datasheet | ||||||||
| Push-in Technology |
PLC-OPIT- 48DC/230AC/1 P/N 2900370 |
Datasheet | ||||||||
| 230Vac Output Input Voltage: 60Vdc Current Max: 1A Max Switching Voltage: 253Vac | Screw | PLC-OSC-60DC/230AC/1 P/N 2967866 |
Datasheet | |||||||
| Spring | PLC-OSP- 60DC/230AC/ 1 P/N 2967918 |
Datasheet | ||||||||
| Push-in Technology |
PLC-OPIT- 60DC/230AC/1 P/N 2900371 |
Datasheet | ||||||||
| 230Vac Output Input Voltage: 120Vac /110Vdc Current Max: 1A Max Switching Voltage: 253Vac | Screw | PLC-OSC-120UC/230DC/1 P/N 2967879 |
Datasheet | |||||||
| Spring | PLC-OSP-120UC/230AC/ 1 P/N 2967921 |
Datasheet | ||||||||
| Push-in Technology |
PLC-OPIT-120UC/230AC/1 P/N 2900372 |
Datasheet | ||||||||
| 230Vac Output Input Voltage: 230Vac Current Max: 1A Max Switching Voltage: 253Vac | Screw | PLC-OSC-230AC/230AC/1 P/N 2967882 |
Datasheet | |||||||
| Spring | PLC-OSP-230UC/230AC/ 1 P/N 2967934 |
Datasheet | ||||||||
| Push-in Technology |
PLC-OPIT-230UC/230AC/1 P/N 2900374 |
Datasheet | ||||||||
| 48Vdc Output Input Voltage: 125Vdc Current Max: 100mA Max Switching Voltage: 48vdc | Screw | PLC-OSC-125DC/48DC/100 P/N 2980047 |
Datasheet | |||||||
| 24Vdc Output Input Voltage: 125Vdc Current Max: 2A Max Switching Voltage: 33vdc | Screw | PLC-OSC-125DC/24DC/2 P/N 2980050 |
Datasheet | |||||||
| Switches a maximum of 253Vac at 759mA includes the base and opto-coupler Input Voltage: 125Vdc input | Screw | PLC-OSC-125DC/230AC/1 P/N 2980063 |
Datasheet | |||||||



