Input Opto
| Image | Product Description | Termination | Type Description / Order Number |
Datasheet | ||||
|
48Vdc Output Input Voltage: 24Vdc Current Max: 100mA Max Switching Voltage: 48vdc | Screw | PLC-OSC- 24DC/48DC/100/SEN P/N 2966773 |
Datasheet | ||||
| Spring | PLC-OSP- 24DC/ 48DC/100/SEN P/N 2967578 |
Datasheet | ||||||
| Push-in Technology |
PLC-OPIT- 24DC/ 48DC/100/SEN P/N 2900358 |
Datasheet | ||||||
| 48Vdc Output Input Voltage: 120vac/110Vdc Current Max: 100mA Max Switching Voltage: 48vdc | Screw | PLC-OSC- 120UC/48DC/100/SEN P/N 2966799 |
Datasheet | |||||
| Spring | PLC-OSP-120UC/ 48DC/100/SEN P/N 2967581 |
Datasheet | ||||||
| Push-in Technology |
PLC-OPIT-120UC/ 48DC/100/SEN P/N 2900359 |
Datasheet | ||||||
| 48Vdc Output Input Voltage: 230vac/220Vdc Current Max: 100mA Max Switching Voltage: 48vdc | Screw | PLC-OSC- 230UC/48DC/100/SEN P/N 2966809 |
Datasheet | |||||
| Spring | PLC-OSP-230UC/ 48DC/100/SEN P/N 2967594 |
Datasheet | ||||||
| Push-in Technology |
PLC-OPIT-230UC/ 48DC/100/SEN P/N 2900361 |
Datasheet | ||||||


