Output Opto
| Image | Product Description | Termination | Type Description / Order Number |
Datasheet | ||||
![]() |
24Vdc Output Input Voltage: 5Vdc Current Max: 3A Max Switching Voltage: 24vd | Screw | PLC-OSC- 5DC/24DC/2/ACT P/N 2980144 |
Datasheet | ||||
| Spring | PLC-OSP- 5DC/ 24DC/ 2/ACT P/N 2980157 |
Datasheet | ||||||
| Push-in Technology |
PLC-OPIT- 5DC/ 24DC/2/ACT P/N 2900375 |
Datasheet | ||||||
| 24Vdc Output Input Voltage: 24Vdc Current Max: 3A Max Switching Voltage: 24vdc Termination: Screw | Screw | PLC-OSC-24DC/24DC/2/ACT P/N 2966676 |
Datasheet | |||||
| Spring | PLC-OSP- 24DC/ 24DC/ 2/ACT P/N 2967507 |
Datasheet | ||||||
| Push-in Technology |
PLC-OPIT- 24DC/ 24DC/2/ACT P/N 2900376 |
Datasheet | ||||||



