PLC-Relay Cabling Adapter
PLC-V8 are the new adapters which connect the innovative PLC RELAY with the Phoenix Contact PLC-CABLING system.
The benefits of the pluggable and modular structure (flexible) of the PLC-RELAY system as a relay and optical coupler (solid state) interface are united with the fast and error free PLC connection technology.
The PLC-V8 adapter is simply plugged into the bridge slots of eight PLC RELAYs aligned in a row. No additional tools are required! Create an 8-channel relay or solid state relay module with a width of less than 2 inches.
Electromechanical and opto-coupler relays (solid-state relays) can beinter-mixed for each grouping of 8 PLC-Relays. The different adapters for input or output functions are marked with the endings IN or OUT. Adapters are available for both the 6.2mm and 14mm PLC-Relay widths.
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
Output adapter for 8, 14mm PLC-Relays 14 position ribbon cable |
PLC-V8L/FLK14/OUT P/N 2299660 |
Datasheet |

| Image | Product Description | Type Description / Order Number |
Datasheet |
|
Output adapter for 8, 6.2mm PLC-Relays 14 position ribbon cable |
PLC-V8/FLK14/OUT P/N 2295554 |
Datasheet |
| Output adapter for 8, 6.2mm PLC-Relays 15 position ribbon cable |
PLC-V8/D15S/OUT P/N 2296058 |
Datasheet | |
| Output adapter for 8, 6.2mm PLC-Relays 15 position ribbon cable |
PLC-V8/D15B/OUT P/N 2296061 |
Datasheet | |
| Input adapter for 8, 6.2mm PLC-Relays 15 position ribbon cable |
PLC-V8/D15S/IN P/N 2296074 |
Datasheet | |
| Input adapter for 8, 6.2mm PLC-Relays 15 position ribbon cable |
PLC-V8/D15B/IN P/N 2296087 |
Datasheet | |
| Input adapter for 8, 6.2mm PLC-Relays 14 position ribbon cable |
PLC-V8/FLK14/IN P/N 2296553 |
Datasheet |


