Opto-couplers

These PLC-Relay devices are UL/cUL Listed as Process Control Equipment for use in Class I, Zone 2 Hazardous Locations. The Listings additionally allows the products to be installed in Class I, Divison 2 locations. Using these PLC-Relays can help eliminate the need for expensive explosion proof/purged enclosures.

Image Product Description Type Description /
Order Number
Datasheet
Switches a maximum of 33Vdc at 3amps, includes the base and opto-coupler
Coil Voltage: 24Vdc input
Termination: Screw
PLC-OSC-24DC/24DC/2 C1D2
P/N 5603260
Datasheet
Switches a maximum of 48Vdc at 100mA, includes the base and opto-coupler
Coil Voltage: 24Vdc input
Termination: Screw
PLC-OSC-24DC/48DC/100 C1D2
P/N 5603261
Datasheet
Switches a maximum of 33Vdc at 3A, includes the base and opto-coupler
Coil Voltage: 120Vac,110V dc input
Termination: Screw
PLC-OSC-120UC/24DC/2 C1D2
P/N 5603262
Datasheet
Switches a maximum of 48Vdc at 100mA, includes the base and opto-coupler
Coil Voltage: 120Vac,110V dc input
Termination: Screw
PLC-OSC-120UC/48DC/100 C1D2
P/N 5603263
Datasheet

 


Further information and services related to this article