Electro-Mechanical
These PLC-Relay devices are UL/cUL Listed as Process Control Equipment for use in Class I, Zone 2 Hazardous Locations. The Listings additionally allows the products to be installed in Class I, Divison 2 locations. Using these PLC-Relays can help eliminate the need for expensive explosion proof/purged enclosures.
| Image | Product Description | Type Description/ Order Number |
Datasheet | |||
![]() |
For ATEX Zone 2, Class I Zone 2 hazardous locations and Class I, Division 2 use. DPDT base and relay combination, 250Vac/dc at 6A continuous Coil Voltage: 24Vdc input Termination: Screw | PLC-RSC-24DC/21-21 ATEXP/N 2980461 |
Datasheet | |||
| Class I Zone 2 hazardous locations and Class I, Division 2 use. DPDT base and relay combination, 250Vac/dc at 6A continuous Coil Voltage: 12Vdc input | PLC-RSC- 12DC/21-21 CID2P/N 2900191 |
Datasheet |

| Image | Product Description | Type Description / Order Number |
Datasheet | |||
|
SPDT base and relay combination, 250Vac/dc at 6A continuous Coil Voltage: 24Vdc input Termination: Screw |
PLC-RSC-24DC/21 C1D2 P/N 5603154 |
Datasheet | |||
| SPDT base and relay combination, 250Vac/dc at 6A continuous Coil Voltage: 120Vac,110V dc input Termination: Screw |
PLC-RSC-120UC/21 C1D2 P/N 5603157 |
Datasheet | ||||
| SPDT base and relay combination, 250Vac/dc at 6A continuous Coil Voltage: 120Vac,110V dc input Termination: Spring |
PLC-RSP-120UC/21 C1D2 P/N 5603683 |
Datasheet | ||||
| SPDT base and relay combination, 250Vac/dc at 6A continuous Coil Voltage: 230Vac or 220Vdc input Termination: Screw |
PLC-RSC-230UC/21 C1D2 P/N 5607072 |
Datasheet | ||||
| SPDT base and relay combination, 250Vac/dc at 6A continuous Coil Voltage: 24Vdc input Termination: Spring |
PLC-RSP-24DC/21 C1D2 P/N 5603684 |
Datasheet | ||||
| SPDT base and relay combination, 250Vac/dc at 6A continuous Coil Voltage: 12Vdc input Termination: Screw |
PLC-RSC-12DC/21 C1D2 P/N 5606331 |
Datasheet | ||||
| SPDT base and relay combination, 250Vac/dc at 6A continuous Coil Voltage: 12Vdc input Termination: Spring |
PLC-RSP-12DC/21 C1D2 P/N 5606332 |
Datasheet |



