Plug in Relays for PLC Relay Base with Leakage Current Filter
(Plug in Relay + Leakage Current Filter Base Terminal = Combination Part Number)
| Image | Type Description | Part Number (Plug-in Relay Only) |
Leakage Current Filter Base Terminal PN (Base only) |
Combination PN (Base and plug in relay inc) |
Contact Configuration / Combination Part Description |
|
REL-MR-60DC/21 | 2961118 | 2980380 | Must order base and relay separately | SPDT, 230Vac/dc coil, Spring termination, Base designed for 3-wire input |
| REL-MR-60DC/21 | 2961118 | 2980348 | Must order base and relay separately | SPDT, 230Vac/dc coil, Screw termination, Base designed for 3-wire input | |
| REL-MR-60DC/21 | 2961118 | 2980364 | 5603596 | SPDT, 120Vac/dc coil, Spring termination, Base designed for 3-wire input | |
| REL-MR-60DC/21 | 2961118 | 2980322 | 5603595 | SPDT, 120Vac/dc coil, Screw termination, Sensor Version | |
| REL-MR-60DC/21 | 2961118 | 2980377 | Must order base and relay separately | SPDT, 230Vac/dc coil, Spring termination | |
| REL-MR-60DC/21 | 2961118 | 2980335 | Must order base and relay separately | SPDT, 230Vac/dc coil, Screw termination | |
| REL-MR-60DC/21 | 2961118 | 2980351 | 5603594 | SPDT, 120Vac/dc coil, Spring termination | |
| REL-MR-60DC/21 | 2961118 | 2980319 | 5603593 | SPDT, 120Vac/dc coil, Screw termination | |
| REL-MR-60DC/21AU (Gold Contacts) | 2961134 | Can select any SO46 base | Must order base and relay separately | SPDT, 120 or 230Vac |

| Image | Type Description | Part Number (Plug-in Relay Only) |
Leakage Current Filter Base Terminal PN (Base only) |
Combination PN (Base and plug in relay inc) |
Contact Configuration / Combination Part Description |
|
OPT-60DC/24DC/2 (Opto Coupler) | 2966605 | Can select any SO46 base | Must order base and relay separately | 120V or 230V input, 33Vdc maximum out, (3Vdc min.)2A nominal, 3A at <30°C |
| OPT-60DC/48DC/100 (Opto Coupler) | 2966621 | Can select any SO46 base | Must order base and relay separately | 120V or 230V input, 48Vdc maximum out, (3Vdc min.)100mA |

| Image | Type Description | Part Number (Plug-in Relay Only) |
Leakage Current Filter Base Terminal PN (Base only) |
Combination PN (Base and plug in relay inc) |
Contact Configuration / Combination Part Description |
|
OPT-60DC/230AC/1 (Opto Coupler) | 2967963 | Can select any SO46 base | Must order base and relay separately | 120V or 230V input, 253Vac maximum out, (24Vac min.)750mA at <30°C |


