PR2 Series of Industrial Relays and Bases
The PR2 Relays are available completely assembled. These assemblies includes the relay, base,
protection circuit and locking/ejection lever.
When selecting the type of assembly the user can chose between a screw or spring terminal base.
Either base type separates the contact connections form the coil connections.
The protection circuit will consist of a indication LED and either a "kick back" diode for dc coils or a
varistor for AC coils.
Please select:
- PR2 Series, Fully Assembled Relays
- PR2 Series DPDT - US Standard Electromechanical, DC Coil Relays
- PR2 Series DPDT - Japanese Standard Electromechanical, DC Coil Relays
- PR2 Series DPDT - Standard Electromechanical, AC Coil Relays
- PR2 Series 4PDT - US Standard Electromechanical, DC Coil Relays
- PR2 Series 4PDT - Japanese Standard Electromechanical, DC Coil Relays
- PR2 Series 4PDT - Standard Electromechanical, AC Coil Relays
- PR2 Series Bases
- PR2 Series Retaining Bracket
- Plug-in Modules for PR1 and PR2
- PR2 Device Marking Fields
- PR1, PR2 and PR3 Series Wiring Jumpers

PR2 Series, Fully Assembled Relays
(Includes Relay, Base, Plug-in Module, Marker and Retaining Bracket)
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
DPDT, 250Vac/ 125Vdc, 10A Power Contact Set |
24Vdc coil, LED Indication, Diode Protection | PR2-RSC3-LDP-24DC/2x21 P/N 2834643 |
Datasheet |
| 24Vac coil, LED Indication, Varistor Protection | PR2-RSC3-LV-24AC/2x21 P/N 2834656 |
Datasheet | |
| 120Vac coil, LED Indication, Varistor Protection | PR2-RSC3-LV-120AC/2x21 P/N 2834669 |
Datasheet | |
| 230Vac coil, LED Indication, Varistor Protection | PR2-RSC3-LV-230AC/2x21 P/N 2834672 |
Datasheet |
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
DPDT, 250Vac/ 125Vdc, 10A Power Contact Set |
24Vdc coil, LED Indication, Diode Protection | PR2-RSP3-LDP-24DC/2x21 P/N 2834685 |
Datasheet |
| 24Vac coil, LED Indication, Varistor Protection | PR2-RSP3-LV-24AC/2x21 P/N 2834698 |
Datasheet | |
| 120Vac coil, LED Indication, Varistor Protection | PR2-RSP3-LV-120AC/2x21 P/N 2834708 |
Datasheet | |
| 230Vac coil, LED Indication, Varistor Protection | PR2-RSP3-LV-230AC/2x21 P/N 2834711 |
Datasheet |
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
4PDT, 250Vac/ 125Vdc, 5A Gold Plated Contact Set |
24Vdc coil, LED Indication, Diode Protection | PR2-RSC3-LDP-24DC/4x21 P/N 2834724 |
Datasheet |
| 24Vac coil, LED Indication, Varistor Protection | PR2-RSC3-LV-24AC/4x21 P/N 2834737 |
Datasheet | |
| 120Vac coil, LED Indication, Varistor Protection | PR2-RSC3-LV-120AC/4x21 P/N 2834740 |
Datasheet | |
| 230Vac coil, LED Indication, Varistor Protection | PR2-RSC3-LV-230AC/4x21 P/N 2834753 |
Datasheet |
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
4PDT, 250Vac/ 125Vdc, 5A Gold Plated Contact Set |
24Vdc coil, LED Indication, Diode Protection | PR2-RSP3-LDP-24DC/4x21 P/N 2834766 |
Datasheet |
| 24Vac coil, LED Indication, Varistor Protection | PR2-RSP3-LV-24AC/4x21 P/N 2834779 |
Datasheet | |
| 120Vac coil, LED Indication, Varistor Protection | PR2-RSP3-LV-120AC/4x21 P/N 2834782 |
Datasheet | |
| 230Vac coil, LED Indication, Varistor Protection | PR2-RSP3-LV-230AC/4x21 P/N 2834795 |
Datasheet |

PR2 Series DPDT - US Standard Electromechanical, DC Coil Relays
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
Relays are rated at 10 amps per pole. These full featured relays include:
![]() |
DPDT, 12Vdc coil, 250V Contacts | REL-IR/LDP -12DC/2x21 P/N 2834012 |
Datasheet |
| DPDT, 24Vdc coil, 250V Contacts | REL-IR/LDP- 24DC/2x21 P/N 2834025 |
Datasheet | |
| DPDT, 48Vdc coil, 250V Contacts | REL-IR/LDP- 48DC/2x21 P/N 2834038 |
Datasheet | |
| DPDT,110Vdc coil, 250V Contacts | REL-IR/LDP-110DC/2x21 P/N 2834041 |
Datasheet |

PR2 Series DPDT - Japanese Standard Electromechanical, DC Coil Relays
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
Relays are rated at 10 amps per pole. These full featured relays include:
![]() |
DPDT, 12Vdc coil, 250V Contacts | REL-IR/LDM- 12DC/2x21 P/N 2834151 |
Datasheet |
| DPDT, 24Vdc coil, 250V Contacts | REL-IR/LDM- 24DC/2x21 P/N 2834164 |
Datasheet | |
| DPDT, 48Vdc coil, 250V Contacts | REL-IR/LDM- 48DC/2x21 P/N 2834177 |
Datasheet | |
| DPDT,110Vdc coil, 250V Contacts | REL-IR/LDM-110DC/2x21 P/N 2834180 |
Datasheet |

PR2 Series DPDT - Standard Electromechanical, AC Coil Relays
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
Relays are rated at 10 amps per pole. These full featured relays include:
![]() |
DPDT, 24Vac coil, 250V Contacts | REL-IR/L- 24AC/2x21 P/N 2834054 |
Datasheet |
| DPDT, 120Vac coil, 250V Contacts | REL-IR/L-120AC/2x21 P/N 2834067 |
Datasheet | |
| DPDT, 230Vac coil, 250V Contacts | REL-IR/L-230AC/2x21 P/N 2834070 |
Datasheet |

PR2 Series 4PDT - US Standard Electromechanical, DC Coil Relays
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
Gold plated relays rated at 5 amps per pole. These full featured relays include:
![]() |
4PDT, 12Vdc coil, 250V Contacts | REL-IR/LDP- 12DC/4x21AU P/N 2834083 |
Datasheet |
| 4PDT, 24Vdc coil, 250V Contacts | REL-IR/LDP- 24DC/4x21AU P/N 2834096 |
Datasheet | |
| 4PDT, 48Vdc coil, 250V Contacts | REL-IR/LDP- 48DC/4x21AU P/N 2834106 |
Datasheet | |
| 4PDT,110Vdc coil, 250V Contacts | REL-IR/LDP-110DC/4x21AU P/N 2834119 |
Datasheet |

PR2 Series 4PDT - Japanese Standard Electromechanical, DC Coil Relays
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
Relays are rated at 10 amps per pole. These full featured relays include:
![]() |
4PDT, 12Vdc coil, 250V Contacts | REL-IR/LDM- 12DC/2x21AU P/N 2834193 |
Datasheet |
| 4PDT, 24Vdc coil, 250V Contacts | REL-IR/LDM- 24DC/2x21AU P/N 2834203 |
Datasheet | |
| 4PDT, 48Vdc coil, 250V Contacts | REL-IR/LDM- 48DC/2x21AU P/N 2834216 |
Datasheet | |
| 4PDT,110Vdc coil, 250V Contacts | REL-IR/LDM-110DC/2x21AU P/N 2834229 |
Datasheet |

PR2 Series 4PDT - Standard Electromechanical, AC Coil Relays
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
Relays are rated at 10 amps per pole. These full featured relays include:
![]() |
4PDT, 24Vac coil, 250V Contacts | REL-IR/L- 24AC/2x21AU P/N 2834122 |
Datasheet |
| 4PDT, 120Vac coil, 250V Contacts | REL-IR/L-120AC/2x21AU P/N 2834135 |
Datasheet | |
| 4PDT, 230Vac coil, 250V Contacts | REL-IR/L-230AC/2x21AU P/N 2834148 |
Datasheet |

PR2 Series Bases
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
2 Story Base P/N 2833563 shown |
2 story screw terminal base for DPDT or 4PDT, REL-IR industrial relays (4 wire termination on each side of the base ) | PR2-BSC2/4x21 P/N 2833563 |
Datasheet |
| 3 story screw terminal base for DPDT or 4PDT, REL-IR industrial relays. Contact terminations on one side of the base and coil terminations on the other ) | PR2-BSC3/4x21 P/N 2833576 |
Datasheet | |
| 3 story spring terminal base for DPDT or 4PDT, REL-IR industrial relays. Contact terminations on one side of the base and coil terminations on the other ) | PR2-BSP3/4x21 P/N 2833589 |
Datasheet |

PR2 Series Retaining Bracket
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
"Relay retaining/ejection bracket with integrated equipment marking area (8 x 25 mm) " | EL2-P35 P/N 2833547 |
Datasheet |

Plug-in Modules for PR1 and PR2
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
Plug-in modules are availble to the user to implement into a relay circuit when the addition functionality is required. These plug-in modules can provide LED status along with a damping diode, a varistor (optional varistor/LED module) and a module that provides a RC network to nullify leakage current from AC control signals (also supresses unwanted interference) |
Yellow LED, damping diode, A1+, A2- (12-24VDC coil) | LDP-12-24DC P/N 2833657 |
Datasheet |
| Yellow LED, damping diode, A1+, A2- (48-60VDC coil) | LDP-48-60DC P/N 2833660 |
Datasheet | |
| Yellow LED, damping diode, A1+, A2- (110VDC coil) | LDP-110DC P/N 2833673 |
Datasheet | |
| Yellow LED, damping diode, A1-, A2+, (Japanese Standard) (12-24VDC coil) | LDM-12-24DC P/N 2833686 |
Datasheet | |
| Yellow LED, damping diode, A1-, A2+, (Japanese Standard) (48-60VDC coil) | LDM-48-60DC P/N 2833699 |
Datasheet | |
| Yellow LED, damping diode, A1-, A2+, (Japanese Standard) (110VDC coil) | LDM-110DC P/N 2833709 |
Datasheet | |
| Yellow LED and varistor (12 to 24Vac/dc) | LV-12-24UC P/N 2833712 |
Datasheet | |
| Yellow LED and varistor (48-60Vac/dc) | LV-48-60UC P/N 2833725 |
Datasheet | |
| Yellow LED and varistor (120-230Vac/110BVdc) | LV-120-230AC/110DC P/N 2833738 |
Datasheet | |
| Varistor (12 to 24Vac/dc) (No LED) | V- 12-24UC P/N 2833864 |
Datasheet | |
| Varistor (48-60Vac/dc) (No LED) | V- 48-60UC P/N 2833877 |
Datasheet | |
| Varistor (120-230Vac/dc) (No LED) | V-120-230UC P/N 2833880 |
Datasheet | |
| RC filter for leakage current / interference (12-24Vac/dc) | RC-12-24UC P/N 2833741 |
Datasheet | |
| RC filter for leakage current / interference (48-60Vac/dc) | RC-48-60UC P/N 2833754 |
Datasheet | |
| RC filter for leakage current / interference (120-230Vac/dc) | RC-120-230UC P/N 2833767 |
Datasheet |

PR2 Device Marking Fields
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
|
Qty. of 10, 6x15mm (0.236x0.591in.) device markers (To be used with PR2-BSP bases) | MP1 P/N 2833631 |
Datasheet |
| Qty. of 10, 9x25mm (0.354x0.984in.) device markers (To be used with PR2 BSC bases) | MP2 P/N 2833644 |
Datasheet |

PR1, PR2 and PR3 Series Wiring Jumpers
| Image | Product Description | Type Description / Order Number |
Datasheet |
|
50 position jumpers that can be separated to desired number of positions. The maximum distance is 60mm (2.36 in.) The insulation is 0.5mm2 (20AWG) |
Blue | DB 50-90 BU P/N 2821180 |
Datasheet |
| Black | DB 50-90 BK P/N 2820916 |
Datasheet | |
| Gray | DB 50-90 GY P/N 2820929 |
Datasheet |



