ELR: High Power, Solid State, Single Phase Load Relays

These high power solid state relays modules are resistant to high shock and vibration environments. Typical applications include:

  • Production machines,
  • Temperature controllers
  • Conveying systems
  • Light and lighting systems

 

DC Inputs

Image Product Description Type Description /
Order Number
Data Sheet CAD
Single Phase high power solid state relay with DC input capable of high frequency switching with 0V crossing to eliminate the generation of electrical noise. Switching lifetime is theoretically infinite.
Input Voltage: 4Vdc to 30Vdc
Output Voltage / Current: 42Vac to 660Vac / 20A
ELR 1-24DC/600AC-20
P/N 2297138
Datasheet
Single Phase high power solid state relay with DC input capable of high frequency switching with 0V crossing to eliminate the generation of electrical noise. Switching lifetime is theoretically infinite.
Input Voltage: 4Vdc to 30Vdc
Output Voltage / Current: 42Vac to 660Vac / 30A
ELR 1-24DC/600AC-30
P/N 2297154
Datasheet
Single Phase high power solid state relay with DC input capable of high frequency switching with 0V crossing to eliminate the generation of electrical noise. Switching lifetime is theoretically infinite.
Input Voltage: 4Vdc to 30Vdc
Output Voltage / Current: 42Vac to 660Vac / 50A
ELR 1-24DC/600AC-50
P/N 2297170
Datasheet

 


AC Inputs

Image Product Description Type Description /
Order Number
Data Sheet CAD
Single Phase high power solid state relay with AC input capable of high frequency switching with 0V crossing to eliminate the generation of electrical noise. Switching lifetime is theoretically infinite.
Input Voltage: 24Vac to 275Vac
Output Voltage / Current: 42Vac to 660Vac / 20A
ELR 1-230AC/600AC-20
P/N 2297141
Datasheet
Single Phase high power solid state relay with AC input capable of high frequency switching with 0V crossing to eliminate the generation of electrical noise. Switching lifetime is theoretically infinite.
Input Voltage: 24Vac to 275Vac
Output Voltage / Current: 42Vac to 660Vac / 30A
ELR 1-230AC/600AC-30
P/N 2297167
Datasheet
Single Phase high power solid state relay with AC input capable of high frequency switching with 0V crossing to eliminate the generation of electrical noise. Switching lifetime is theoretically infinite.
Input Voltage: 24Vac to 275Vac
Output Voltage / Current: 42Vac to 660Vac / 50A
ELR 1-230AC/600AC-50
P/N 2297183
Datasheet

 


Further information and services related to this article