DEK Series : Terminal Block with Soldered in Relay or Solid State Relay (SSR)
Electromechanical Relays - DEK Series
![]() |
|
| Product Description | Type Description / Order Number |
Datasheet |
| Terminal block electromechanical relay, with soldered-in miniature relays, contact (AgNi+Au): small to medium loads, 1 N/O contact, input voltage 24 V AC/DC, for assembly on NS 35/7.5, terminal width 6.2 mm | DEK-REL- 24/I/1 P/N 2940171 |
Datasheet |
| Terminal block electromechanical relay , with soldered-in miniature relays, contact (AgNi+Au): small to medium loads, 1 N/O contact, input voltage 24 V AC/DC, for assembly on NS 35/7.5, terminal width 6.2 mm, design rotated | DEK-REL- 24/O/1 P/N 2941154 |
Datasheet |
| Terminal block electromechanical relay , with soldered-in miniature relays, contact (AgNi+Au): small to medium loads, 1 N/O contact, input voltage 5 V AC/DC, for assembly on NS 35/7.5, terminal width 6.2 mm, design rotated | DEK-REL- 5/O/1 P/N 2941170 |
Datasheet |
| Terminal block electromechanical relay , with soldered-in miniature relays, contact (AgNi+Au): small to medium loads, 1 N/O contact, input voltage 5 V AC/DC, for assembly on NS 35/7.5, terminal width 6.2 mm | DEK-REL- 5/I/1 P/N 2941183 |
Datasheet |
| Terminal block electromechanical relay for sensor, with soldered-in miniature relays, contact (AgNi+Au): small to medium loads, 1 N/O contact, input voltage 24 V AC/DC, for assembly on NS 35/7.5, terminal width 6.2 mm | DEK-REL- 24/1/SEN P/N 2964050 |
Datasheet |
| Terminal block electromechanical relay for actuator, with soldered-in miniature relays, contact (AgNi+Au): small to medium loads, 1 N/O contact, input voltage 24 V AC/DC, for assembly on NS 35/7.5, terminal width 6.2 mm | DEK-REL- 24/1/AKT P/N 2964063 |
Datasheet |
| Terminal block electromechanical relay , with soldered-in miniature relays, contact (AgNi+Au): small to medium loads, 1 N/O contact, input voltage 24 V AC/DC, with integrated "manual", "0", "automatic" switch, for assembly on NS 35/7.5, terminal width 6.2 mm | DEK-REL- 24/1/S P/N 2964131 |
Datasheet |
| Terminal block electromechanical relay , with soldered-in miniature power relay, contacts (AgSnO): medium to large loads, 1 PDT, input voltage 24 V DC, for assembly on NS 35/7.5, terminal width 6.2 mm | DEK-REL-G24/21 P/N 2964500 |
Datasheet |

Solid State Relay - DEK Series
![]() |
| Product Description | Type Description / Order Number |
Datasheet |
| Power solid state relay (SSR) terminal block, input: 24 V DC, output: 24 V DC/10 A, terminal width 6.2 mm | DEK-OV- 24DC/24DC/10 P/N 2964322 |
Datasheet |
| Power solid state relay (SSR) terminal block, input: 12 V AC, output: 24 V DC/ 3 A. Terminal width: 6.2 mm | DEK-OV- 12AC/24DC/3 P/N 2298098 |
Datasheet |
| Input solid state relay (SSR) terminal block, input: 24 V DC, output: 3-48 V DC/100 mA, terminal width 6.2 mm | DEK-OE- 24DC/48DC/100 P/N 2940207 |
Datasheet |
| Input solid state relay (SSR) terminal block, input: 230 V AC, output: 3-48 V DC/100 mA, terminal width 6.2 mm | DEK-OE-230AC/48DC/100 P/N 2940210 |
Datasheet |
| Input solid state relay (SSR) terminal block, input: 5 V DC, output: 3-48 V DC/100 mA, terminal width 6.2 mm | DEK-OE- 5DC/48DC/100 P/N 2940223 |
Datasheet |
| Input solid state relay (SSR) terminal block, input: 24 V DC, output: 3-48 V DC/100 mA, with disconnect plug in the output, terminal width 6.2 mm | DEK-OE- 48DC/48DC/100/T P/N 2940281 |
Datasheet |
| Input solid state relay (SSR) terminal block, input: 125 V DC, output: 3-48 V DC/100 mA, with disconnect plug in the output, terminal width 6.2 mm | DEK-OE-125DC/48DC/100/T P/N 2940294 |
Datasheet |
| Power solid state relay (SSR) r terminal block, input: 5 V DC, output: 3-30 V DC/3 A, terminal width 6.2 mm | DEK-OV- 5DC/24DC/3 P/N 2941361 |
Datasheet |
| Power solid state relay (SSR) terminal block, input: 24 V DC, output: 3-30 V DC/3 A, terminal width 6.2 mm | DEK-OV- 24DC/24DC/3 P/N 2941374 |
Datasheet |
| Power solid state relay (SSR) terminal block, input: 12 V DC, output: 3-30 V DC/3 A, terminal width 6.2 mm | DEK-OV- 12DC/24DC/3 P/N 2941387 |
Datasheet |
| Input solid state relay (SSR) terminal block, input: 60 V DC, output: 3-48 V DC/100 mA, terminal width 6.2 mm | DEK-OE- 60DC/48DC/100 P/N 2941536 |
Datasheet |
| Input solid state relay (SSR) terminal block, input: 120 V AC, output: 3-48 V DC/100 mA, terminal width 6.2 mm | DEK-OE-120AC/48DC/100 P/N 2941659 |
Datasheet |
| Input solid state relay (SSR) terminal block, input: 24 V DC, output: 3-48 V DC/100 mA, with disconnect plug in the output, terminal width 6.2 mm | DEK-OE- 24DC/48DC/100/T P/N 2964254 |
Datasheet |
| Input solid state relay (SSR) , transmission frequency 100 kHz, with light indicator and protection circuit in input and output circuit, input: 5 V DC, output: 4-30 V DC/ 50 mA | DEK-OE- 5DC/24DC/100KHZ P/N 2964270 |
Datasheet |
| Input solid state relay (SSR) , transmission frequency 100 kHz, with light indicator and protection circuit in input and output circuit, input: 24 V DC, output: 4-30 V DC/ 50 mA | DEK-OE- 24DC/24DC/100KHZ P/N 2964283 |
Datasheet |
| Power solid state relay (SSR), terminal block for actuator, input: 24 V DC, output: 3-30 V DC/3 A, terminal width 6.2 mm | DEK-OV- 24DC/24DC/3/AKT P/N 2964296 |
Datasheet |
| Power solid state relay (SSR) terminal block, input: 24 V DC, output: 10-253 V AC/800 mA, terminal width 6.2 mm | DEK-OV- 24DC/240AC/800 P/N 2964322 |
Datasheet |
| Input solid state relay (SSR) , with DC voltage output push-pull, transmission frequency 100 kHz, with light indicator and protection circuit in input and output circuit, input: 24 V DC, output: 14-30 V DC/ 50 mA | DEK-OE- 24DC/24DC/100KHZ-G P/N 2964348 |
Datasheet |
| Input solid state relay (SSR) , with DC voltage output push-pull, transmission frequency 100 kHz, with light indicator and protection circuit in input and output circuit, input: 24 V DC, output: 4-18 V DC/ 50 mA | DEK-OE- 24DC/ 5DC/100KHZ-G P/N 2964364 |
Datasheet |
| Input solid state relay (SSR), terminal block, input: 12 V DC, output: 3-48 V DC/100 mA, terminal width 6.2 mm | DEK-OE- 12DC/48DC/100 P/N 2964487 |
Datasheet |
| Input solid state relay (SSR) , with DC voltage output push-pull, transmission frequency 100 kHz, with light indicator and protection circuit in input and output circuit, input: 5 V DC, output: 4-18 V DC/ 50 mA | DEK-OE- 5DC/ 5DC/100KHZ-G P/N 2964542 |
Datasheet |
| Input solid state relay (SSR) , with DC voltage output push-pull, transmission frequency 100 kHz, with light indicator and protection circuit in input and output circuit, input: 5 V DC, output: 14-30 V DC/ 50 mA | DEK-OE- 5DC/24DC/100KHZ-G P/N 2964555 |
Datasheet |
| Power optocoupler terminal block, input: 5 V DC, output: 10-253 V AC/800 mA, terminal width 6.2 mm | DEK-OV- 5DC/240AC/800 P/N 2964623 |
Datasheet |
| Power solid state relay (SSR) terminal block, input: 12 V DC, output: 10-253 V AC/800 mA, terminal width 6.2 mm | DEK-OV- 12DC/240AC/800 P/N 2964636 |
Datasheet |
| Power solid state relay (SSR) terminal block, input: 24 V DC, output: 10-253 V AC/800 mA, terminal width 6.2 mm | DEK-OV- 24DC/240AC/800 P/N 2964649 |
Datasheet |
| Solid state relay (SSR) interface, interference resistant on the control side, input: 230 V AC, output: 48 V DC/ 100 mA | DEK-OE-230AC/48DC/100/SO 46 P/N 2964678 |
Datasheet |
| Input solid state relay (SSR) terminal block, input : 24 V DC, output: 3 - 70 V DC/ 250 mA, with disconnect plug in the output, terminal width 6.2 mm | DEK-OE- 24DC/ 70DC/250 P/N 2964937 |
Datasheet |




