Force Guided Relays - DIN-rail Mount Relays
(In accordance to EN50205 Class A)
24V Coils, 5 Normally Open and 2 Normally Closed Contacts
| Image | Product Description | Type Description / Order Number |
Data Sheet | CAD |
|
Force guided relay module provides five normally open and two normally closed output contacts. These contacts are mechanically linked and are actuated with 24Vac or 24Vdc. Wires are terminated with pluggable screw clamp connectors. (22.5mm wide) Power Supply Voltage: +24Vdc/ac |
PSR-SCP-24UC/URM/5x1/2x2 P/N 2963747 |
Datasheet | DXF |
|
Force guided relay module provides five normally open and two normally closed output contacts. These contacts are mechanically linked and are actuated with 24Vac or 24Vdc. Wires are terminated with pluggable spring cage connectors.(22.5mm wide). Power Supply Voltage: +24Vdc/ac |
PSR-SPP- 24UC/URM/5X1/2X2 P/N 2963970 |
Datasheet | DXF |

120V Coils, 5 Normally Open and 2 Normally Closed Contacts
| Image | Product Description | Type Description / Order Number |
Data Sheet | CAD |
|
Force guided relay module provides five normally open and two normally closed output contacts. These contacts are mechanically linked and are actuated with 120Vac or 120Vdc. Wires are terminated with pluggable screw clamp connectors.(22.5mm wide) Power Supply Voltage: +120Vdc/ac |
PSR-SCP-120UC/URM/5x1/2x2 P/N 2981402 |
Datasheet | |
|
Force guided relay module provides five normally open and two normally closed output contacts. These contacts are mechanically linked and are actuated with 120Vac or 120Vdc. Wires are terminated with pluggable spring cage connectors.(22.5mm wide). Power Supply Voltage: 120Vac/dc |
PSR-SPP- 120UC/URM/5X1/2X2 P/N 2981415 |
Datasheet |

24V Coils, 4 Normally Open and 2 Normally Closed Contacts
| Image | Product Description | Type Description / Order Number |
Data Sheet | CAD |
|
Force guided relay module provides four normally open and two normally closed output contacts. These contacts are mechanically linked and are actuated with +24Vdc or 24Vac. Wires are terminated with pluggable screw clamp connectors. (41mm wide) Power Supply Voltage: 24Vac/dc |
PSR-SCF-24UC/URM/4x1/2x2 P/N 2981444 |
Datasheet | |
|
Force guided relay module provides four normally open and two normally closed output contacts. These contacts are mechanically linked and are actuated with +24Vdc or 24Vac. Wires are terminated with pluggable spring cage connectors. (41mm wide) Power Supply Voltage: 24Vac/dc |
PSR-SPF-24UC/URM/4x1/2x2 P/N 2981457 |
Datasheet |

120V Coils, 4 Normally Open and 2 Normally Closed Contacts
| Image | Product Description | Type Description / Order Number |
Data Sheet | CAD |
|
Force guided relay module provides four normally open and two normally closed output contacts. These contacts are mechanically linked and are actuated with 120Vac or 120Vdc. Wires are terminated with pluggable screw clamp connectors. (41mm wide) Power Supply Voltage: 24Vac/dc |
PSR-SCF-120UC/URM/4x1/2x2 P/N 2981460 |
Datasheet | |
|
Force guided relay module provides four normally open and two normally closed output contacts. These contacts are mechanically linked and are actuated with 120Vac or 120Vdc. Wires are terminated with pluggable spring cage connectors. (41mm wide) Power Supply Voltage: 24Vac/dc |
PSR-SPF-120UC/URM/4x1/2x2 P/N 2981473 |
Datasheet |

24V and 120V Coils, DPDT Contacts
| Image | Product Description | Type Description / Order Number |
Data Sheet | CAD |
|
Force guided relay module provides DPDT output contacts. These contacts are mechanically linked and are actuated with +24Vdc or 24Vac. Wires are terminated with pluggable screw clamp connectors. (17.5mm wide) Power Supply Voltage: 24Vac/dc |
PSR-SPF-24UC/URM/4x1/2x2 P/N 2981363 |
Datasheet | |
|
Force guided relay module provides DPDT output contacts. These contactThis force guided relay module provides DPDT output contacts. These contacts are mechanically linked and are actuated with 120Vac or 120Vdc. Wires are terminated with pluggable spring cage connectors.(17.5mm wide) Power Supply Voltage: 120Vac/dc |
PSR-SPF-120UC/URM/4x1/2x2 P/N 2981376 |
Datasheet |


