PSR-TRISAFE Safety Controller

With functionality that's one step above a safety relay and one step below a safety-rated PLC, the PSR-TRISAFE safety controller is ideal for applications using multiple standard safety relations or for applications that need advanced or unique safety functionality.
Programming the safety controller's 20 safety inputs and four, CAT 4 safety outputs is simple with SAFECONF software, which is available as a free download and doesn't require any licensing fees. The software's Simulation Mode can be used to verify a safety project without connecting to any hardware.

The new PSR-TRISAFE/S safety controller is the latest addition to the Phoenix Contact Safety Relay (PSR) family of products. The functionality of a safety controller is one step above a safety relay and one step below a safety-rated PLC. Safety controllers make sense for those applications using multiple standard safety relays or for applications requiring advanced or unique safety functionality.

PSR-TRISAFE safety controller with user-friendly, license-free software

Once downloaded, simply use SAFECONF's drag-and-drop interface to make association between the inputs and outputs. The user-friendly development environment implements both simple and advanced safety relay type functional logic within the safety controller.

The current version of PSR-TRISAFE safety controller is a stand-alone device and cannot be expanded. Safety applications for PSR-TRISAFE include emergency stop function blocks, two hand controls, door switches, delayed contacts (TON or TOFF), light curtains, muting mode selection and other logic functions.

The PSR-TRISAFE safety controller conforms to the latest international safety standards, including:

  • Performance Level "e" (PLe) in accordance with ISO 13849-1
  • Safety Category 4 according to ISO 13849-1 and EN 954-1
  • Safety Integrity Level 3 (SIL 3) in accordance with IEC 61508

Reliability data is also available.


PSR-TRISAFE safety controller starter kit includes:

Image   Product
Description
  Type Description /
Order Number
   
  • PSR-TRISAFE Safety Controller with memory stick
  • Pre-wired simulation inputs and outputs
  • All components mounted on a DIN rail attached to a demo board
  • Safety controller, configuration software CD
  • Quick Start Guide
  • USB cable (3 m)
  • 24 V power adapter with international connectors
  • Silver carrying case
 

PSR-TRISAFE STARTER KIT
P/N 2986300

 


Safety controller with pluggable screw-clamp connectors

Image   Product
Description
  Type Description /
Order Number
  Power Supply
Voltage
  CAD   User
Manual
  3D
    PSR-SCP-
24DC/TS/S /
29 86 22 9
 
  • Keyed and printed
    pluggable screw terminals
  • 20 inputs
  • 4 Safety Category 4 /
    EN 13849 / SIL 3 outputs
  • 2 test pulse outputs
       (clock outputs)
  • 2 ground switching outputs
  • 4 auxiliary outputs
       (alarm outputs)
  • 67.5mm wide
  +24Vdc/ac   CAD   Download   STP

 


Safety controller with pluggable spring-cage connectors

Image   Product
Description
  Type Description /
Order Number
  Power Supply
Voltage
  CAD   User
Manual
  3D
N/A   PSR-SPP-
24DC/TS/S / 29 86 23 2
 
  • Keyed and printed
    pluggable spring terminals
  • 20 inputs
  • 4 Safety Category 4 /
    EN 13849 / SIL 3 outputs
  • 2 test pulse outputs
       (clock outputs)
  • 2 ground switching outputs
  • 4 auxiliary outputs
       (alarm outputs)
  • 67.5mm wide
  +24Vdc/ac   CAD   Download   STP

 


Safety controller accessories

Image   Ordering Information   Type Description /
Order Number
    Type: PSR-SAFECONF-BOX-EN Part Number: 2986164   PSR TRISAFE, safety controller configuration software - Includes: USB cable, qucik start guide and user manual. Note: Fully functional software can be downloaded from this page at no charge.
    Type: IFS-CONFSTICK Part Number: 2986122   Memory module for spares/ one included each TRISAFE order P/N's 2986229 and 2986232

 


Further information and services related to this article