Light Curtain / Solid State Safety Relays
Safety Relays With Pluggable Screw Clamp Connectors
| Image | Product Description | Type Description / Order Number |
Data Sheet | CAD |
|
Accepts up to two light curtain outputs or normally closed inputs. Can be reset automatically or manually. The reset will be monitored. Three normally open safety outputs and one normally closed status output are available in this, up to safety category 4, design. Wires are terminated with pluggable screw clamp connectors.(22.5mm wide) +24Vdc/ac |
PSR-SCP-24UC/ESL4/3x1/1x2/B P/N 2981059 |
Datasheet | |
|
Accepts two normally closed inputs or two light curtain outputs and can be reset automatically or manually. The reset will be monitored. Eight normally open safety outputs and one normally closed signalling output are available in this safety category 4 design. Wires are terminated with pluggable screw clamp connectors. +24Vdc/ac |
PSR-SCP-24UC/ESAM4/8x1/1x2 P/N 2963912 |
Datasheet | DXF |
|
This SIL 3 rated safety relay accepts a one channel input or can be controlled by a safe PLC output. Can be reset automatically or manually. The reset will not be monitored. Two normally open safety outputs and one normally closed status output are available. It is possible to achieve safety category 4 depending on external circuitry. These modules have been developed for process engineering with a SIL 3 rating in accordance with IEC 61508.Wires are terminated with pluggable screw clamp connectors.(22.5mm wide) +24Vdc/ac |
PSR-SCP- 24UC/ESP4/2X1/1X2 P/N 2981020 |
Datasheet | |
|
Accepts the following a single or dual channel inputs • Two normally closed • One normally closed and 1 normally open input • Two solid state inputs (light curtain). • Automatic or monitored manual reset • Two normally open safety outputs • Safety category 4 • Pluggable screw clamp connectors. • 22.5mm wide • Power supply voltage: +24Vdc/ac |
PSR-SCP- 24DC/SDC4/2X1/B P/N 2981486 |
Datasheet |

Safety Relays With Pluggable Spring Cage Connectors
| Image | Product Description | Type Description / Order Number |
Data Sheet | CAD |
|
Accepts up to two light curtain outputs and can be reset automatically or manually. The reset will be monitored. Three normally open safety outputs and one normally closed status output are available in this, up to safety category 4, design. Wires are terminated with pluggable spring cage connectors.(22.5mm wide) +24Vdc/ac |
PSR-SPP-24UC/ESL4/3x1/1x2 /B P/N 2981062 |
Datasheet | |
|
Accepts two normally closed inputs or two light curtain outputs and can be reset automatically or manually. The reset will be monitored. Eight normally open safety outputs and one normally closed signalling output are available in this safety category 4 design. Wires are terminated with pluggable spring cage connectors. +24Vdc/ac |
PSR-SPP- 24UC/ESAM4/8X1/1X2 P/N 2963996 |
Datasheet | DXF |
|
This SIL 3 rated safety relay accepts a one channel input or can be controlled by a safe PLC output. Can be reset automatically or manually. The reset will not be monitored. Two normally open safety outputs and one normally closed status output are available. It is possible to achieve safety category 4 depending on external circuitry. Wires are terminated with pluggable spring cage connectors.(22.5mm wide) +24Vdc/ac |
PSR-SPP- 24UC/ESP4/2X1/1X2 P/N 2981017 |
Datasheet | |
|
Accepts the following a single or dual channel inputs • Two normally closed • One normally closed and 1 normally open input • Two solid state inputs (light curtain). • Automatic or monitored manual reset • Two normally open safety outputs • Safety category 4 • Pluggable spring cage connectors. • 22.5mm wide • Power supply voltage: +24Vdc/ac |
PSR-SPP- 24DC/SDC4/2X1/B P/N 2981499 |
Datasheet |


