Delayed Contact Safety Relays
The Phoenix Contact safety relay (PSR) product family includes a selection of safety relays with delayed release safety contacts. These products can be used to meet Stop Category 0 or 1 in accordance to EN60204-1 and NFPA 79. These time delayed safety relays include both instantaneous and delayed off normally open safety outputs. There is also one normally closed status output for each of these time delayed safety relays. The delay is available with an adjustable or a factory preset time period.
The Phoenix Contact Time Delayed Safety Relay Features:
- One or two inputs for emergency stop, safety door/gates,light curtains (normally closed or solid state safety devices)
- Monitored manual or automatic reset (start)
- Spring or screw clamp terminations
- Pluggable connectors
- Cross circuit detection
- Safe or basic isolation
- Face cover to protect delay settings (for adjustable delay part numbers)
- No fuse required for power supply connection (electronic short circuit protection)

Adjustable Delay Safety Relays
| The adjustable delay, 24Vdc safety relays uses DIP switches to select the time range and a rotary switch to select the exact delay time. Once the delay time selection has been made an included adhesive face cover can be used to protect the settings. Adjustable delay setting will be either 0.1 to 30 or 0.2 to 300 seconds. | ||||
| Adjustable Delay Safety Relays with Pluggable Screw Clamp Connectors | ||||
| Image | Product Description | Type Description / Order Number |
Data Sheet | CAD |
|
Accepts two normal closed inputs or two solid state connections (light curtains) Automatic or manual Reset. Two normally open, instantaneous safety outputs Two normally open delayed safety outputs (0.1 to 30 seconds) One normally closed status output. Plug-in, keyed and labeled screw clamp connectors. (22.5mm wide) +24Vdc |
PSR-SCP-24DC/ESD/4x1/1x2/30 29 81 80 0 |
Manual | |
|
Accepts two normal closed inputs or two solid state connections (light curtains) t Automatic or manual Reset. Three normally open, instantaneous safety outputs Two normally open delayed safety outputs (0.2 to 300 seconds) One normally closed status output. Plug-in, keyed and labeled screw clamp connectors. (45mm wide) +24Vdc |
PSR-SCP-24DC/ESD/5x1/1x2/300 29 81 42 8 |
Manual | |
| Adjustable Safety Relays with Pulggable Spring Cage Connectors | ||||
| No Photo Available for the Spring Terminal Version | Accepts two normal closed inputs or two solid state connections (light curtains) Automatic or manual Reset. Two normally open, instantaneous safety outputs Two normally open delayed safety outputs (0.1 to 30 seconds) One normally closed status output. Plug-in, keyed and labeled spring cage connectors.(22.5mm wide) +24Vdc |
PSR-SPP-24DC/ESD/4x1/1x2/30 29 81 813 |
Manual | |
| No Photo Available for the Spring Terminal Version | Accepts two normal closed inputs or two solid state connections (light curtains) t Automatic or manual Reset. Three normally open, instantaneous safety outputs Two normally open delayed safety outputs (0.2 to 300 seconds) One normally closed status output. Plug-in, keyed and labeled spring cage connectors. (45mm wide) +24Vdc |
PSR-SPP-24DC/ESD/5x1/1x2/300 29 81 43 1 |
Manual | |

24Vdc, "Fixed" Delay Safety Relays
|
The "fixed" delay time safety relays are available with non-adjustable delay times that range from 0.5 seconds to 30 seconds. With in this range there are 13 separate "fixed" delay times that can be selected. These 13 types all have the same general specification and can be ordered in spring cage or screw clamp. All are 45mm wide. | ||||
| Image | Product Description | Type Description / Order Number |
Data Sheet | CAD |
|
Accepts two normally closed inputs or two solid state connections (light curtains) and can be reset automatically or manually. There are three normally open, instantaneous, two normally open delayed safety outputs and one normally closed status output. Wires are terminated by pluggable screw clamp connectors. (45mm wide) +24Vdc |
P/N - See Table 1 | Datasheet | |

Table 1. Fixed Delayed Safety Relays with Pluggable Screw Clamp Connectors
| Delay Time | Type Description | Order Number |
| 0.5 Seconds | PSR-SCP-24DC/ESD/5x1/1x2/0T5 | 2981101 |
| 1 Seconds | PSR-SCP-24DC/ESD/5x1/1x2/T1 | 2981143 |
| 1.5 Seconds | PSR-SCP-24DC/ESD/5x1/1x2/1T5 | 2981169 |
| 2 Seconds | PSR-SCP-24DC/ESD/5x1/1x2/T2 | 2981125 |
| 2.5 Seconds | PSR-SCP-24DC/ESD/5x1/1x2/2T5 | 2981208 |
| 3 Seconds | PSR-SCP-24DC/ESD/5x1/1x2/T3 | 2981224 |
| 4 Seconds | PSR-SCP-24DC/ESD/5x1/1x2/T4 | 2981240 |
| 5 Seconds | PSR-SCP-24DC/ESD/5x1/1x2/T5 | 2981266 |
| 6 Seconds | PSR-SCP-24DC/ESD/5x1/1x2/T6 | 2981282 |
| 10 Seconds | PSR-SCP-24DC/ESD/5x1/1x2/T10 | 2981088 |
| 15 Seconds | PSR-SCP-24DC/ESD/5x1/1x2/T15 | 2981305 |
| 20 Seconds | PSR-SCP-24DC/ESD/5x1/1x2/T20 | 2981321 |
| 30 Seconds | PSR-SCP-24DC/ESD/5x1/1x2/T30 | 2981347 |

Fixed Delayed Safety Relays with Pluggable Spring Cage Connectors
| Image | Product Description | Type Description / Order Number |
Data Sheet | CAD |
|
Accepts two normally closed inputs or two solid state connections (light curtains) and can be reset automatically or manually. There are three normally open, instantaneous, two normally open delayed safety outputs and one normally closed status output. Wires are terminated by pluggable springcage connectors. (45mm wide) +24Vdc |
P/N - See Table 2 | Datasheet |

Table 2. Fixed Delayed Safety Relays with Pluggable Spring Cage Connectors
| Delay Time | Type Description | Order Number |
| 0.5 Second | PSR-SPP-24DC/ESD/5x1/1x2/0T5 | 2981130 |
| 1 Second | PSR-SPP-24DC/ESD/5x1/1x2/T1 | 2981156 |
| 1.5 Seconds | PSR-SPP-24DC/ESD/5x1/1x2/1T5 | 2981172 |
| 2 Seconds | PSR-SPP-24DC/ESD/5x1/1x2/T2 | 2981198 |
| 2.5 | PSR-SPP-24DC/ESD/5x1/1x2/2T5 | 2981211 |
| 3 | PSR-SPP-24DC/ESD/5x1/1x2/T3 | 2981237 |
| 4 Seconds | PSR-SCP-24DC/ESD/5x1/1x2/T4 | 2981253 |
| 5 Seconds | PSR-SCP-24DC/ESD/5x1/1x2/T5 | 2981279 |
| 6 Seconds | PSR-SCP-24DC/ESD/5x1/1x2/T6 | 2981295 |
| 10 Seconds | PSR-SCP-24DC/ESD/5x1/1x2/T10 | 2981091 |
| 15 Seconds | PSR-SCP-24DC/ESD/5x1/1x2/T15 | 2981318 |
| 20 Seconds | PSR-SCP-24DC/ESD/5x1/1x2/T20 | 2981334 |
| 30 Seconds | PSR-SCP-24DC/ESD/5x1/1x2/T30 | 2981350 |


