Protective Door/Gate, SPDT Switch Safety Relays
Safety Relays With Pluggable Screw Clamp Connectors
| Image | Product Description | Type Description / Order Number |
Data Sheet | CAD |
|
Accepts the following a single or dual channel inputs . Two normally closed . One normally closed and 1 normally open input . Two solid state inputs (light curtain). . Automatic or monitored manual reset . Two normally open safety outputs . Safety category 4 . Pluggable screw clamp connectors. . 22.5mm wide . Power supply voltage: +24Vdc/ac |
PSR-SCP- 24DC/SDC4/2X1/B P/N 2981486 |
Datasheet | |
|
The two hand control and safety door module monitors the simultaneity between the two inputs. The expected time period is < 0.5 seconds. There are two normally open safety contacts and 1 normally closed status contact available. This modules is designed for installations up to category 4 and the wires are terminated with pluggable screw clamp connectors.(22.5mm wide) +24Vdc/ac |
PSR-SCP-24UC/THC4/2x1/1x2 P/N 2963721 |
Datasheet | DXF |

Safety Relays With Pluggable Spring Cage Connectors
| Image | Product Description | Type Description / Order Number |
Data Sheet | CAD |
|
Accepts the following a single or dual channel inputs . Two normally closed . One normally closed and 1 normally open input . Two solid state inputs (light curtain). . Automatic or monitored manual reset . Two normally open safety outputs . Safety category 4 . Pluggable spring cage connectors. . 22.5mm wide . Power supply voltage: +24Vdc/ac |
PSR-SPP- 24DC/SDC4/2X1/B P/N 2981499 |
Datasheet | |
|
The two hand control and safety door module monitors the simultaneity between the two inputs. The expected time period is < 0.5 seconds. There are two normally open safety contacts and 1 normally closed status contact available. This modules is designed for installations up to category 4 and the wires are terminated with pluggable spring cage connectors.(22.5mm wide) +24Vdc/ac |
PSR-SPP- 24UC/THC4/2X1/1X2 P/N 2963983 |
Datasheet |


