Emergency Stop Safety Relays

Safety Relays With Pluggable Screw Clamp Connectors

Image Product
Description
Type Description /
Order Number
Data Sheet   CAD
  • Accepts one or two normally closed inputs
  • Automatic or monitored manual reset
  • Two Normally open redundant safety outputs
  • One normally closed status output
  • Meets the latest U.S. and international safety requirements (as do all of our safety products)
  • Safety Category 4, Performance Level e, Safety integrity level 3
  • 22.5 mm wide
  • Plug-in, keyed and printed screw clamp terminals
  • 24 V AC/DC power supply connection
  PSR-SCP- 24UC/
ESAM/2X1/1X2

P/N 2900525
Datasheet    
  • Accepts one or two normally closed inputs
  • Automatic or monitored manual reset
  • Three Normally open redundant safety outputs
  • One normally closed status output
  • Meets the US and latest international safety requirements (as do all of our safety products)
  • Safety Category 4, Performance Level e, Safety integrity level 3
  • 22.5 mm wide
  • • Plug-in, keyed and printed screw clamp terminals
  • 24 V AC/DC power supply connection
  PSR-SCP- 24UC/
ESAM/3X1/1X

P/N 22900509
Datasheet    
Accepts one or two normally closed inputs and requires a manual reset that will be monitored. Two normally open safety outputs and one normally closed status output are available in this safety category 4 design. Wires are terminated with pluggable screw clamp connectors. (22.5 mm wide)
+24 V DC/AC
 

PSR-SCP-24UC/
ESM4/2x1/1x2

P/N 2963718

Datasheet   DXF
Accepts one or two normally closed inputs and can be reset automatically or manually. The reset will not be monitored. Two normally open safety outputs and one normally closed status output are available in this safety category 4 design. Wires are terminated with pluggable screw clamp connectors.(22.5 mm wide)
+24 V DC/AC
 

PSR-SCP-24UC/
ESA4/2x1/1x2

P/N 2963750

Datasheet   DXF
Accepts one or two normally closed inputs and requires a manual reset that will be monitored. Three normally open safety outputs and one normally closed status output are available in this safety category 4 design. Wires are terminated with pluggable screw clamp connectors.(22.5 mm wide)
+24 V DC/AC
 

PSR-SCP-24UC/
ESM4/3x1/1x2/B

P/N 2963776

Datasheet   DXF
Accepts one or two normally closed inputs and can be reset automatically or manually. The reset will not be monitored. Three normally open safety outputs and one normally closed status output are available in this safety category 4 design. Wires are terminated with pluggable screw clamp connectors.(22.5 mm wide)
+24 V DC/AC
 

PSR-SCP-24UC/
ESA4/3x1/1x2/B

P/N 2963763

Datasheet   DXF
Accepts one or two normally closed inputs or two light curtain (solid state) outputs and can be reset automatically or manually. The reset will be monitored. Eight normally open safety outputs and one normally closed status output are available in this safety category 4 design. Wires are terminated with pluggable screw clamp connectors.(45 mm wide)
+24 V DC/AC
 

PSR-SCP-24UC/
ESAM4/8x1/1x2

P/N 2963912

Datasheet   DXF
Accepts one normally closed input and can be reset automatically or manually. The reset will not be monitored. Four normally open safety outputs and one normally closed status output are available. Typically used insafety category 2 installations. Wires are terminated with pluggable screw clamp connectors. (22.5 mm wide)
+24 V DC/AC
 

PSR-SCP-24UC/
ESA2/4x1/1x2/B

P/N 2963802

Datasheet   DXF
This SIL 3-rated safety relay accepts a one-channel input or can be controlled by a safe PLC output. Can be reset automatically or manually. The reset will not be monitored. Two normally open safety outputs and one normally closed status output are available. It is possible to achieve safety category 4 depending on external circuitry. These modules have been developed for process engineering with a SIL 3 rating in accordance with IEC 61508.Wires are terminated with pluggable screw clamp connectors.(22.5 mm wide)
+24 V DC/AC
 

PSR-SCP- 24UC/
ESP4/2X1/1X2

P/N 2981020

Datasheet    
TWide range input 24 - 230 V AC/DC that accepts one or two NC safety inputs (with or without cross-circuit monitoring). Can be reset automatically or manually. The reset will be monitored. Three normally open safety contacts and one normally closed status contact. These modules have been developed for process engineering with a SIL 3 rating in accordance with IEC 61508.Wires are terminated with pluggable screw-clamp connectors (45 mm wide)  

PSR-SCP- 24-230UC/
ESAM4/3X1/1X2

P/N 2981114

Datasheet    
Accepts up to two light curtain outputs or normally closed inputs. Can be reset automatically or manually. The reset will be monitored. Three normally open safety outputs and one normally closed status output are available in this, up to safety category 4, design. Wires are terminated with pluggable screw-clamp connectors.(22.5 mm wide)
+24 V DC/AC
 

PSR-SCP-24UC/
ESL4/3x1/1x2/B

P/N 2981059

Datasheet    
Accepts the following a single or dual channel inputs
• Two normally closed
• One normally closed and one normally open input
• Two solid state inputs (light curtain).
• Automatic or monitored manual reset
• Two normally open safety outputs
• Safety category 4
• Pluggable screw-clamp connectors.
• 22.5 mm wide
• Power supply voltage: +24 V DC/AC
 

PSR-SCP- 24DC/
SDC4/2X1/B

P/N 2981486

Datasheet    

 


Safety Relays With Pluggable Spring Cage Connectors

Image Product Description Type Description /
Order Number
Data Sheet CAD
Not Available
  • Accepts one or two normally closed inputs
  • Automatic or monitored manual reset
  • Two Normally open redundant safety outputs
  • One normally closed status output
  • Meets the latest U.S. and international safety requirements (as do all of our safety products)
  • Safety Category 4, Performance Level e, Safety integrity level 3
  • 22.5 mm wide
  • Plug-in, keyed and printed spring cage terminals. Two spring cage terminals for ever termination.
  • 24V AC/DC power supply connection
  PSR-SPP- 24UC/
ESAM/2X1/1X

P/N 22900526
Datasheet  
Not Available
  • Accepts one or two normally closed inputs
  • Automatic or monitored manual reset
  • Three Normally open redundant safety outputs
  • One normally closed status output
  • Meets the latest U.S. and international safety requirements (as do all of our safety products)
  • Safety Category 4, Performance Level e, Safety integrity level 3
  • 22.5 mm wide
  • Plug-in, keyed and printed spring cage terminals Two spring cage terminals for ever termination.
  • 24V AC/DC power supply connection
  PSR-SPP- 24UC/
ESAM/3X1/1X

P/N 22900510
Datasheet  
Wide range input 24 - 230 V AC/DC that accepts one or two NC safety inputs (with or without cross-circuit monitoring). Can be reset automatically or manually. The reset will be monitored. Three normally open safety contacts and one normally closed status contact. These modules have been developed for process engineering with a SIL 3 rating in accordance with IEC 61508.Wires are terminated with pluggable screw clamp connectors (45 mm wide)   PSR-SPP- 24-230UC/ESAM4/3X1/1X2
P/N 2981127
Datasheet  
Accepts two normally closed inputs and requires a manual reset that will be monitored. Two normally open safety outputs and one normally closed status output are available in this safety category 4 design. Wires are terminated with pluggable spring cage connectors.(22.5 mm wide)
+24 V DC/AC
  PSR-SPP-24UC/ESM4/2x1/1x2
P/N 2963705
Datasheet DXF
Accepts two normally closed inputs and can be reset automatically or manually. The reset will not be monitored. Two normally open safety outputs and one normally closed status output are available in this safety category 4 design. Wires are terminated with pluggable spring cage connectors.(22.5 mm wide)
+24 V DC/AC
  PSR-SPP- 24UC/ESA4/2X1/1X2
P/N 2963938
Datasheet  
Accepts two normally closed inputs and requires a manual reset that will be monitored. Three normally open safety outputs and one normally closed status output are available in this safety category 4 design. Wires are terminated with pluggable spring cage connectors.(22.5 mm wide)
+24 V DC/AC
  PSR-SPP- 24UC/ESM4/3X1/1X2/B
P/N 2963925
Datasheet DXF
Accepts two normally closed inputs and can be reset automatically or manually. The reset will not be monitored. Three normally open safety outputs and one normally closed status output are available in this safety category 4 design. Wires are terminated with pluggable spring cage connectors.(22.5 mm wide)
+24 V DC/AC
  PSR-SPP- 24UC/ESA4/3X1/1X2/B
P/N 2963941
Datasheet DXF
Accepts two normally closed inputs or two light curtain (solid state) outputs and can be reset automatically or manually. The reset will be monitored. Eight normally open safety outputs and one normally closed status output are available in this safety category 4 design. Wires are terminated with pluggable spring cage connectors.(45 mm wide)
+24 V DC/AC
  PSR-SPP- 24UC/ESAM4/8X1/1X2
P/N 2963996
Datasheet DXF
Accepts one normally closed input and can be reset automatically or manually. The reset will not be monitored. Four normally open safety outputs and one normally closed status output are available. Typically used in safety category 2 installations. Wires are terminated with pluggable spring cage connectors. (22.5 mm wide).
++24 V DC/AC
  PSR-SPP 24UC/ESA2/4X1/1X2/B
P/N 2963954
Datasheet DXF
This SIL 3 rated safety relay accepts a one channel input or can be controlled by a safe PLC output. Can be reset automatically or manually. The reset will not be monitored. Two normally open safety outputs and one normally closed status output are available. It is possible to achieve safety category 4 depending on external circuitry. Wires are terminated with pluggable spring cage connectors.(22.5 mm wide)
+24 V DC/AC
  PSR-SPP- 24UC/ESP4/2X1/1X2
P/N 2981017
Datasheet  
Accepts up to two light curtain outputs and can be reset automatically or manually. The reset will be monitored. Three normally open safety outputs and one normally closed status output are available in this, up to safety category 4, design. Wires are terminated with pluggable spring cage connectors.(22.5 mm wide)
+24 V DC/AC
  PSR-SPP-24UC/ESL4/3x1/1x2 /B
P/N 2981062
Datasheet  
Accepts the following types of single or dual channel inputs
• Two normally closed
• One normally closed and one normally open input
• Two solid state inputs (light curtain).
• Automatic or monitored manual reset
• Two normally open safety outputs
• Safety category 4
• Pluggable spring cage connectors.
• 22.5 mm wide
• Power supply voltage: +24 V DC/AC
  PSR-SPP- 24DC/SDC4/2X1/B
P/N 2981499
Datasheet  

 


Further information and services related to this article