Safety Relay and Safety Controllers
Phoenix Contact has redefined the benchmark for safety relay versatility and functionality by simplifying product selection, providing universal safety protection and reducing the overall complexity associated with safety relay selection.
Emergency stops, safety doors, light curtains and two hand control can all be integrated allowing the user to take advantage of the latest technology along with the standard connection advantages that users have grown to expect from Phoenix Contact:
- All of our safety relays and safety controllers have plug-in connectors that are printed and keyed
- Safety relays and safety controllers are available with spring or screw terminals
- Our safety relays and safety controllers are designed to meet the latest international standards. This includes ISO 13849-1 in regards to Safety Category 4 and Performance Level "e" and IEC 61508/62061 in regards to Safety Integrity Level 3 (SIL 3)
- Click for information on a safety rated motor starters
The CONTACTRON 4 in 1 products are often used for the final removal of power in a safety relay circuit due to their safety ratings.

Safety Controller
- 20 inputs and 4, safety category 4 outputs
- Test pulse and auxiliary outputs
- No Charge / no licensing configuration software
- Multifunctional
- Software simulation mode
- PL and SIL data avaialble
- Modular/expandable, Safety Controller version

Emergency Stop Safety Relays
- Cost effective Safety Category 4 protection
- Automatic / manual activation
- Basic or safe isolation
- Cross circuit detection
- 22.5 mm wide
- New! SIL 3 safety relays

Protective Door/Gate, SPDT Switch Safety Relays
- < 0.5 second simultaneity
- Cost effective Safety Category 4 protection
- Pluggable, keyed, screw or spring connection
- Cross circuit detection
- 22.5 mm wide

Delayed Contact Safety Relays
- 0 to 300 second adjustable delay safety relays
- 0 to 30 second adjustable delay safety relays
- 13 preset delay (no adjustment) safety relays
- 3 instantaneous, 2 delayed normally open safety relay versions
- 2 instantaneous, 2 delayed normally open safety relay versions (22mm wide)

Light Curtain / Solid State Safety Relays
- 3 safety outputs
- Accepts 2 light curtain outputs or 2 normally closed inputs
- 1 normally closed status contact
- Automatic or manual reset
- 22.5 mm wide

Two Hand Control Safety Relays
- Safety Category IIIC
- 2 normally open safety outputs
- 1 normally closed Signaling contact
- 0.5 second simultaneity
- 22.5 mm wide

Safety Contact Expansion Relays
- 5 safety expansion outputs
- 1 normally closed status contact
- 1 normally closed feedback channel
- 22.5 mm wide

SIL Rated Safety Relays for Process Safety
- SIL 3 in accordance to IEC 61508
- Safe PLC outputs
- Single pole Emergency stop

Downloads
- Application Handbook
- Safety Relay Articles
- Safety Relay Videos


