STEP Power

Image   Product Description   In Stock / Type Description /
Order Number
  Datasheet   CAD
  Input Voltage: 85 to 264VAC or 95-250VDC
Freq Range: 45-65Hz
Output Voltage: 12VDC
Output Current: 5
  STEP-PS/1AC/12DC/5
2868583
  Coming Soon   Coming Soon
  Input Voltage: 85 to 264VAC or 95-250VDC
Freq Range: 45-65Hz
Output Voltage: 5VDC
Output Current: 6.5
  STEP-PS/1AC/5DC/6.5
2868541
  Datasheet   Coming Soon
  Input Voltage: 85 to 264VAC or 95-250VDC
Freq Range: 45-65Hz
Output Voltage: 15VDC
Output Current: 4
  STEP-PS/1AC/15DC/4
2868619
  Coming Soon   Coming Soon
  Input Voltage: 85 to 264VAC or 95-250VDC
Freq Range: 45-65Hz
Output Voltage: 48VDC
Output Current: 2
  STEP-PS/1AC/48DC/2
2868680
  Coming Soon   Coming Soon
  Input Voltage: 85 to 264VAC or 95-250VDC
Freq Range: 45-65Hz
Output Voltage: 24VDC
Output Current: 0.75A
  STEP-PS/1AC/24DC/.75
2868635
  Datasheet   Download
  Input Voltage: 85 to 264VAC or 95-250VDC
Freq Range: 45-65Hz
Output Voltage: 24VDC
Output Current: 1.75
  STEP-PS/1AC/24DC/1.75
2868648
  Datasheet   Download
  Input Voltage: 85 to 264VAC or 95-250VDC
Freq Range: 45-65Hz
Output Voltage: 24VDC
Output Current: 2.5A
  STEP-PS/1AC/24DC/2.5
2868651
  Datasheet   Download
  Input Voltage: 85 to 264VAC or 95-250VDC
Freq Range: 45-65Hz
Output Voltage: 24VDC
Output Current: 4.2A
  STEP-PS/1AC/24DC/4.2
2868664
  Datasheet   Download
  Input Voltage: 85 to 264VAC or 95-250VDC
Freq Range: 45-65Hz
Output Voltage: 12VDC
Output Current: 1.5A
  STEP-PS/1AC/12DC/1.5
2868567
  Datasheet   Download
  Input Voltage: 85 to 264VAC or 95-250VDC
Freq Range: 45-65Hz
Output Voltage: 12VDC
Output Current: 3.0A
  STEP-PS/1AC/12DC/3
2868570
  Datasheet   Download

 


Further information and services related to this article