Industrial Control Transformers
The new CPT Industrial Control Transformer series is the newest offering in the Phoenix Contact industrial power supply product family. The CPT series is designed for Industrial applications where higher single-phase voltages need to be converted down to usable AC line voltages such as 110Vac.
- Fully enclosed touch safe design
- DIN rail mounting clip or panel mount with attached flanges
- Touch-safe COMBICON screw-type connectors
- Multiple output connections reduce the need for jumpers or multiple wires in one terminal

|
Image |
Product Description |
In Stock/Type Description / Order Number |
Data Sheet |
CAD |
|
|
DIN rail mount control transformer, 50VA output, single-phase. Input voltages: 220, 230, 240, 440, 460, 480Vac. Output Voltages 110, 115, 120Vac |
CPT-480-229/120-110/50 P/N 5607017 |
||
|
|
DIN rail mount control transformer, 100VA output, single-phase. Input voltages: 220, 230, 240, 440, 460, 480Vac. Output Voltages 110, 115, 120Vac |
CPT-480-229/120-110/100 P/N 5607018 |
||
|
|
DIN rail mount control transformer, 150VA output, single-phase. Input voltages: 220, 230, 240, 440, 460, 480Vac. Output Voltages 110, 115, 120Vac |
CPT-480-229/120-110/150 P/N 5607019 |
||
|
|
DIN rail mount control transformer, 250VA output, single-phase. Input voltages: 220, 230, 240, 440, 460, 480Vac. Output Voltages 110, 115, 120Vac |
CPT-480-229/120-110/250 P/N 5607020 |
||
|
|
DIN rail mount control transformer, 500VA output, single-phase. Input voltages: 220, 230, 240, 440, 460, 480Vac. Output Voltages 110, 115, 120Vac |
CPT-480-229/120-110/500 P/N 5607021 |






