QUINT UPS IQ - Intelligent UPS

QUINT DC UPS SYSTEMS

Image Product Description In Stock / Type Description /
Order Number
Data Sheet CAD
QUINT-BUFFER/24DC/20<BR>P/N 2866213 Input: 24Vdc
Output: 24Vdc
Current: 5A

QUINT-UPS/24DC/24DC/5
P/N 2320212

Data Sheet  
QUINT - UPS/24DC/24DC/10 Input: 24Vdc
Output: 24Vdc
Current: 10A

QUINT-UPS/24DC/24DC/10
P/N 2320225

Data Sheet  
QUINT - UPS/24DC/24DC/10 Input: 24Vdc
Output: 24Vdc
Current: 20A

QUINT-UPS/24DC/24DC/20
P/N 2320238

Data Sheet  
QUINT - UPS/24DC/24DC/10 Input: 24Vdc
Output: 24Vdc
Current: 40A

QUINT-UPS/24DC/24DC/40
P/N 2320241

Data Sheet  

 


QUINT DC Buffer Modules

Image Product Description In Stock / Type Description /
Order Number
Data Sheet CAD
QUINT-BUFFER/24DC/24DC/40

Input: 24Vdc
Output: 24Vdc
Current: 40A

QUINT-BUFFER/24DC/24DC/40
P/N 2320393

Coming Soon  

 


QUINT AC UPS Modules

Image Product Description In Stock / Type Description /
Order Number
Data Sheet CAD
QUINT-BUFFER/24DC/24DC/40

Input: 120/240Vac
Output: 120/240Vac
Power: 500VA

QUINT-UPS/1AC/1AC/500VA
P/N 2320270
Data Sheet  

 


QUINT Battery Modules

Image Product Description In Stock / Type Description /
Order Number
Data Sheet CAD  
UPS-BAT/VRLA/24DC/1.3AH

Voltage: 24Vdc
Battery Type: VRLA
Capacity:

UPS-BAT/VRLA/24DC/1.3AH
P/N 2320296

Data Sheet  
UPS-BAT/VRLA/24DC/3.4AH

Voltage: 24Vdc
Battery Type: VRLA
Capacity:

UPS-BAT/VRLA/24DC/3.4AH
P/N 2320306

Data Sheet  
UPS-BAT/VRLA/24DC/7.2AH

Voltage: 24Vdc
Battery Type: VRLA

UPS-BAT/VRLA/24DC/7.2AH
P/N 2320319

Data Sheet  
UPS-BAT/VRLA/24DC/12AH

Voltage: 24Vdc
Battery Type: VRLA
Capacity:

UPS-BAT/VRLA/24DC/12AH
P/N 2320322

Data Sheet  
UPS-BAT/VRLA/24DC/38AH

Voltage: 24Vdc
Battery Type: VRLA
Capacity:

UPS-BAT/VRLA/24DC/38AH
P/N 2320335

Coming Soon  
UPS-BAT/LI-ION/24DC/5AH

Voltage: 24Vdc
Battery Type: Lithium Ion
Capacity: 5Ah

UPS-BAT/LI-ION/24DC/5AH
P/N 2320351

Data Sheet  

 


Accessories

Image Product Description In Stock / Type Description /
Order Number
Data Sheet CAD
UPS-CONF from version 2.0

Configure Software

UPS-CONF from version 2.0
P/N 2320403

Data Sheet  
IFS-USB-DATACABLE

Data Cable for PC interconnection

IFS-USB-DATACABLE

P/N 2320500

Data Sheet  
IFS-CONFSTICK

Memory Stick

IFS-CONFSTICK
P/N 2986122

Data Sheet  

 


Further information and services related to this article