MINI AC to DC UPS

MINI 12Vdc UPS

Image Product Description Type Description /
Order Number
Data Sheet CAD
Input Voltage: 85-264Vac / 100-250Vdc
Output Voltage: 12Vdc
Output Current: 4A
MINI-DC-UPS/12DC/4
P/N 2866598
Datasheet  

 


Battery Modules

Image Product Description Type Description /
Order Number
Data Sheet CAD
Input Voltage:12Vdc
Output Voltage: 12Vdc
Capacity: 1.6Ah
MINI-BAT/12DC/1.6AH
P/N 2866572
Datasheet  
Input Voltage:12Vdc
Output Voltage: 12Vdc
Capacity: 2.6Ah
MINI-BAT/12DC/2.6AH
P/N 2866569
Datasheet  

 


MINI-UPS

Image Product Description Type Description /
Order Number
Data Sheet CAD
Input Voltage:
     85-264Vac
     100-350Vdc
Output: 24Vdc
Output Current: 2A
(Battery must be ordered separately)
MINI-DC-UPS/24DC/2
P/N 2866640
Datasheet DXF
24Vdc/0.8 amp/hour (AH) Battery
Voltage: 24Vdc
Amp/Hour: 0.8AH
MINI-BAT/24DC/0.8AH
P/N 286 6666
Datasheet DXF
24Vdc/1.3 amp/hour (AH) Battery
Voltage: 24Vdc
Amp/Hour: 1.3AH
MINI-BAT/24DC/1.3AH
P/N 2866417
Datasheet DXF

 


Further information and services related to this article