Generation 2 QUINTs

With the second generation of QUINT POWER Supplies, Phoenix Contact raises the standard for versatility, functionality and dependability. Our compact DIN-rail mounted power supplies save space while offering even wider input range - from 85-264 V AC for single-phase, and 320-575 V AC for three-phase devices - and voltage outputs of 12, 24 and 48 V.

  • POWER BOOST - provides up to 50% power reserve for heavy inductive loads
  • Power failure bridging and permanent phase loss protection
  • High vibration resistance and humidity tolerance
  • 500,000+ hours Mean Time Between Failure rating
  • Triple-mode function monitoring
  • Worldwide approvals: UL 508, CE, SEMI- F47 Sag Immunity, ABS, GS, ATEX available

Single Phase Power Supplies

Image Product Description In Stock/Type Description /
Order Number
Data Sheet CAD
Input Voltage: 85 to 264Vac or 90 to 350Vdc
Freq Range: 45 to 65Hz
Output Voltage: 24Vdc
Current: 2.5 Amps


QUINT-PS-100-240AC/24DC/2.5
P/N 2938578
Datasheet DXF
Input Voltage: 85 to 264Vac or 90 to 350Vdc
Freq Range: 45 to 65Hz
Output Voltage: 24Vdc
Current: 5 Amps


QUINT-PS-100-240AC/24DC/5
P/N 2938581
Datasheet DXF
Input Voltage: 85 to 264Vac or 90 to 350Vdc
Freq Range: 45 to 65Hz
Output Voltage: 24Vdc
Current: 5 Amps (EX/ATEX rated)


QUINT-PS-100-240AC/24DC/5/EX
P/N 2938853
Datasheet DXF
Input Voltage: 85 to 264Vac or 90 to 350Vdc
Freq Range: 45 to 65Hz
Output Voltage: 48Vdc
Current: 5 Amps
QUINT-PS-100-240AC/48DC/5
P/N 2866255
Datasheet No DXF
Input Voltage: 85 to 264Vac or 90 to 350Vdc
Freq Range: 45 to 65Hz
Output Voltage: 24Vdc
Current: 10 Amps


QUINT-PS-100-240AC/24DC/10
P/N 2938604
Datasheet DXF
Input Voltage: 85 to 264Vac or 90 to 350Vdc
Freq Range: 45 to 65Hz
Output Voltage: 24Vdc
Current: 10 Amps (EX/ATEX rated)


QUINT-PS-100-240AC/24DC/10/EX
P/N 2938866
Datasheet DXF
Input Voltage: 85 to 264Vac or 90 to 350Vdc
Freq Range: 45 to 65Hz
Output Voltage: 48Vdc
Current: 10 Amps
QUINT-PS-100-240AC/48DC/10
P/N 2938248
Datasheet No DXF
Input Voltage: 85 to 264Vac or 90 to 350Vdc
Freq Range: 45 to 65Hz
Output Voltage: 24Vdc
Current: 20 Amps


QUINT-PS-100-240AC/24DC/20
P/N 2938620
Datasheet DXF
Input Voltage: 85 to 264Vac or 90 to 350Vdc
Freq Range: 45 to 65Hz
Output Voltage: 12Vdc
Current: 10 Amps


QUINT-PS-100-240AC/12DC/10
P/N 2938811
Datasheet DXF
Input Voltage: 85 to 264Vac or 120 to 350Vdc
Freq Range: 45 to 65Hz
Output Voltage: 48Vdc
Current: 20 Amps
QUINT-PS-100-240AC/48DC/20
P/N 2938976
Datasheet No DXF
Input Voltage: 85 to 264Vac or 120 to 350Vdc
Freq Range: 45 to 65Hz
Output Voltage: 24Vdc
Current:40 Amps


QUINT-PS-100-240AC/24DC/40
P/N 2938879
Datasheet No DXF

 


Three Phase Power Supplies

Image Product Description In Stock/Type Description /
Order Number
Data Sheet CAD
Input Voltage: 3x320 to 575Vac or 400 to 800Vdc
Freq Range: 45 to 65Hz
Output Voltage: 24Vdc
Current: 40 Amps


QUINT-PS-3x400-500AC/24DC/40
P/N 2938646
Datasheet DXF
Input Voltage: 3x320 to 575Vac or 400 to 800Vdc
Freq Range: 45 to 65Hz
Output Voltage: 24Vdc
Current: 5 Amps


QUINT-PS-3x400-500AC/24DC/5
P/N 2938594
Datasheet DXF
Input Voltage: 3x320 to 575Vac or 400 to 800Vdc
Freq Range: 45 to 65Hz
Output Voltage: 24Vdc
Current: 10 Amps


QUINT-PS-3x400-500AC/24DC/10
P/N 2938617
Datasheet DXF
Input Voltage: 3x320 to 575Vac or 400 to 800Vdc
Freq Range: 45 to 65Hz
Output Voltage: 24Vdc
Current: 30 Amps


QUINT-PS-3x400-500AC/24DC/30
P/N 2938633
Datasheet DXF
Input Voltage: 3x320 to 575Vac or 400 to 800Vdc
Freq Range: 45 to 65Hz
Output Voltage: 48Vdc
Current: 10 Amps
QUINT-PS-3x400-500AC/48DC/10
P/N 2938219
Datasheet DXF
Input Voltage: 3x320 to 575Vac or 400 to 800Vdc
Freq Range: 45 to 65Hz
Output Voltage: 48Vdc
Current: 20 Amps
QUINT-PS-3x400-500AC/48DC/20
P/N 2938222
Datasheet DXF
Input Voltage: 3x320 to 575Vac or 400 to 800Vdc
Freq Range: 45 to 65Hz
Output Voltage: 24Vdc
Current: 20 Amps


QUINT-PS-3x400-500AC/24DC/20
P/N 2938727
Datasheet DXF

 


Redundancy Module

Image Product Description In Stock/Type Description /
Order Number
Data Sheet CAD
One QUINT DIODE module can be used for redundancy requirements for two power supplies being wired in parallel with nomial currents of 20amps (or less) each.

For power supplies with nominal currents from > 20amps to 40amps, one QUINT DIODE module must be used for each supply.



QUINT-DIODE/40
P/N 2938963
Datasheet DXF

 


DC to DC Converters

Image Product Description In Stock/Type Description /
Order Number
Data Sheet CAD
Input Voltage: 18 to 32Vdc
Output Voltage: 24Vdc
Current:10 Amps
QUINT-PS-24D/24DC/10
P/N 2866378
Datasheet No DXF

 


QUINT BUFFER

Image Product Description Type Description /
Order Number
Data Sheet CAD
Input: 24Vdc
Output: 24Vdc
Maximum Current: 20A

QUINT-BUFFER/24DC/20
P/N 2866213
Datasheet DXF

 


QUINT DC UPS

Image Product Description Type Description /
Order Number
Data Sheet CAD
24Vdc/10A UPS
(1.3AH battery included)
Input: 24Vdc
Output: 24Vdc
Maximum Current: 10A

QUINT-DC-UPS/24DC/10
P/N 2866226
Datasheet DXF
24Vdc/20A UPS
(Battery must be ordered separately)
Input: 24Vdc
Output: 24Vdc
Maximum Current: 20A

QUINT-DC-UPS/24DC/20
P/N 2866239
Datasheet DXF
24Vdc/40A UPS
(Battery must be ordered separately)
Input: 24Vdc
Output: 24Vdc
Maximum Current: 40A
QUINT-DC-UPS/24DC/40
P/N 2866242
Datasheet DXF

 


QUINT Batteries

Image Product Description Type Description /
Order Number
Data Sheet CAD
24Vdc/3.4 amp/hour (AH) Battery
Voltage: 24Vdc
Amp/Hour: 3.4AH
QUINT-BAT/24DC/3.4AH
P/N 2866349
Datasheet DXF
24Vdc/7.2 amp/hour (AH) Battery
Voltage: 24Vdc
Amp/Hour: 7.2AH
QUINT-BAT/24DC/7.2AH
P/N 2866352
Datasheet DXF
24Vdc/12 amp/hour (AH) Battery
Voltage: 24Vdc
Amp/Hour: 12AH
QUINT-BAT/24DC/12AH
P/N 2866365
Datasheet DXF

 


Further information and services related to this article