MINI DIN rail power supplies

These compact, industrial-grade power supplies are ideal for low-wattage applications. MINI power supplies are versatile units that come with a number of features, making them suitable for the most demanding industrial environments.

  • Wide range of agency approvals and certifications
  • Continuous output current reserve (Power Boost)
  • Remote diagnostics and indication
  • Narrow housing that uses less space on the DIN rail
  • Adjustable output range to compensate for voltage drops
  • Wide operating temperature range from -25 to 70 degrees Celsius
  • Standard five-year U.S. warranty with optional TRABTECH surge protection no-fault warranty

Single Phase Power Supplies

Image Product Description In Stock/Type Description /
Order Number
Data Sheet CAD
MINI Power Supply With DIN rail bus connector, powers up to 60 modules
Input:85-264VAC(45-65Hz)
Output:24VDC±1%, 1.5A


MINI-SYS-PS-100-240AC/24DC/1.5
P/N 2866983
Datasheet No DXF
MINI Power Supply Input Voltage: 85 to 264Vac or 90 to 350Vdc
Freq Range: 45 to 65Hz
Output Voltage: Adjustable 10 to 15Vdc
Current: 8 Amps
MINI-PS-100-240AC/10-15DC/8
P/N 2866297
Datasheet No DXF
MINI Power Supply Input Voltage: 85 to 264Vac or 90 to 350Vdc
Freq Range: 45 to 65Hz
Output Voltage: 24Vdc
Current: 3.8 Amps


MINI-PS-100-240AC/24DC/C2LPS
P/N 2866336
Datasheet DXF
MINI Power Input Voltage: 85 to 264Vac or 90 to 350Vdc
Freq Range: 45 to 65Hz
Output Voltage: Adjustable from 10 to 15Vdc / 2 Amps.
Default factory setting is 12Vdc
MINI-PS-100-240AC/10-15DC/2
P/N 2938756
Datasheet DXF
Phoenix Contact Power Supply Input Voltage: 85 to 264Vac or 90 to 350Vdc
Freq Range: 45 to 65Hz
Output Voltage: 24Vdc
Current: 4 Amps
MINI-PS-100-240AC/24DC/4
P/N 2938837
Datasheet DXF
Phoenix Contact Power Supply Input Voltage: 85 to 264Vac or 90 to 350Vdc
Freq Range: 45 to 65Hz
Output Voltage: 24Vdc
Current: 2 Amps
MINI-PS-100-240AC/24DC/2
P/N 2938730
Datasheet DXF
Phoenix Contact Power Supply Input Voltage: 85 to 264Vac or 90 to 350Vdc
Freq Range: 45 to 65Hz
Output Voltage: 24Vdc
Current: 1.3 Amps
MINI-PS-100-240AC/24DC/1.3
P/N 2866446
Datasheet DXF
MINI Power Supplies Input Voltage: 85 to 264Vac or 90 to 350Vdc
Freq Range: 45 to 65Hz
Output Voltage: 24Vdc
Current: 1 Amps
MINI-PS-100-240AC/24DC/1
P/N 2938840
Datasheet DXF
MINI Power Supplies Input Voltage: 85 to 264Vac or 90 to 350Vdc
Freq Range: 45 to 65Hz
Output Voltage: +/-15Vdc
Current: 1 Amp
MINI-PS-100-240AC/2x15DC/1
P/N 2938743
Datasheet DXF
MINI Power Supplies Input Voltage: 85 to 264Vac or 90 to 350Vdc
Freq Range: 45 to 65Hz
Output Voltage: 5Vdc
Current: 3 Amps
MINI-PS-100-240AC/5DC/3
P/N 2938714
Datasheet DXF

 


DC to DC Converters

    The new 22 mm-wide MINI DC to DC converters provide a regulated 24Vdc at 1 amp using a DC voltage on the input. The wide-range input of 10-32 V DC or 36-75 V DC and the adjustable output makes it flexible in application.

    The features for the MINI DC to DC converters include:
    a. Electrical isolation from the input to the output
    b. Connects 24 V loads to a different voltage
    c. Provides regulation from an unregulated source
    d. Transitor output, status indication

Image Product Description In Stock/Type Description /
Order Number
Data Sheet CAD
MINI DC to DC Converter DIN rail DC - DC converter. 12-24Vdc Input, 5-15Vdc Output, 2A capacity MINI-PS/12-24DC/5-15DC/2
P/N 2320018
Datasheet  
MINI DC to DC Converter DIN rail DC - DC converter. 12-24Vdc Input, 48Vdc Output, 0.7A capacity MINI-PS/12-24DC/48DC/.7
P/N 2320021
Datasheet  
MINI DC to DC Converter Input Voltage: 36 to 75Vdc
Output Voltage: 24Vdc
Output Current: 1 Amp
MINI-PS-48-60DC/24DC/1
P/N 2866271
Datasheet DXF
MINI DC to DC Converter Input Voltage: 10 to 32Vdc
Output Voltage: 24Vdc
Output Current: 1 Amp
MINI-PS-12-24DC/24DC/1
P/N 2866284
Datasheet DXF

 


MINI-UPS

Image Product Description Type Description /
Order Number
Data Sheet CAD
Phoenix Contact MINI UPS Input Voltage:
     85-264Vac
     100-350Vdc
Output: 24Vdc
Output Current: 2A
(Battery must be ordered separately)
MINI-DC-UPS/24DC/2
P/N 2866640
Datasheet DXF
Phoenix Contact MINI UPS 24Vdc/0.8 amp/hour (AH) Battery
Voltage: 24Vdc
Amp/Hour: 0.8AH
M INI-BAT/24DC/0.8AH
P/N 2866666
Datasheet DXF
Phoenix Contact MINI UPS 24Vdc/1.3 amp/hour (AH) Battery
Voltage: 24Vdc
Amp/Hour: 1.3AH
MINI-BAT/24DC/1.3AH
P/N 2866417
Datasheet DXF

 


Further information and services related to this article