Industrial Grade Power Supplies

Industrial Grade Power Supplies are classified into two series: QUINT and MINI. The QUINT Series and the MINI Series. Both offer several features that can be used within your infrastructure.

The QUINT industrial power supply features Selective Fuse Breaking Technology, (SFB Technology) allowing for defective current paths to be disconnected selectively. Additionally, the QUINT series industrial power supplies also offer both single and three phase modules.

The MINI industrial power supply family offers a narrow housing alternative as well as regulated switch mode.

QUINT SFB


QUINT SFB
  • Increased Functionality
  • Selective Fuse Breaking Technology
  • Six times the nominal output current rating for 12ms
  • Additional Function Monitoring
  • Reduced Footprint
  • Wide Temperature Range



  • Generation 2 QUINTs


    Generation 2 QUINTs
  • Rugged housing
  • Regulated switched mode
  • Single and 3 phase models
  • Class I, Division 2
  • 12, 24 and 48Vdc outputs
  • Decoupling / blocking diode module for redundancy



  • MINI


    MINI
  • Narrow housing
  • Regulated switched mode
  • 5, 10-15, +/- 15, and 24Vdc outputs
  • DC to DC Converters



  • Further information and services related to this article




    PHOENIX CONTACT
    586 Fulling Mill Road
    Middletown, PA 17057
    info@phoenixcon.com
    (800) 888-7388