Motherboards for Intrinsic Safety Barriers

Terminal Blocks

Image Channels Product Description Type/ Order Number Datasheet/Manual
1 Channel Ex base terminal block for
intrinsically safe signals with knife
disconnection and test
connections
PI-EX-TB
2835901
Datasheet
1 Channel Intrinsically safe basic terminal
block with isolating connector,
test connections and surge
protection, for mounting on
NS 35/7,5
TT-PI-EX-TB
2858386
Datasheet

 


Electronics Base

Image Channels Product Description Type/ Order Number Datasheet/Manual
1 Channel Ex basic terminal block, with three
terminal points to the field level
(Ex area)
PI-EX-ES-1/3
2835325
Datasheet

 


Motherboards

Image Channels Product Description Type/ Order Number Datasheet/Manual
8 Channel Ex-module carrier, intrinsically safe,
for accommodating 8 Process
Interface modules (PI-Ex...).
UM122-FLK 16/EX-MB/8
2968467
No Datasheet
8 Channel Ex universal module carrier
(motherboard) to hold 3-conductor
measuring transducers,
intrinsically safe, for max. 8 PI-...
modules, for mounting on
NS 35/7.5 or NS 32
PI-EX-MB/8/3/D-9SUB
2835558
Datasheet
16 Channel Ex-i motherboard to accept
16 x PI-Ex-i isolator modules
(PI-Ex-...), three terminal points for
the field side for every module,
37-pos. D-SUB pin strip for
connection of the signals to the
control system level, assembly on
NS 32, or NS 35/7,5.
PI-EX-MB/16/D-SUB
2835587
Datasheet
16 Channel Ex motherboard, intrinsically safe,
for accommodating 16 PI/Ex-...
process interface modules, for
assembly on NS 35/7.5 or NS 32
PI-EX-MB/16/D-SUB
2835383
Datasheet
16 Channel Motherboard to accept
16 x PI-Nicht-Ex-i isolator modules
(PI-N-...), three terminal points for
the field side for every module,
37-pos. D-SUB pin strip for
connection of the signals to the
control system level, assembly on
NS 32, or NS 35/7,5.
PI-MB/16/3/D-SUB
2835697
No Datasheet
16 Channel Motherboard, for accommodating
16 PI/Ex-... process interface
modules, for assembly on
NS 35/7.5 or NS 32
PI-MB/16/D-SUB/S1
2837459
No Datasheet
16 Channel Ex-i motherboard for
accommodating 16 x PI-Ex supply,
 input or output isolating amplifier
modules. With interface for
connecting to HART multiplexer and
 D-Sub pin strip for connecting the
analog signals to the control
system level.
PI-EX-MB-S/16-01-2/D-SUB
2865214
No Datasheet
8 Channel Ex-i motherboard to accept
8 x PI-Ex-i repeater power supplies,
input isolating amplifiers, etc.
(PI-EX-...), FLK pin strips for
connection to Siemens S7-300
analog in cards using system
cables, assembly on NS 32, or
NS 35/7,5.
UM122-2FLK14/EX-MB/8/IN/S7
2865146
No Datasheet
8 Channel Analog out motherboard for S7-300,
to hold PI-C-UI-UI-AO, mounting on
NS 32, or NS 35/7.5.
UM122-2FLK14/EX-MB/4/OUT/S7
2865159
No Datasheet
8 Channel Analog out motherboard for S7-300,
to hold PI-C-UI-UI-AO, mounting on
NS 32, or NS 35/7.5.
UM122-2FLK14/PI-ES/4/OUT/S7
2835642
No Datasheet
8 Channel Ex-i motherboard to accept 8 x
PI-Ex-i repeater power supplies,
input isolating amplifiers etc.
(PI-EX-...), FLK pin strips for
connection to S7-300 analog in
cards using system cables,
disconnect plug terminal blocks for
the field side, assembly on NS 32,
or NS 35/7,5.
PI-EX-MB-AI/8/FLK14/PLC/KD-S1
2835972
No Datasheet
8 Channel Ex-i motherboard to accept
16 x PI-Ex-i NAMUR repeater power
supplies (PI-EX-NAM...), FLK pin
strips for connection to S7-300
digital in cards using system
cables, disconnect plug terminal
blocks for the field side,
assembly on NS 32, or NS 35/7,5.
PI-EX-MB-DI/16/FLK14/PLC/KD-S1
2835985
No Datasheet

 


Further information and services related to this article