Pluggable Intrinsic Safety Barriers

Analog In

Image Power Product Description Type/ Order Number Datasheet/Manual
20 V DC…35 V DC Ex-i analog input: Repeater power
supply, HART. Feeds intrinsically safe
 2- or 3-conductor measuring
transducers installed in an Ex area
and transmits the 4-20 mA signal to a load in a safe area. Galvanic 3-way isolation
(input / output / supply).
PI-EX-RPSS-I/I
2835011
Datasheet
20 V DC…35 V DC Ex-i analog input: Input isolating
amplifier,HART. Sends 4-20 mA
signals from externally supplied
 measuring transducers installed
 in Ex areas to a load in safe
areas. Galvanic 3-way isolation
(input / output / supply).
PI-EX-AIS-I/I
2835626
Datasheet
20 V DC…30 V DC Non-Ex Analog Input: input
isolating amplifier. Isolates and converts
analog standard signals. With configurable
input/output. 3-way isolated
 (input/output/supply). Customized configured.
PI-N-UI-UI-AI
2835859
No Datasheet

 


Analog Out

Image Power Product Description Type/ Order Number Datasheet/Manual
20 V DC…35 V DC Ex-i Analog Output: output isolating
driver. Isolates and drives 0/4-20mA
signals from a controller located in the safe area to a load (I/P converters,
control valves, indicators) in the
hazardous area. 3-way isolated
(input/output/supply).
PI-EX-IDS-I/I
2835613
Datasheet
20 V DC…30 V DC Non Ex Analog Output: output isolating
amplifier. Isolates and converts analog standard signals. With configurable input/output. 3-way isolated (input/output/supply).
Configured.
PI-N-UI-UI-AO
2835671
2835684
No Datasheet

 


Digital In

Image Power Product Description Type/ Order Number Datasheet/Manual
20 V DC…30 V DC Ex-i binary input: NAMUR isolation
amplifiers. For operating proximity
sensors and switches in Ex areas.
The binary signals are transmitted to a safe area. Relay output (N/O contact),line fault detection. Galvanic
3-way isolation.
PI-EX-NAM/RNO-NE
2835341
Datasheet
20 V DC… 30 V DC Ex-i binary input: NAMUR isolation
amplifiers. For operating proximity
sensors and switches in Ex areas.
The signals are transmitted to a safe
area. Transistor output (passive), line
fault detection. Galvanic 3-way isolation.
PI-EX-NAM/TO-P
2865117
Datasheet Coming Soon.
20 V DC…30 V DC Ex-i binary input: NAMUR isolation
amplifiers. For operating proximity
sensors and switches in Ex areas.
The binary signals are transmitted to
a safe area. Transistor output (active),
line fault detection. Electrical isolation.
PI-EX-NAM/TO
2835574
Datasheet
20 V DC… 30 V DC Non-Ex binary input: NAMUR isolation
amplifiers. For operating proximity
sensors and switches. The binary
signals from the field are sent to the
control level. Relay output
(N/O contact), line fault detection.
Electrical isolation.
PI-N-NAM/RNO
2835888
No Datasheet

 


Digital Out

Image Power Product Description Type/ Order Number Datasheet/Manual
No Image 20 V DC… 30 V DC Solenoid driver with intrinsically safe output,
loop-powered, for group IIA, IIB, IIC gases,
SIL 3
PI-EX-SD-24-48
2865298
No Datasheet
20 V DC…30 V DC Ex-i solenoid driver, pluggable. To
control intrinsically safe solenoid valves,
alarm modules as well as simple
electric equipment installed in Ex areas.
For Group IIC gases, loop-powered.
Electrical isolation.
PI-EX-SD-21-25
2865201
Datasheet
20 V DC… 30 V DC Ex-i solenoid driver, pluggable. To
control intrinsically safe solenoid valves,
alarm modules as well as simple
electric equipment installed in Ex areas.
For Group IIB gases, loop-powered.
Electrical isolation.
PI-EX-SD-21-60
2865188
Datasheet
20 V DC… 30 V DC Ex-i binary output: Relay with intrinsically
safe contact side. For switching
intrinsically safe circuits. Control either
with external switching voltages or
floating switch contacts. With additional
hand-operated level. Electrical isolation.
PI-EX-DO/REL-S
2865120
Datasheet

 


Temperature

Image Power Product Description Type/ Order Number Datasheet/Manual
20 V DC… 35 V DC Ex-i resistance thermometer input:
Converts signals from Pt 100 resistance
thermometers installed in Ex areas and
transmits a 4 mA ... 20 mA signal to a load in a safe area. Freely programmable.
Galvanic 3-way isolation.
Custom-configured.
PI-EX-RTD-I
2835066
Datasheet
20 V DC…35 V DC Ex-i resistance thermometer input:
Converts signals from Pt 100 resistance
thermometers installed in Ex areas and
transmits a 4 mA ... 20 mA signal to a
load in a safe area. Freely
programmable. Galvanic 3-way isolation.
Custom-configured.
PI-EX-THC-I
2835079
Datasheet

 


Further information and services related to this article