Copper to Copper Converter
RS-232 Interfaces
| Module Grouping |
Power | Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing |
RS232 Isolator![]() |
24V ac/dc | Isolating RS232 data signals from ground loop interference and improper grounding. Provides 2000 Vrms 3-way isolation with integrated surge protection. 22.5mm wide. | PSM-ME-RS232/RS232-P 2744461 |
||
RS232 to TTY Converter![]() |
24 V ac/dc | Isolating/Converting RS232 data signals to TTY signals from ground loop interference and improper grounding. Provides 2000 Vrms 3-way isolation with integrated surge protection. 22.5mm wide. | PSM-ME-RS232/TTY-P 2744458 |
||
RS232 to RS485 or RS422 Converter![]() |
24 V ac/ dc | Converting and isolating RS232 data signals to RS485 (2-wire or 4-wire) or RS422 to increase the speed (selectable via DIP switches) and/or distance of the bus protocol. Provides 2000 Vrms 3-way isolation with integrated surge protection. 22.5mm wide. | ![]() PSM-ME-RS232/RS485-P 2744416 |
||
RS232 to RS422 Converter![]() |
24 V dc | Converting and isolating RS232 data signals to RS422 to increase the speed and/or distance of the bus protocol. Provides 2500 Vrms 3-way isolation with integrated surge protection. 45mm wide. | PSM-EG-RS 232/RS 422-P/4K 2761266 |

RS-485 Interfaces
| Module Grouping |
Power | Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing |
RS485 Isolator/Repeater![]() |
24 V ac/dc | RS485 data serial bus repeater to increase the speed (selectable via DIP switches) and/or distance of the bus protocol.. Provides 2000 Vrms 3-way isolation with integrated surge protection. Integrated terminating resistors used for reconfiguring the network. 22.5mm wide. | ![]() PSM-ME-RS485/RS485-P 2744429 |
||
LON Works ![]() |
24V ac/dc | Similar to our standard RS 485 Repeater shown above this version is designed special for LON Works RS 485 Networks. | PSM-ME-REP LON 485-P 2708041 |
Datasheet Accessories |
|
RS485 Isolater/Repeater![]() |
24Vdc | RS485 Cu to Cu bus repeater, for use in extending the limitations set by the RS485 2-wire standard. Can be bussed with the appropriate PSI-MOS fiber optic modules using the T-BUS connector system | PSI-REP-RS485W2 2313096 |
Datasheet Accessories |
dwg dxf |
Profibus Isolater/Repeater![]() |
24Vdc | Profibus Cu to Cu bus repeater, for use in extending the limitations set by the Profibus protcol. Can be bussed with the appropriate PSI-MOS fiber optic modules using the T-BUS connector system | PSI-REP-PROFIBUS/12MB 2708863 |
Datasheet Accessories |
dxf |











