Copper to Fiber Data Converter

RS-232 (V.24)

Module
Grouping
  Power   Product Description   Type Description/
Order Number
  Datasheet/
Manual
  CAD
Drawing
Point to Point, End of Line, Star

  24V dc   660 nm fiber converters for end of line and point to point applications. For use with polymer and HCS fiber optic cable
Fiber Optic Type: Wavelength - 660nm
Fiber Connector Type: F-SMA
Fiber Optic Distance:
  < 100 m POF
  < 800 m HCS
 
PSI-MOS-RS232/FO-660E
2708368
  Datasheet
Accessories
  CAD
850 nm fiber converters for end of line and point to point applications. For use with HCS and glass fiber optic cable.
Fiber Optic Type: Wavelength - 850nm
Fiber Connector Type: ST
Fiber Optic Distance:
  < 2800 m HCS
  < 4800 m Glass
 
PSI-MOS-RS232/FO-850E
2708371
  Datasheet
Accessories
  CAD

Point to Point, End of Line, Star

  24V dc   1300 nm fiber converter for end of line and point to point applications. For use with multimode and singlemode fiber optic cable. Fiber Optic Type: 1300nm
Fiber Connector: SC Duplex
Fiber Optic Distance:
< 15 Km MM
< 30 Km SM
  PSI-MOS-RS232/FO 1300E
2708588
  Datasheet    
Point to point redundant, line, star, star redundant

  24V dc   660 nm fiber converters with two fiber optic interfaces used to build point to point redundant, line, star, and star redundant networks. For use with polymer and HCS fiber optic cable.
Fiber Optic Type: Wavelength - 660nm
Fiber Connector Type: F-SMA
Fiber Optic Distance:
  < 100 m POF
  < 800 m HCS
 
PSI-MOS-RS232/FO-660T
2708410
  Datasheet
Accessories
  CAD
850 nm fiber converters with two fiber optic interfaces used to build point to point redundant, line, star, and star redundant networks. For use with HCS and glass fiber optic cable.
Fiber Optic Type: Wavelength - 850nm
Fiber Connector Type: ST
Fiber Optic Distance:
  < 2800 m HCS
  < 4800 m Glass
 
PSI-MOS-RS232/FO-850T
2708423
  Datasheet
Accessories
  CAD

 

 


RS-422 (V.11) / RS-485 4-Wire / INTERBUS

Module
Grouping
Power Product Description Type Description/
Order Number
Datasheet/
Manual
CAD
Drawing
Point to Point, End of Line, Star

24V dc 660 nm fiber converters for end of line and point to point applications. For use with polymer and HCS fiber optic cable.
Fiber Optic Type: Wavelength - 660nm
Fiber Connector Type: F-SMA
Fiber Optic Distance:
  < 100 m POF
  < 800 m HCS

PSI-MOS-RS422/FO-660E
2708342
Datasheet
Accessories
CAD
850 nm fiber converters for end of line and point to point applications. For use with HCS and glass fiber optic cable.
Fiber Optic Type: Wavelength - 850nm
Fiber Connector Type: ST
Fiber Optic Distance:
  < 2800 m HCS
  < 4800 m Glass

PSI-MOS-RS422/FO-850E
2708355
Datasheet
Accessories
CAD

Point to Point, End of Line, Star

24V dc 1300 nm fiber converter for end of line and point to point applications. For use with multimode and singlemode fiber optic cable. Fiber Optic Type: 1300nm
Fiber Connector: SC Duplex
Fiber Optic Distance:
< 15 Km MM
< 30 Km SM
PSI-MOS-RS422/FO-1300E
2708575
Datasheet  
Point to point redundant, line, star, star redundant

24V dc 660 nm fiber converters with two fiber optic interfaces used to build point to point redundant, line, star, and star redundant networks. For use with polymer and HCS fiber optic cable.
Fiber Optic Type: Wavelength - 660nm
Fiber Connector Type: F-SMA
Fiber Optic Type Distance:
  < 100 m POF
  < 800 m HCS

PSI-MOS-RS422/FO-660T
2708384
Datasheet
Accessories
CAD
850 nm fiber converters with two fiber optic interfaces used to build point to point redundant, line, star, and star redundant networks. For use with HCS and glass fiber optic cable.
Fiber Optic Type: Wavelength - 850nm
Fiber Connector Type: ST
Fiber Optic Distance:
  < 2800 m HCS
  < 4800 m Glass

PSI-MOS-RS422/FO-850T
2708397
Datasheet
Accessories
CAD

 

 


RS-485 2-Wire MODBUS, DATA-HIGHWAY RS485, etc.

Module
Grouping
Power Product Description Type Description/
Order Number
Datasheet/
Manual
CAD
Drawing
Point to Point, End of Line, Star, Tree

24V dc 660 nm fiber converters for end of line and point to point applications. For use with polymer and HCS fiber optic cable.
Fiber Optic Type: Wavelength - 660nm
Fiber Connector Type: F-SMA
Fiber Optic Distance:
  < 100 m POF
  < 800 m HCS

PSI-MOS-RS485W2/FO-660E
2708313
Datasheet
Accessories
CAD
850 nm fiber converters for end of line and point to point applications. For use with HCS and glass fiber optic cable.
Fiber Optic Type: Wavelength - 850nm
Fiber Connector Type: ST
Fiber Optic Distance:
  < 2800 m HCS
  < 4800 m Glass

PSI-MOS-RS485W2/FO-850E
2708339
Datasheet
Accessories
CAD

Point to Point, End of Line, Star, Tree

24V dc 1300 nm fiber converter for end of line and point to point applications. For use with multimode and singlemode fiber optic cable. Fiber Optic Type: 1300nm
Fiber Connector: SC Duplex
Fiber Optic Distance:
< 15 Km MM
< 30 Km SM
PSI-MOS-RS485W2/FO 1300E
2708562
Datasheet  
Point to point, tree, line, star, redundant structures

24V dc 660 nm fiber converters with two fiber optic interfaces used to build point to point, tree, line, star, and redundant networks. For use with polymer and HCS fiber optic cable.
Fiber Optic Type: Wavelength - 660nm
Fiber Connector Type: F-SMA
Fiber Optic Distance:
  < 100 m POF
  < 800 m HCS

PSI-MOS-RS485W2/FO-660T
2708300
Datasheet
Accessories
CAD
850 nm fiber converters with two fiber optic interfaces used to build point to point, tree, line, star, and redundant networks. For use with HCS and glass fiber optic cable.
Fiber Optic Type: Wavelength - 850nm
Fiber Connector Type: ST
Fiber Optic Distance:
  < 2800 m HCS
  < 4800 m Glass

PSI-MOS-RS485W2/FO-850T
2708326
Datasheet
Accessories
CAD

 

 


PROFIBUS

Module
Grouping
Power Product Description Type Description/
Order Number
Datasheet/
Manual
CAD
Drawing
Point to Point, End of Line, Star, Tree

24V dc 660 nm fiber converters for end of line and point to point applications. For use with polymer and HCS fiber optic cable.
Fiber Optic Type: Wavelength - 660nm
Fiber Connector Type: F-SMA
Fiber Optic Distance:
  < 70 m POF
  < 400 m HCS

PSI-MOS-PROFIB/FO-660E
2708290
Datasheet
Accessories
CAD
850 nm fiber converters for end of line and point to point applications. For use with HCS and glass fiber optic cable.
Fiber Optic Type: Wavelength - 850nm
Fiber Connector Type: ST
Fiber Optic Distance:
  < 800 m HCS
  < 3300 m Glass

PSI-MOS-PROFIB/FO-850E
2708274
Datasheet
Accessories
CAD
850 nm fiber converters for end of line and point to point applications. For use with HCS and glass fiber optic cable.
Fiber Optic Type: Wavelength - 850nm
Fiber Connector Type: ST
Fiber Optic Distance:
  < 800 m HCS
  < 3300 m Glass
With Conformal coated PCB

PSI-MOS-PROFIB/FO-SO
2708711
Datasheet
Accessories
 

Point to Point, End of Line, Star, Tree

24V dc 1300 nm fiber converter for end of line and point to point applications. For use with multimode and singlemode fiber optic cable. Fiber Optic Type: 1300nm
Fiber Connector: SC Duplex
Fiber Optic Distance:
< 15 Km MM
< 30 Km SM
PSI-MOS-PROFIB/FO 1300E
2708559
Datasheet  
Point to point, line, star, tree, redundant ring

24V dc 660 nm fiber converters with two fiber optic interfaces used to build point to point, line, star, tree, and redundant ring networks. For use with polymer and HCS fiber optic cable.
Fiber Optic Type: Wavelength - 660nm
Fiber Connector Type: F-SMA
Fiber Optic Distance:
  < 70 m POF
  < 400 m HCS

PSI-MOS-PROFIB/FO-660T
2708287
Datasheet
Accessories
CAD
850 nm fiber converters with two fiber optic interfaces used to build point to point, line, star, tree, and redundant ring networks. For use with HCS and glass fiber optic cable.
Fiber Optic Type: Wavelength - 850nm
Fiber Connector Type: ST
Fiber Optic Distance:
  < 800 m HCS
  < 3300 m Glass

PSI-MOS-PROFIB/FO-850T
2708261
Datasheet
Accessories
CAD
850 nm fiber converters with two fiber optic interfaces used to build point to point, line, star, tree, and redundant ring networks. For use with HCS and glass fiber optic cable.
Fiber Optic Type: Wavelength - 850nm
Fiber Connector Type: ST
Fiber Optic Distance:
  < 800 m HCS
  < 3300 m Glass
With Conformal coated PCB

PSI-MOS-PROFIB/FO-SO
2708614
Datasheet
Accessories
 

Point to Point, End of Line, Star, Tree, Redundant Ring

24V dc 1300 nm fiber converter with two fiber optic interfaces used to build point to point, line, star, tree and redundant ring networks. For use with multimode and singlemode fiber optic cable. Fiber Optic Type: 1300nm Fiber
Connector: SC Duplex
Fiber Optic Distance:
< 15 Km MM
< 30 Km SM
PSI-MOS-PROFIB/FO 1300T
2708892
Datasheet  

 

 


DEVICENET / CAN / CANOPEN

Module
Grouping
Power Product Description Type Description/
Order Number
Datasheet/
Manual
CAD
Drawing
Point to Point, End of Line, Star, Tree

24V dc 660 nm fiber converter base unit with CAN and FO interface for end of line and point to point applications. For use with polymer and HCS fiber optic cable.
Fiber Optic Type: Wavelength - 660nm
Fiber Optic Distance:
  < 100 m POF
  < 800 m HCS

PSI-MOS-DNET CAN/FO-660BM
2708054
Datasheet
Accessories
CAD
850 nm fiber converter base unit with CAN and FO interface for end of line and point to point applications. For use with HCS and glass fiber optic cable.
Fiber Optic Type: Wavelength - 850nm
Fiber Optic Distance:
  < 2800 m HCS
  < 4800 m Glass

PSI-MOS-DNET CAN/FO-850BM
2708083
Datasheet
Accessories
CAD
Used in combination with the line, star, tree, and redundant structures

24V dc 660 nm fiber converter extension module with an FO interface for use in combination with base modules (can not be used by itself). For expanding topology to line, star, tree, and redundant structures. For use with polymer and HCS fiber optic cable.
Fiber Optic Type: Wavelength - 660nm
Fiber Optic Distance:
  < 100 m POF
  < 800 m HCS

PSI-MOS-DNET CAN/FO-660 EM
2708067
Datasheet
Accessories
CAD
850 nm fiber converter extension module with an FO interface for use in combination with base modules (can not be used by itself). For expanding topology to line, star, tree, and redundant structures. For use with HCS and glass fiber optic cable.
Fiber Optic Type: Wavelength - 850nm
Fiber Optic Distance:
  < 2800 m HCS
  < 4800 m Glass

PSI-MOS-DNET CAN/FO-850 EM
2708096
Datasheet
Accessories
CAD

 

 


Further information and services related to this article