Industrial Ethernet Converters/Accessories
Please select:
Device Servers
| Module Grouping |
Power | Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing | ||||
Serial RS-232![]() |
24V | Serial RS232 Device Server for 10/100 BaseT(x) | FL COMSERVER RS232 2744490 |
Datasheet |
|||||
Serial RS-485![]() |
24V | Serial RS485 Device Server for 10/100 BaseT(x), Modbus Gateway (Modbus ASCII, RTU, Modbus TCP) | FL COM SERVER RS-485 2708740 |
Datasheet |
|||||
![]() |
24V | The FL Comserver Uni (Universal) supports the functions of cable replacement, network integration, TCP/UDP protocol, Modbus gateway and establishing a PPP connection, all of the above can be implemented with a single device. | FL COM SERVER UNI 232/422/485 2313452 |
||||||
![]() |
24V | The FL Comserver Basic supports the TCP / UDP protocol and is the ideal solution for serial cable replacement and network integration. | FL COM SERVER BASIC 232/422/485 2313478 |

Ethernet to Fiber Converters
| Module Grouping |
Power | Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing |
10/100BASE-T to Fiber![]() |
24Vdc | Ethernet RJ45 to Fiber Optic Converter (Polymer and HCS fiber), with SC Connection | FL MC 10/100BASE-T/FO 660 2708193 |
||
10/100BASE-T to Fiber![]() |
24Vdc | Ethernet RJ45 to Fiber Optic Converter (Glass MM fiber), with ST Connection | FL MC 10/100BASE-T/FO G1300 ST 2708986 |
dxf | |
10/100BASE-T to Fiber![]() |
24 V dc | Ethernet RJ45 to Fiber Optic Converter (Glass fiber) with SC Connection for Multi-mode Fiber | FL MC 10/100BASE-T/FO G1300 2708164 |
Datasheet |
|
| Ethernet RJ45 to Fiber Optic Converter (Glass fiber) with SC Connection for Single Mode Fiber | FL MC 10/100BASE-T/FO G1300SM 2708177 |
Datasheet |

Ethernet Copper and Fiber Accessories/Tools
| Module Grouping |
Power | Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing |
RJ45 Adapter![]() |
Screw Terminal to RJ45 Adapter for Category 5 Cabling | FL CAT5 Terminal Box 2744610 |
dwg dxf | ||
RJ45 Connectors![]() |
RJ45 connector, shielded, bending protection bushing, 2 pieces, green for crossed cable | FL PLUG RJ45 GN2 2744571 |
|||
RJ45 Crimp Tool![]() |
Crimping pliers for mounting the RJ45 connectors | FL CRIMPTOOL 2744869 |
|||
DIY FO Kit![]() |
Polymer Fiber DIY connection kit for FSMA connectors. For SC RJ connectors, use with 1656673. | PSM-POF-KONFTOOL 2744131 |
Datasheet |
||
DIY FO Kit![]() |
SC RJ connection kit for HCS fiber optic cable | PSM-HCS-KONFTOOL-SC-RJ 2708876 |
|||
FO Polishing Kit![]() |
SC RJ polishing kit for use with 2744131 | VS-SCRJ-POF-POLISH 1656673 |
|||
SC RJ Connectors![]() |
SC RJ Connectors for POF cable, 1 set | PSM-SET-SCRJ-DUP/2-POF 2708656 |
Datasheet |
||
SC RJ Connectors![]() |
SC RJ Connectors for HCS cable, 1 set | PSM-SET-SCRJ-DUP/2-HCS 2313070 |
|||

Surge Protection Devices
| Module Grouping |
Power | Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing |
10/100 BaseT![]() |
Surge protection for 10/100 BaseT CAT5E ethernet cabling systems with RJ45 interface | D-LAN-CAT.5E 2858991 |
Datasheet |
||
| with attached Din Rail mounting foot | D-LAN-CAT.5E-U 2859084 |
Datasheet |
|||
D-LAN![]() |
19" rack mount surge protection device for 4 - 24 ports | D-LAN-19"-… |
Datasheet |
||
10 Base 2 & 10 Base 5![]() |
Surge protection for 10 Base 2 & 10 Base 5 (BNC and N connectors) coaxial ethernet cabling systems | BNC Connector C-UFB-5DC/E-LAN 2809487 Type N Connector |
|||



















