Industrial Bluetooth Converter/Accessories
Arc Flash Prevention with Serial Bluetooth
Using a Bluetooth enabled device such as a laptop or PDA you can now easily retrieve or program data into your PLC remotely.
No longer will you need to take additional safety precautions to retrieve data from your control cabinet.
Industrial Bluetooth modems from Phoenix Contact allow for easy flexibility and integration into your existing control cabinet – saving you important time and adding safety.

2.4 GHz Point to Multipoint Bluetooth Wireless Data
| Module Grouping |
Power | Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing |
![]() |
10Vdc - 30Vdc | Supports RS 232, RS 422, & RS 485.. Modbus & Profibus Protocols, Designed for use with Interface System Power Supply. Bluetooth Profibus Application Note |
![]() PSI-WL-RS232-RS48/BT 2708517 |
Datasheet |
dxf |
![]() |
4 Vdc - 6 Vdc | Easy, serial Point-to-Point cable substitute for RS232 interfaces. Transmission speed up to 115.2 KB/s. Class II device – reliable communication up to 90 ft. Configuration via Windows based software. | PSI-WL-PLUG-RS232/BT 2708494 |
Datasheet |

1/4 Wave Whip Antennas
| Module Grouping |
Power | Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing |
![]() |
2dB Gain, Omnidirectional Antenna, cable length 1.5m w/ MCX (M) connector | RAD-ISM-2400-ANT-OMNI--2-1 2867461 |
|||

High Gain Antennas
| Module Grouping |
Power | Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing |
![]() |
8dB Gain, Directional Antenna, with mounting brackets, SMA(F) connection | RAD-ISM-2400-ANT-PAN-8-0 2867610 |
|||
![]() |
9dB Gain, Omnidirectional Antenna, with mounting brackets, Connection N type (f) | RAD-ISM-2400-ANT-OMNI-9-0 2867623 |
Datasheet |
||

Cables & Cable Adapters
| Module Grouping |
Power | Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing |
![]() |
Adapter Cable, 100cm in length, MCX (m) to SMA (m). Used with the 8dB gain directional Antenna (2867610) | RAD-PIG-EF316-MCX-SMA 2867678 |
Datasheet |
||
| Adapter Cable, 50cm in length, MCX (m) to N type (m). Used with the 9dB Omni Antenna (2867623) | RAD-PIG-EF316-MCX-N 2867681 |
Datasheet |
|||
![]() |
3 meter extension antenna cable, with type N (m) connectors on each end. | RAD-CAB-EF393-3M 2867649 |
Datasheet |
||
| 5 meter extension antenna cable, with type N (m) connectors on each end. | RAD-CAB-EF393-5M 2867652 |
Datasheet |
|||
| 10 meter extension antenna cable, with type N (m) connectors on each end. | RAD-CAB-EF393-10M 2867665 |
Datasheet |
|||
![]() |
2 Meter 9pin D-Sub (f) to 9pin D-Sub (f) with 1:1 connection. Used for serial communication and programming of the Bluetooth Radios | PSM-KA-9 Sub9/BB/2METER 2799474 |
|||











