Process Displays/Setpoint Alarms
Programmable Displays - Universal/Configurable
| Module Grouping |
Power | Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing |
Analog Input![]() |
24 V dc | Displays 0-10V or (0)4-20mA signals or can be programmed to display the analog values as application based measurements (eg. 4-20mA=200.1000lbs). 5 digit display with isolated circuits. | MCR-SL-D-U/I 2864011 |
Datasheet |
dxf |
Thermocouple Input![]() |
10-30 V dc | Displays type J or K thermocouple input signals in C or F. 5 digit display with isolated circuits. | MCR-SL-D-TE-JK 2864121 |
||
PT100 Input![]() |
10-30 V dc | Displays PT100 (2-,3-,4-wire configurations) RTD input signals in C or F. 5 digit display with isolated circuits. | MCR-SL-D-PT100 2864119 |
||
Analog Input with setpoint Alarms![]() |
10-30 V dc | Displays analog signals (current or voltage) or can be programmed to display the analog values as application based measurements (eg. 4-20mA=200.1000lbs). Provides two programmable setpoint alarm relays with hysteresis. 5 digit display with isolated circuits. | MCR-FL-D-U/I-2SP-24 2864215 |
Datasheet |
|
Analog Input with setpoint Alarms![]() |
90-260 V ac | Displays analog signals (current or voltage) or can be programmed to display the analog values as application based measurements (eg. 4-20mA=200.1000lbs). Provides two programmable setpoint alarm relays with hysteresis. 5 digit display with isolated circuits. Accepts 90-260 V ac supply voltage. Provides 24 V dc auxillary supply to power external device. | MCR-FL-D-U/I-2SP-230 2864228 |
Datasheet |
|
Temperature Input with setpoint Alarms![]() |
10-30 V dc | Displays inputs signals from thermocouple, PT100 RTDs, resistance, linear mV or can be programmed to display the analog values as application based measurements (eg. 0 to 400 Ohms=50...450mm). Provides two programmable setpoint alarm relays with hysteresi | MCR-FL-D-T-2SP-24 2864231 |
Datasheet |
|
Temperature Input with setpoint Alarms![]() |
90-260 V ac | Displays inputs signals from thermocouple, PT100 RTDs, resistance, linear mV or can be programmed to display the analog values as application based measurements (eg. 0 to 400 Ohms=50...450mm). Provides two programmable setpoint alarm relays with hysteresi Accepts 90-260 V ac supply voltage. Provides 24 V dc axillary supply to power external device. | MCR-FL-D-T-2SP-230 2864244 |
Datasheet |
|
Digital Display of Pulses, Frequency and Time![]() |
10-30 V dc | The digital display MCR-SL-D-fit is a multipurpose device to indicate pulses, frequency and time. 6digt LED display, 8 mm height characters IP65 Protection on front panel when properly mounted | MCR-SL-D-fit 2864024 |
||
DIN Rail Adapter![]() |
N/A | The MCR-SL-D-RA DIN rail adapter enables digital displays in 24 x 48 mm DIN format to be mounted on standard DIN rails. The DIN rail adapter can be mounted on 35 mm DIN rails according to EN 60715. | MCR-SL-D-RA 2810081 |
Datasheet |

Programmable Setpoint Alarms
| Module Grouping |
Power | Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing |
Universal/Configurable![]() |
24 V dc | Universal temperature setpoint alarm for RTDs, Thermocouples, Voltage, Current and Resistance. Two SPDT Relay contact outputs. Programmable via software (programming kit) or front face keypads. 3-way isolated. Integrated display. 45mm wide. | MCR-PSP-DC 2811925 |
Datasheet |
dwg dxf |
| Universal temperature setpoint alarm for RTDs, Thermocouples, Voltage, Current and Resistance. Two SPDT Relay contact outputs. Programmable via software (programming kit) or front face keypads. Integrated display. 45mm wide. | MCR-PSP 2811912 |
Datasheet |
dwg dxf | ||
| Programming software kit with cable. Programs MCR-T/UI, MCR-f-UI, and MCR-S. | MCR-CONFIG-KIT-A 5600479 |
||||
Analog input setpoint switch![]() |
24 V dc | Analog input options of 0-10V or (0)4-20mA with adjustable setpoint and hysteresis. Can be used in single mode or differential mode. SPDT relay contact and simultaneous transistor outputs with 25ms response time. 17.5mm wide. | MCR-SWS/U 2766465 |
Datasheet |
|
| Analog input options of 0-10V or (0)4-20mA with adjustable setpoint and hysteresis. Can be used in single mode or differential mode. SPDT relay contact and simultaneous transistor outputs with 25ms response time. 17.5mm wide. | MCR-SWS/I 2766478 |
Datasheet |
|||
Configurable Analog input setpoint with two Alarm contacts![]() |
24 V dc | Analog input options of 0-10V or (0)4-20mA with adjustable setpoint and hysteresis. Can be used in single mode or differential mode. 100% adjustments of two independent SPDT relay contacts with 8ms response time. 45mm wide. | MCR-2SP-UI 2769802 |
Datasheet |
|
| Analog input options of 0-10V or (0)4-20mA with adjustable setpoint and hysteresis. Can be used in single mode or differential mode. 100% adjustments of two independent SPDT relay contacts with 8ms response time. 45mm wide. With 3-way isolation. | MCR-2SP-UI-DC 2769873 |
Datasheet |
|||
Loop powered 4-20mA setpoint switch![]() |
Loop powered 4-20mA input with adjustable setpoint and latching or non-latching Form C (SPDT) relay contact. 1ms response time. 22.5mm wide. | MCR-SPP-I-4 2810049 |
|||













