AC/DC Current Transducers/Monitoring Relays
Universal/Configurable
| Module Grouping |
Power | Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing |
Range within 55 A ac/dc![]() |
24 V dc | Hall effect sensor based current inputs of ac, dc and distorted signal, with true rms measurement (range selectable within 55 A)with proportional analog output, and setpoint relay contact as alarm option. 22.5mm wide. | ![]() MCR-S-10/50-UI-. Refer to manual for part numbers |
||
Range within 11 A ac/dc![]() |
24 V dc | Hall effect sensor based current inputs of ac, dc and distorted signal, with true rms measurement (range selectable within 11 A)with proportional analog output, and setpoint relay contact as alarm option. 22.5mm wide. | ![]() MCR-S-1/5-UI-. Refer to manual for part numbers |
dxf | |
![]() |
Programming software kit with cable. Programs MCR-T/UI, MCR-f-UI, and MCR-S. | MCR-CONFIG-KIT-A 5600479 |
|||
Alarm Setpoint within 16 A ac![]() |
24 V dc | AC current monitoring relay with adjustable input 0-16 A ac, adjustable setpoint and hysteresis and SPDT relay contact output, 22.5mm wide. | MCR-SL-S-16-SP-24 2864464 |
dxf | |

Dedicated AC input converters
| Module Grouping |
Power | Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing |
Input Loop powered AC input 1 or 5 A![]() |
1 or 5 A ac sinusoidal current inputs with voltage (0-10V) or current (0-20mA) outputs. Device is powered via the input ac signal, 22.5mm wide | MCR-SLP-1/5-UI-0 2814359 |
dxf | ||
AC inputs for up to 100A, 200A, and 400A![]() |
24Vdc | High current measuring transducers for inputs up to 400A AC, with outputs of 0 - 5Vdc, and 0 - 10Vdc, or 4 - 20mA. | MCR-SL-S-..00-U(I)-(LP) Refer to manual for part numbers |
Datasheet |
|









