Frequency Transducers, Transducers / D/A Converters
Frequency/Pulse Conversion
| Module Grouping |
Power | Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing |
Universal Frequency Transducer![]() |
24 V dc | Universal frequency/pulse transducer. PC/Key pad programmable between 0 to 120 kHz (in 0.1 HZ increments) selectable analog output and setpoint alarm. | ![]() MCR-f-UI-DC 2814605 |
Datasheet |
dxf |
| Software programming software kit for frequency transducer. | MCR-CONFIG-KIT-A 5600479 |

Potentiometer/Resistance Conversion
| Module Grouping |
Power | Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing |
Potentiometer and resistance inputs![]() |
24 V dc | Potentiometer (3-wire) inputs for 0-100 Ohms to 0-20kOhms with proportional voltage (0-10V) or current [(0)4-20mA)] outputs. Available with isolated or non-isolated options. 22.5mm wide | MCR-R/… Refer to datasheet for part numbers |
Datasheet |
|
Potentiometer and resistance inputs![]() |
24 V dc | Potentiometer (3-wire) inputs or 2-wire resistance inputs, range selectable within 8kOhms with proportional analog outputs. Available with isolated or non-isolated options. 17.5mm wide. Factory configured. | ![]() MCR-T/UI-… 2814113 |
Datasheet |
|
| Potentiometer (3-wire) inputs or 2-wire resistance inputs, range selectable within 8kOhms with proportional analog outputs. Available with isolated or non-isolated options. 17.5mm wide. Software required for configuration. | ![]() MCR-T/UI-E-NC 2814126 |
Datasheet |
dxf | ||
| Programming software kit with cable. Programs MCR-T/UI, MCR-f-UI, and MCR-S. | MCR-CONFIG-KIT-A 5600479 |






