Temperature Transducer

Externally Powered (4-Wire) - Universal/Configurable

Module
Grouping
Power Product Description Type Description/
Order Number
Datasheet/
Manual
CAD
Drawing
Programmable Temperature Inputs

24 V dc Universal temperature transducer/alarm for RTDs, Thermocouples, mV Signals with selectable analog output and setpoint alarm.
MCR-T-UI-E
2814113
Datasheet

Manual

Configuration Sheet
 

dxf
 
Universal temperature transducer/alarm for RTDs, Thermocouples, mV Signals with selectable analog output and setpoint alarm. Non-configured requires programming software kit.
MCR-T-UI-E/NC
2814126
Datasheet

Manual

Configuration Sheet
 

dxf
 
Programmable Temperature Alarms

24 V dc Universal temperature setpoint alarm with 3-way isolation for RTDs, Thermocouples, Voltage, Current and Resistance. Two SPDT Relay contact outputs. Programmable via software (programming kit) or front face keypads. Integrated display. 45mm wide. MCR-PSP-DC
2811925
Datasheet

Manual
 

dwg
dxf
 
Universal temperature setpoint alarm for RTDs, Thermocouples, Voltage, Current and Resistance. Two SPDT Relay contact outputs. Programmable via software (programming kit) or front face keypads. Integrated display. 45mm wide. MCR-PSP
2811912
Datasheet

Manual
 

dwg
dxf
 

 


Dedicated Temperature Transducer

Module
Grouping
Power Product Description Type Description/
Order Number
Datasheet/
Manual
CAD
Drawing
PT100 Dip Switch selectable transducer

24 V dc Dip switch configurable temperature transducer for PT100 RTD in 2-, 3-, 4-wire configurations. Current or voltage output options with isolated and non-isolated options for input and power supply, 17.5mm wide. MCR-PT100-...-DC
Refer to datasheet
for part numbers
Datasheet
 
 
PT100 RTD setpoint Alarm

24 V dc Setpoint alarm for 2-wire Pt100 RTD input with SPDT relay contact output, 12.5mm wide MCR-SL-PT100-SP
2814948

Manual
 

dxf
 
Thermocouple transducer: J and K type

24 V dc Dip switch configurable thermocouple transducer for type J and K. Current or voltage output options with isolated and non-isolated options for input and power supply, 17.5mm wide. MCR-TE-JK-…
Refer to datasheet
for part numbers
Datasheet
 
dxf
 

 


Output Loop-Powered (2-wire) - Universal/Configurable

Module
Grouping
Power Product Description Type Description/
Order Number
Datasheet/
Manual
CAD
Drawing
HART compatible/Intrinsically Safe

DIN mount: Universal temperature transducer for RTDs, Thermocouples, mV and resistance signals with loop powered 4-20mA output. Intrinsically Safe rated and HART compatible. Configured via HART configurators or HART modems and HART configuration software, Loop powered. Suitable for Class 1, Div1 installations when used with IS barrier

Download the DDL

MCR-FL-TS-LP-I-Ex
2864587

Manual
 

dxf
 
Intrinsically Safe

DIN mount: Universal temperature transducer for RTDs, Thermocouples, mV and resistance signals with loop powered 4-20mA output. Intrinsically Safe rated. Configured via Phoenix Contact MCR-PI-CONF-WIN, programming software, 12.5mm wide. Suitable for Class 1, Div1 installations when used with IS barrier. MCR-FL-T-LP-I-Ex
2864574

Manual
 

dxf
 
Temperature Inputs

DIN mount: Universal temperature transducer for RTDs, Thermocouples, mV and resistance signals with loop powered 4-20mA output. Configured via programming software, 12.5mm wide. MCR-FL-T-LP-I
2864561

Manual
 

dxf
 
HART compatible/Intrinsically Safe

Head mount: Universal temperature transducer for RTDs, Thermocouples, mV and resistance signals with loop powered 4-20mA output. Intrinsically Safe rated and HART compatible. Configured via HART configurators or HART modems and configuration software. Suitable for Class 1, Div1 installations when used with IS barrier.

Download the DDL

MCR-FL-HT-TS-I-Ex
2864545

Manual
 

dxf
 
Intrinsically Safe

Head mount: Universal temperature transducer for RTDs, Thermocouples, mV and resistance signals with loop powered 4-20mA output. Intrinsically Safe rated. Configured via programming software. Suitable for Class 1, Div1 installations when used with IS barrier. MCR-FL-HT-T-I-Ex
2864532

Manual
 

dxf
 
Temperature Inputs

Head mount: Universal temperature transducer for RTDs, Thermocouples, mV and resistance signals with loop powered 4-20mA output. Configured via programming software. MCR-FL-HT-T-I
2864529

Manual
 

dxf
 

 


Dedicated Loop Powered Temperature Transducer

Module
Grouping
Power Product Description Type Description/
Order Number
Datasheet/
Manual
CAD
Drawing
PT100 loop powered Transducer

DIN mount: Configurable PT100 (2-,3-,4-wire) transducer with loop powered 4-20mA output. Configured via programming software. MCR-SL-PT100-LP-I
2864558

Manual
 

dxf
 
PT100 loop powered Transducer

Head mount: Configurable PT100 (2-,3-,4-wire) transducer with loop powered 4-20mA output. Configured via programming software. MCR-SL-HT-PT100-LP-I
2864516

Manual
 

dxf
 

 


Programming Software & Cable

Module
Grouping
Power Product Description Type Description/
Order Number
Datasheet/
Manual
CAD
Drawing


Programming software kit with cable. Programs MCR-T/UI, MCR-f-UI, and MCR-S. MCR-CONFIG-KIT-A
5600479
   
Programming software kit with cable. Programs all MCR-Loop powered temperature modules. MCR-CONFIG-KIT-B
5604137
   


Programming software for Part-A and Part-B. Downloadable here: MCR-PI-CONF-WIN MCR/PI-CONF-WIN
   

 


Further information and services related to this article