Signal Isolators/Converters
Please select:
Externally Powered (4-Wire) - Universal/Configurable
| Module Grouping |
Power | Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing |
Universal Isolator![]() |
24V dc | Universal isolator, DC powered, 17.5mm wide with > 225 different signal range combinations | ![]() MCR-C-UI-UI-DCI 2810913 |
Datasheet |
dxf |
| Same as above with 450Hz cut-off frequency, 0.8ms response time. | MCR-C-UI-UI-450-DCI 2810887 |
dxf | |||
Universal Isolator![]() |
20-253 V ac/dc | Universal isolator, 12.5mm wide, unipolar inputs/outputs 10KHz cut-off frequency (35s)response time. | MCR-FL-C-UI-UI-DCI-24/230 2814838 |
Datasheet |
dxf |
Universal Isolator![]() |
20-253 V ac/dc | Universal isolator, 12.5mm wide, unipolar inputs/outputs 10KHz cut-off frequency (35s)response time, with unipolar and bipolar inputs/outputs includes zero and span adjustments. | MCR-FL-C-UI-UI-B-DCI-24/230 2864325 |
Datasheet |
dxf |
![]() |
24 V dc | Range selectable for mV inputs within -20 to +2400mV with proportional analog output | ![]() MCR-T/UI-E 2814113 |
Datasheet |
dxf |
| Range selectable for mV inputs within -20 to +2400mV with proportional analog output. Software required for configuration. | ![]() MCR-T/UI-E-NC 2814126 |
Datasheet |
dxf | ||
| Programming software kit with cable. Programs MCR-T/UI, MCR-f-UI, and MCR-S. | MCR-CONFIG-KIT-A 5600479 |
||||
![]() |
24 V dc | Universal frequency/pulse converter. PC/Key pad programmable between 0 to 120 kHz (in 0.1 HZ increments) selectable analog output and setpoint alarm. | ![]() MCR-f-UI-DC 2814605 |
Datasheet |
dxf |
| Programming software kit with cable. Programs MCR-T/UI, MCR-f-UI, and MCR-S. | MCR-CONFIG-KIT-A 5600479 |

Dedicated/Fixed Isolators
| Module Grouping |
Power | Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing |
4-20mA/4-20mA![]() |
20-253 V ac/dc | 4-20mA/4-20mA isolator, 4kV isolation 12.5mm wide with zero and span adjustments | MCR-SL-C-I/I-00-DC-600-24/230 2814980 |
Datasheet |
dxf |
Dedicated Isolators/Converters![]() |
24 V dc | 12.5mm wide, isolators for dedicated signal inputs and outputs (refer to datasheet for part numbers). | MCR-C-... Refer to datasheet for part numbers |
Datasheet |

Universal Analog Splitter
| Module Grouping |
Power | Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing |
Analog Splitter![]() |
24 V dc | Dip switch configurable analog splitter with 4-way isolation 17.5mm wide. Can be configured to 2 separate output configurations. | ![]() MCR-FL-C-UI-2UI-DCI-NC 2814867 |
Datasheet |
dxf |

Input Loop-Powered (2-Wire) - Loop Powered Isolators
| Module Grouping |
Power | Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing |
Single/Multi-Channel Loop Isolators![]() |
1 Channel (12.5mm wide) loop powered isolator 4-20mA input/output. | MCR-1CLP-I/I-00 2814016 |
Datasheet |
dxf | |
| 2 Channel (12.5mm wide) loop powered isolators 4-20mA input/output. | MCR-2CLP-I/I-00 2814029 |
Datasheet |
|||
| 4 Channel (22.5mm wide) loop powered isolators 4-20mA input/output. | MCR-4CLP-I/I-00 2814045 |
Datasheet |
dxf | ||
| 1 Channel (12.5mm wide) loop powered isolator with 4kV isolation. | MCR-SL-1CLP-I/I-00-4kV 2814841 |
dxf | |||

Output Loop-Powered (2-Wire) - Configurable Loop Powered Isolator
| Module Grouping |
Power | Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing |
Output Loop Powered![]() |
Configurable input with 4-20mA output to interface with active (sourcing) PLC input cards. Isolates between 2 powered signal loops. | MCR-CLP-UI-I-4 2814058 |
Datasheet |
dxf | |

Repeater Power supply (Current Repeater) - Current Repeaters
| Module Grouping |
Power | Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing |
Current Repeaters![]() |
24 V dc | Repeater power supplies for 2,3-wire field transmitters 17.5mm wide. | MCR-CPS-I/I-44-E 2814553 |
Datasheet |
|
| Same as above with HART (SMART) protocol bi-directional transmission. | MCR-CPSS-I/I-44-E 2810900 |
dxf | |||
Loop Powered Repeater![]() |
Loop powered isolator/repeater power supply (bi-directional) with 3kV isolation | MCR-CP-I/I-00 2769585 |
Datasheet |
dxf | |
















