6mm Mini Analog / Signal Conditioners
Please select:
Customer Application Stories
- Small Scale Modules for Large Scale Wastewater Treatment (PDF 0,79 MB)
Signal Splitters only 6.2 mm wide provide high data quality

MINI MCR-SHUNT
| Module Grouping | Product Description | Type Description/ Order Number | Datasheet | |||
Shunt or mV signal transducer![]() |
MCR 3-way isolating amplifier, with configurable input/output, for electrical isolation and conversion of analog signals in the mV range. | MINI MCR-SL-SHUNT-UI-NC 2810780 | Datasheet Insert | |||
Shunt or mV signal Transducer![]() |
MCR 3-way isolating amplifier, with configurable input/output, for electrical isolation and conversion of analog signals in the mV range. | MINI MCR-SL-SHUNT-UI-SP-NC 2810793 | Datasheet Insert |

6mm Power
| Module Grouping |
Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing | |
System Power Supply![]() |
With DIN rail bus connector, powers up to 60 modules Input:85-264VAC(45-65Hz) Output:24VDC±1%, 1.5A |
![]() MINI-SYS-PS-100-240AC/24DC/1.5 2866983 |
Datasheet |
||
Power Terminal Block![]() |
24V | Allows use of DIN rail bus connector with up to 80 modules and standard power supply. Screw connections | MINI MCR-SL-PTB 2864134 |
Datasheet |
|
| Allows use of DIN rail bus connector with up to 80 modules and standard power supply. Spring connections | MINI MCR-SL-PTB-SP 2864147 |
Datasheet |
|||
DIN Rail Bus Connector![]() |
Bus connector for two MINI modules | ME 6.2TBUS-2 1.5/5-ST-3.81 GN 2869728 |
|||
DIN Rail Bus Connector![]() |
Bus connector for system power supply. Two connectors are required for each power supply to start the power bus. | ME 17.5 TBUS-2 1.5/5-ST-3.81 GN 2709561 |
|||

6mm Isolation and Conversion
| Module Grouping |
Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing | |
Configurable 3-way Isolating Amplifier![]() |
24V | Universal isolator, 36 signal range combinations, screw connection | ![]() MINI MCR-SL-UI-UI-NC 2864150 |
Datasheet Manual |
dxf |
| Universal isolator, 36 signal range combinations, spring connection | ![]() MINI MCR-SL-UI-UI-SP-NC 2864163 |
Datasheet Manual |
dxf | ||
| Configurable 3-way analog isolator, 0-30V input with configurable analog output. Screw connection | ![]() MINI MCR-SL-U-UI-NC 2865007 |
Datasheet Manual |
|||
| Configurable 3-way analog isolator, 0-30V input with configurable analog output. Spring cage connection | ![]() MINI MCR-SL-U-UI-SP-NC 2810078 |
Datasheet Manual |
|||
Dedicated 3-way Isolating Amplifier![]() |
24V | Dedicated isolator, 0(4)-20mA input/output, screw connection | ![]() MINI MCR-SL-I-I 2864406 |
Datasheet Manual |
dxf |
| Dedicated isolator, 0(4)-20mA input/output, spring connection | ![]() MINI MCR-SL-I-I-SP 2864723 |
Datasheet Manual |
dxf | ||
Dedicated 3-way Isolating Amplifier![]() |
24V | Dedicated isolator, 0-10V or ±10V input/output, screw connection | ![]() MINI MCR-SL-U-U 2864684 |
Datasheet Manual |
|
| Dedicated isolator, 0-10V or ±10V input/output, spring connection | ![]() MINI MCR-SL-U-U-SP 2864697 |
Datasheet Manual |
|||
Potentiometer to Analog Signal Transducer![]() |
Transducer for converting potentiometer positions to a standard analog signal, input 0...100 # to 0...100 k#. Screw connection | MINI-MCR-SL-R-UI 2864095 |
Datasheet Manual |
||
| Transducer for converting potentiometer positions to a standard analog signal, input 0...100 # to 0...100 k#. Spring cage connection | MINI-MCR-SL-R-UI-SP 2810256 |
Datasheet Manual |
|||
Analog to Frequency Signal Transducer![]() |
Frequency transducer for converting standard analog signals into frequency signals or PWM signals. Screw connection | MINI-MCR-SL-UI-F 2864082 |
Datasheet Manual |
||
| Frequency transducer for converting standard analog signals into frequency signals or PWM signals. Spring cage connection | MINI-MCR-SL-UI-F-SP 2810243 |
Datasheet Manual |
|||
Signal Splitter![]() |
24V | Signal splitter with configurable input 0(4)-20mA, 0-10V. Two 0(4)-20mA outputs, screw connection | MINI MCR-SL-UI-2I-NC 2864176 |
Manual |
|
| Signal splitter with configurable input 0(4)-20mA, 0-10V. Two 0(4)-20mA outputs, spring connection | MINI MCR-SL-UI-2I-SP-NC 2864189 |
Manual |
|||
Repeater Power Supply![]() |
24V | Repeater power supply with 2- or 3-wire 4-20mA input, and 4-20mA output, screw connection | ![]() MINI MCR-SL-RPS-I-I 2864422 |
Datasheet Manual |
|
| Repeater power supply with 2- or 3-wire 4-20mA input, and 4-20mA output, spring connection | ![]() MINI MCR-SL-RPS-I-I-SP 2864752 |
Datasheet Manual |
|||

6mm Loop Powered
| Module Grouping |
Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing | |
1 Channel Loop Powered Isolator![]() |
Single channel loop-powered isolator, screw connection | MINI MCR-SL-1CP-I-I 2864419 |
Datasheet Manual |
||
| Single channel loop-powered isolator, spring connection | MINI MCR-SL-1CP-I-I-SP 2864749 |
Datasheet Manual |
|||
2 Channel Loop Powered Isolator![]() |
2 channel loop-powered isolator, screw connection | MINI MCR-SL-2CP-I-I 2864655 |
Datasheet Manual |
||
| 2 channel loop-powered isolator, spring connection | MINI MCR-SL-2CP-I-I-SP 2864781 |
Datasheet Manual |
|||

6mm Temperature
| Module Grouping |
Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing | |
RTD Temperature Transducer![]() |
24V | Configurable temperature transducer for 2-,3-, or 4-wire PT100 RTDs, screw connection | ![]() MINI MCR-SL-PT100-UI-NC 2864273 |
Datasheet Manual |
|
| Configurable temperature transducer for 2-,3-, or 4-wire PT100 RTDs, spring connection | ![]() MINI MCR-SL-PT100-UI-SP-NC 2864286 |
Datasheet Manual |
|||
| Configurable temperature transducer for 2-, 3-, 4-wire PT100 RTD's. Monitoring range of -50C to +200C. Spring cage connection | ![]() MINI MCR-PT-100-UI-200-SP-NC 2864202 |
Datasheet Manual |
|||
| Configurable temperature transducer for 2-, 3-, 4-wire PT100 RTD's. Monitoring range of -50C to +200C. Screw connection | ![]() MINI MCR-PT-100-UI-200-NC 2864370 |
Datasheet Manual |
|||
Thermocouple Temperature Tranducer![]() |
24V | Configurable temperature transducer for J or K type thermocouples, screw connection | ![]() MINI MCR-SL-TC-UI-NC 2864299 |
Datasheet Manual |
|

6mm Control
| Module Grouping |
Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing | |
Limit Switch![]() |
24V | Configurable limit switch, 0(4)-20mA or 0-10V input, 1PDT output, screw connection | MINI MCR-SL-UI-REL 2864480 |
Datasheet Manual |
|
| Configurable limit switch, 0(4)-20mA or 0-10V input, 1PDT output, spring connection | |||||




















