Analog Signal Conditioners and Converters

Signal conditioning products provide you reliable testing and measurement for your application.
Additionally, signal conditioners are the ideal interface solution for your Class I, Div. 2 and Intrinsic Safety applications - more compact and easier to wire, install, and configure than other methods.
These DIN-rail mounted PLC and I/O system signal conditioners isolate, amplify, filter signals from harsh industrial interferences enhancing the overall reliability of your system.

Mini Signal Conditioners
Electrically isolate multiple parameters within your system including: signal conditioning, amplification, and analog signal filtering. T-Bus couplers give you're the ability to bridge power, isolate signals and provides you ultra low power dissipation.

Signal Isolators and Converters
Isolate and convert your analog signals with MCR 3-way signal conditioning. Signal isolators guarantee you electrical isolation of standard and analog signals.

Temperature Transducer
MCR temperature transducers can be used with your resistance thermometers and thermocouples. If you have Class I, Division 2 zones- these modules are approved.

Frequency, Potentiometer/Resistance, AD/DA Converters
Convert your frequency and speed signal values to analog signals for your control system.

Strain Gage Signal Conditioner
Amplify and condition your strain gage and load cell sensors to deliver highly accurate signal outputs. The signal conditioner includes 1,000 V three-way galvanic isolation between your power supply, input and output circuits.

Current Measuring Transducers
Convert your currents into standard analog signals with current measuring transducers. Input both your AC or DC currents as well as your analog or relay contact outputs.

AC/DC Voltage Transducers
Convert your voltage into a standard analog signal with voltage measuring transducers. Convert your DC voltages up to 660 V and your AC voltages up to 440V.

Process Displays/Setpoint Alarms
Measure and display your standard analog signals. Process displays provide your flexibility with two relay outputs.

Signal Conditioning Resource Center
- Customer Application Stories
- Signal Conditioner Video


