Wireless Accessories
Please select:
Radio-Ready Enclosure with Surge Protection and DC UPS
Turn-key Pre-Wired enclosure includes a MINI UPS, Power distribution, and surge protection for 900MHz radio systems. Enclosure, for 900MHz radio. Includes power supply, UPS, Battery back-up and Surge Protection.
|
Image |
Product Description |
Type Description/ Order Number |
Downloads |
|
|
Turn-key Pre-Wired enclosure includes a MINI UPS, Power distribution, and surge protection for 900MHz radio systems. |
RAD-SYS-NEMA4X-900 29 17 188 |
|
|
|
Pole Mounting Kit |
29 00 038 |
|
![]() |
Common rail assembly used with wireless radios includes Power supply, TMC Breaker, and 120VAC surge protection. |
COMMON WIRELESS RAIL 56 07 321 |
Data sheet |

Low-Loss Cables
| Module | Product Description | Type Description / Order Number |
Frequency | Downloads | ||||
![]() |
LMR240 Cable - 3ft cable Low loss cable |
RAD-CAB-LMR240-3
56 06 169 |
![]() |
![]() |
![]() |
![]() |
![]() |
Data sheet |
| LMR240 Cable - 10ft cable Low loss cable |
RAD-CAB-LMR240-10
56 06 124 |
![]() |
![]() |
![]() |
![]() |
![]() |
Data sheet | |
| LMR400 Cable - 20ft cable Low loss cable |
RAD-CAB-LMR400-20
56 06 125 |
![]() |
![]() |
![]() |
![]() |
![]() |
Data sheet | |
| LMR500 Cable - 25ft cable Low loss cable |
RAD-CAB-LMR500-25
56 06 126 |
![]() |
![]() |
![]() |
![]() |
![]() |
Data sheet | |

Cables
| Module | Product Description | Type Description / Order Number |
Frequency | Downloads | ||||
![]() | ||||||||
| RG58 Cable - 10ft cable |
RAD-CAB-RG58-10
28 67 364 |
![]() |
- | - | - | ![]() |
Data sheet | |
| RG58 Cable - 20ft cable |
RAD-CAB-RG58-20
28 67 212 |
![]() |
- | - | - | ![]() |
Data sheet | |
| RG213 Cable - 25ft cable |
RAD-CAB-RG213-25
28 67 597 |
![]() |
- | - | - | ![]() |
Data sheet | |
| RG213 Cable - 40ft cable |
RAD-CAB-RG213-40
28 67 377 |
![]() |
- | - | - | ![]() |
Data sheet | |
| RG213 Cable - 50ft cable |
RAD-CAB-RG213-50
28 67 225 |
![]() |
- | - | - | ![]() |
Data sheet | |
| LMR400 Cable - 60ft cable |
RAD-CAB-LMR400-60
28 67 380 |
![]() |
- | - | - | ![]() |
Data sheet | |
| LMR400 Cable - 80ft cable | RAD-CAB-LMR400-80
28 67 393 |
![]() |
- | - | - | ![]() |
Data sheet | |
| LMR400 Cable - 100ft cable | RAD-CAB-LMR400-100
28 67 238 |
![]() |
- | - | - | ![]() |
Data sheet | |
| LMR600 Cable - 125ft cable | RAD-CAB-LMR600-125
28 85 171 |
![]() |
- | - | - | ![]() |
Data sheet | |
| LMR600 Cable - 150ft cable |
RAD-CAB-LMR600-150
28 85 184 |
![]() |
- | - | - | ![]() |
Data sheet | |
| LMR900 Cable - 200ft cable |
RAD-CAB-LMR900-200
28 85 197 |
![]() |
- | - | - | ![]() |
Data sheet | |

Adapters
| Module | Product Description | Type Description / Order Number |
Frequency | Downloads | ||||
![]() |
RPSMA(M) to N(F) adapter (1 inch in length) Connector: RPSMA(M)->N(F) |
RAD-CON-RPSMA-N-SB
56 06 145 |
![]() |
![]() |
![]() |
![]() |
- | Data sheet |
![]() |
RPSMA(M) to N(M) adapter (1 inch in length) Connector: RPSMA(M)->N(M) |
RAD-CON-RPSMA-N-SS
56 06 141 |
![]() |
![]() |
![]() |
![]() |
- | Data sheet |
![]() |
N(F) to N(F) adapter Connector: N(F)->N(F) |
RAD-ADP-N/F-N/F
2867843 |
![]() |
![]() |
![]() |
![]() |
- | Data sheet |
![]() |
N(M) to SMA(F) adapter Connector: N(M)->SMA(F) |
RAD-ADP-N/M-SMA/F
2917036 |
![]() |
![]() |
![]() |
![]() |
- | Data sheet |
![]() |
RSMA(F) to SMA (F) adapter Connector: RSMA(F)->SMA(F) |
RAD-ADP-RSMA/F-SMA/F
2884538 |
![]() |
![]() |
![]() |
![]() |
- | Data sheet |
![]() |
RSMA(F) to SMA (F) adapter Connector: RSMA(F)->SMA(F) |
RAD-ADP-SMA/F-SMA/F
2884541 |
![]() |
![]() |
![]() |
![]() |
- | Data sheet |
![]() |
SMA(F) to 90 deg SMA(M) adapter Connector: SMA(F) -> 90 deg SMA(M) |
RAD-ADP-SMA/F-SMA/M-90
2917324 |
![]() |
![]() |
![]() |
![]() |
- | Data sheet |
![]() |
N(F) to SMA(M) 1' of EF316 Connector: N(F)->SMA(M) |
RAD-PIG-EF316-N-SMA
28 67 694 |
![]() |
![]() |
![]() |
![]() |
- | Data sheet |
![]() |
MCX(M) to N(M) 50cm of EF316 Connector: MCX(M)->N(M) |
RAD-PIG-EF316-MCX-N
28 67 681 |
![]() |
![]() |
![]() |
![]() |
- | Data sheet |
![]() |
MCX(M) to SMA(M) 1m of EF316 Connector: MCX(M)->SMA(M) |
RAD-PIG-EF316-MCX-SMA
28 67 678 |
![]() |
![]() |
![]() |
![]() |
- | Data sheet |
![]() |
MCX(M) 90deg to N(M) 4' of RG316 Connector: MCX(M)->N(M) |
RAD-CON-MCX90-N-SS
28 85 207 |
![]() |
![]() |
![]() |
![]() |
- | Data sheet |
![]() |
SMA(M) to N(M) 4' of RG316 Connector: SMA(M)->N(M) |
RAD-CON-SMA-N-SS
28 67 403 |
![]() |
![]() |
![]() |
![]() |
- | Data sheet |
![]() |
MCX(M) to N(F) 4' of RG316 Connector: MCX(M)->N(F) |
RAD-CON-MCX-N-SB
28 67 717 |
![]() |
![]() |
![]() |
![]() |
- | Data sheet |
![]() |
MCX(M) to N(M) 4' of RG316 Connector: MCX(M)->N(M) |
RAD-CON-MCX-N-SS
28 67 254 |
![]() |
![]() |
![]() |
![]() |
- | Data sheet |

Surge Suppressors
| Module | Product Description | Type Description / Order Number |
Frequency | Downloads | ||||
![]() |
Bulkhead Surge Protection for 900MHz Radios N(F) to N(M) Connector: N(F)->N(M) |
CN-UB-280DC-SB-BH-ASSY
56 02 357 |
![]() |
- | - | - | ![]() |
Data sheet Manual |
![]() |
Bulkhead Surge Protection for 900MHz Radios N(F) to N(F) Connector: N(F)->N(F) |
CN-UB-280DC-BB-BB-ASSY
56 03 859 |
![]() |
- | - | - | ![]() |
Data sheet Manual |
![]() |
Surge Protection for 2.4GHz - 5.8GHz Antennas N(F) to N(F) Connector: N(F)->N(F) |
CN-LAMBDA/4-5,9-BB
28 38 490 |
- | ![]() |
![]() |
![]() |
- | Data sheet |

General Accessories
| Module | Product Description | Type Description / Order Number |
Frequency | Downloads | ||||
![]() |
Mount for VAN antennas Connector: N/A |
RAD-ANT-VAN-MKT
28 85 870 |
![]() |
![]() |
![]() |
![]() |
- | |
![]() |
Class 1 Division 1 Explosion Proof Antenna Fitting. Meets NEMA 7, Class I, II, and III Division 1 and 2 Groups A, B, C, & D. No Lead Seal Required! Connector: N/A |
RAD-CON-MCX-RPSMA-EX
28 85 621 |
![]() |
![]() |
- | - | - | Data sheet |
![]() |
The RAD-CON-MCX-DLOAD is plugged into the antenna port of any Phoenix Contact wireless device to provide a 50 ohm load for the RF amplifier. This load prevents reflected RF energy from reflecting back into the amplifier and damaging it. Connector: N/A |
RAD-CON-MCX-DLOAD
56 05 899 |
![]() |
- | - | - | - | Data sheet |
![]() |
4-way antenna splitter to cascade receivers in one-way mode. Allows one antenna to be use when using several receivers paired to different transmitters in the field. Can be cascaded together to connect a maximum of 64 receivers to one antenna. Connector: N/A |
RAD-ISM-900-ANT-4
28 67 050 |
![]() |
- | - | - | - | Data sheet |
![]() |
MCX(M) to MCX(M) Connector: MCX(M)->MCX(M) |
RAD-CON-MCX-MCX-SS
28 67 607 |
![]() |
![]() |
![]() |
![]() |
- | Data sheet |
![]() |
Weatherproof tape for protection of adapters, splitters or cable connections. 10 meters |
RAD-TAPE-SV-25-10 2885812 |
![]() |
![]() |
![]() |
![]() |
| Data sheet |



























