Wireless Antennas

Antenna Selector Guide

For help selecting our antennas please use our Antenna Selector Guide.


Cellular

Module Product Description Type Description /
Order Number
Frequency Downloads

GSM/GPRS antenna, with omnidirectional characteristic, 2 m antenna cable with SMA round connector

PSI-GSM/UMTS-QB-ANT

2313371

n/a Datasheet
 

The quad band antenna is suitable for GSM/UMTS networks operating in the 850 MHz, 900 MHz, 1800 MHz, 1900 MHz, and 2100 MHz frequency bands

PSI-GSM-STUB-ANT-OMNI-2-5 GSM/UMTS

2900982

850 MHz,
900 MHz,
1800 MHz,
1900 MHz,
and 2100
MHz
Datasheet
 

GSM/GPRS antenna, with directional characteristic. 8dBi gain, pigtail with N-type male connector

RAD-ANT-GSM/UMTS-QB-YAGI-8

2901561

n/a Datasheet
 

 


900MHz

Module Product Description Type Description /
Order Number
Frequency Downloads
1/2 wave Omni Antenna
with RPSMA(M) connector and articulating elbow for connection to explosion proof antenna fitting.

Connector: RPSMA(M)
Gain: 2 dBi
RAD-ISM-900-ANT-OMNI-RPSMA

28 85 676

900MHz  
1/4 wave Omni antenna
with 6ft of cable and MCX (M) connector, Radiall Larsen

Connector: MCX(M)
Gain: 2 dBi
RAD-ISM-900-ANT-OMNI-0-6

28 67 160

900MHz Datasheet
 
1/4 wave Omni antenna
with N Female connector, Radiall Larsen

Connector: N(F)
Gain: 2 dBi
RAD-ISM-900-ANT-OMNI-0-N

56 04 160

900MHz Datasheet
 
0 db Omni Low Profile cabinet mount antenna,
with 17" integrated cable, surge suppressor and 3 foot adapter

Connector: N(M)
Gain: 2.15 dBi
RAD-ISM-900-ANT-LP-0-ASSY

56 06 527

900MHz Datasheet
 
0 db Omni Low Profile cabinet mount antenna,
with 17" integrated cable and 3 foot adapter

Connector: MCX(M)
Gain: 2.15 dBi
RAD-ISM-900-ANT-LP-0

56 06 175

900MHz Datasheet
 
3 db Omni Fiber Glass Antenna,
with type N (F) connector

Connector: N(F)
Gain: 5.15 dBi
RAD-ISM-900-ANT-OMNI-FG-3-N

28 67 791

900MHz Datasheet
 
5 db Omni Base Station Antenna,
Larsen FB35 T900, full ground plain with type N (F) connector

Connector: N(F)
Gain: 7.15 dBi
RAD-ISM-900-ANT-OMNI-5

28 67 199

900MHz Datasheet
 
6 db Omni Fiber Glass Antenna,
with type N (F) connector, BWM9006

Connector: N(F)
Gain: 8.15 dBi
RAD-ISM-900-ANT-OMNI-FG-6-N

28 85 579

900MHz Datasheet
 
3 db Yagi Antenna,
3 element Yagi with type N (F) connector

Connector: N(F)
Gain: 5.15 dBi
RAD-ISM-900-ANT-YAGI-3-N

28 67 801

900MHz Datasheet
 
6.5 db Yagi Antenna,
3 element Yagi, 25ft RG213 cable with N(M) Conection CN-UB, and MCX to N adapter.

Connector: N(M)
Gain: 8.5 dBi
RAD-ISM-900-ANT-YAGI-6.5-25-AS

28 67 827

900MHz Datasheet
 
6.5 db Yagi Antenna,
3 element Yagi, 50ft LMR400 w/ type N male connector, CN-UB, and MCX to N adapter

Connector: N(M)
Gain: 8.5 dBi
RAD-ISM-900-ANT-YAGI-6.5-50-AS

28 67 830

900MHz Datasheet
 
6.5dB Yagi Antenna with 2' integrated feedline and N(F) connector and mounting bracket

Connector: N(F)
Gain: 8.65 dBi
RAD-ISM-900-ANT-YAGI-6.5-N-SL

56 06 654

900MHz Datasheet
 
6.5 db Yagi Antenna,
3 element Yagi antenna with type N (F) connector

Connector: N(F)
Gain: 8.65 dBi
RAD-ISM-900-ANT-YAGI-6.5-N

28 67 814

900MHz Datasheet
 
10 db Yagi Antenna,
7 element Yagi antenna with type N(F) connector

Connector: N(F)
Gain: 12.15 dBi
RAD-ISM-900-ANT-YAGI-10-N

56 06 614

900MHz Datasheet
 
10 db Yagi Antenna,
with 2' integrated feedline and N(F) connector and mounting bracket

Connector: N(F)
Gain: 12.15 dBi
RAD-ISM-900-ANT-YAGI-10-N-SL

56 06 655

900MHz Datasheet
 

 


2.4GHz

Module Product Description Type Description /
Order Number
Frequency Downloads
2dB Gain Omni Directional
Antenna1.5M cable MCX (M)

Connector: MCX(M)
Gain: 2 dBi
RAD-ISM-2400-ANT-OMNI-2-1

28 67 461

2.4GHz Datasheet
Manual
 
3dBi Gain Omni Directional
Antenna IP55, 1.5m of cable,
SMA(M)
connection

Connector: SMA(M)
Gain: 3 dBi
RAD-ISM-2400-ANT-VAN-3-0-SMA

28 85 867

2.4GHz Datasheet
 
3dBi Gain Omni Directional
Antenna IP55, 1.5m of cable,
MCX(M) connection

Connector: MCX(M)
Gain: 3 dBi
RAD-ISM-2400-ANT-VAN-3-1-MCX

28 85 702

2.4GHz Datasheet
 
6dBi Omnidirectional
AntennaWith mounting
brackets, N(F) connection
Connector: N(F)
Gain: 6 dBi
RAD-ISM-2400-ANT-OMNI-6-0

2885919

2.4GHz Datasheet
 
9dB Omnidirectional
AntennaWith mounting
brackets, N(F) connection

Connector: N(F)
Gain: 9 dBi
RAD-ISM-2400-ANT-OMNI-9-0

28 67 623

2.4GHz Datasheet
 
8dB Directional Panel
AntennaWith mounting
brackets, SMA(F) connection

Connector: SMA(F)
Gain: 8 dBi
RAD-ISM-2400-ANT-PAN-8-0

28 67 610

2.4GHz Datasheet
Manual
 
19dBi Parabolic Dish
AntennaWith mounting
brackets, N(F) connection

Connector: N(F)
Gain: 19 dBi
RAD-ISM-2400-ANT-PAR-19-0

28 67 885

2.4GHz Datasheet
 

 


5.2GHz/5.8GHz

Module Product Description Type Description /
Order Number
Frequency   Downloads
10dBi Omni Directional
Antenna Lower 5GHz
band only
With mounting
brackets, Connection N(F)

Connector: N(F)
Gain: 10 dBi
RAD-ISM-5250-ANT-OMNI-10-N

56 06 761

5.2GHz - Datasheet
18dBi Directional Panel
AntennaWith mounting brackets,
Connection N(F)

Connector: N(F)
Gain: 18 dBi
RAD-ISM-5000-ANT-PAR-18-N

56 06 613

5.2GHz 5.8GHz Datasheet
 
22dBi Parabolic Dish
Antenna
With mounting brackets,
Connection N(F)

Connector: N(F)
Gain: 22 dBi
RAD-ISM-5000-ANT-PAR-22-N

56 06 174

5.2GHz 5.8GHz Datasheet
 
10dBi Omni Directional
Antenna Upper 5GHz band
only
With mounting brackets,
Connection N(F)

Connector: N(F)
Gain: 10 dBi
RAD-ISM-5800-ANT-OMNI-10-N

56 06 762

- 5.8GHz Datasheet

 


UHF

Module Product Description Type Description /
Order Number
Frequency Downloads
6.5dB Yagi Antenna,
450-470MHz

Connector: N(F)
Gain: 8.65 dBi
RAD-UHF-450-ANT-YAGI-6.5-N

5607087

UHF Datasheet
 
6.5dB Yagi Antenna,
400-430MHz

Connector: N(M)
Gain: 8.65 dBi
RAD-UHF-400-ANT-YAGI-6.5-N

5607085

UHF Datasheet
 
10dB Yagi Antenna,
450-470MHz

Connector: N(F)
Gain: 12.15 dBi
RAD-UHF-450-ANT-YAGI-10-N

5607088

UHF Datasheet
 
10dB Yagi Antenna,
400-430MHz

Connector: N(F)
Gain: 12.15 dBi
RAD-UHF-400-ANT-YAGI-10-N

5607086

UHF Datasheet
 
10dB Dipole Antenna, 403-
470MHz

Connector: N(F)
Gain: 12.15 dBi
RAD-UHF-400-ANT-DIPOLE-5-N

5607089

UHF Datasheet
 

 


Further information and services related to this article