Serial Data Radios
Serial Wireless-Convert RS232, RS422 and RS 485
Serial wireless provides reliable conversion from your RS 232, RS 422, or RS485 device into a reliable 900MHz signal.
RS232, RS 422 and RS485 to Bluetooth Converter
Convert your serial connection into a Bluetooth to sync data between your laptop, PDA or other Bluetooth enabled devices.
Please select:
2.4 GHz Point to Multipoint Bluetooth Wireless Data
| Module Grouping |
Product Description | Type Description/ Order Number |
Downloads | |
![]() |
10Vdc - 30Vdc | Supports RS 232, RS 422, & RS 485.. Modbus & Profibus Protocols, Designed for use with Interface System Power Supply. |
PSI-WL-RS232-RS48/BT 2708517
|
Datasheet Manual dxf Accessories Antennas |
![]() |
4 Vdc - 6 Vdc | Easy, serial Point-to-Point cable substitute for RS232 interfaces. Transmission speed up to 115.2 KB/s. Class II device - reliable communication up to 90 ft. Configuration via Windows based software Power supplied via USB/PS2 adapter cable - 2.4GHz Accessories section | PSI-WL-PLUG-RS232/BT |
Accessories Antennas |
Bluetooth Profibus Application Note

900 MHz Point-to-Multipoint Wireless Data
| Module Grouping |
Product Description | Type Description/ Order Number |
Downloads | |
RS-232/485/422 with I/O![]() |
9-30 V dc | Supports RS-232/485/422, MODBUS RTU, Allen-Bradley DF1 protocols, accepts expandable I/O modules, built-in remote diagnostics. | RAD-ISM-900-DATA-BD-BUS 2867296
|
Datasheet Manual Quick Start Guide dwg Accessories Antennas |
RS-232![]() |
9-30 V dc | Supports RS-232, MODBUS RTU, Allen-Bradley DF1 protocols, built-in remote diagnostics | RAD-ISM-900-RS232-BD 2867555
|
Datasheet Manual Quick Start Guide Accessories Antennas |
RS-232/485/422![]() |
9-30 V dc | Supports RS-232/485/422, MODBUS RTU, Allen-Bradley DF1 protocols, built-in remote diagnostics | RAD-ISM-900-DATA-BD 2867131
|
Datasheet Manual Quick Start Guide dwg Accessories Antennas |

900 MHz Point-to-Multipoint Wireless Data with Expandable I/O
| Module Grouping |
Product Description | Type Description/ Order Number |
Downloads | ||
Combination Input/Output![]() |
2 digital input channels(input voltage range 5-36V ac/dc), 2 digital output channels(250 V ac 2A rated contacts), 1 analog input channel(passive non-isolated 4-20mA input signal from a 2-, 3-, or 4-wire device), 1 isolated analog output channel. | RAD-IN+OUT-2D-1A-I 2867322
|
Datasheet dxf Accessories Antennas | ||
4-channel Analog Input![]() |
Four channel analog input module (passive non-isolated 4-20mA input signals from 2-, 3-, 4-wire devices) | RAD-IN-4A-I 2867115
|
Datasheet dxf Accessories Antennas | ||
4-channel Analog Output![]() |
Four channel analog isolated output module | RAD-OUT-4A-I 2867128
|
Datasheet dxf Accessories Antennas | ||
8-channel Digital Input![]() |
Eight channel digital input module (input voltage range 5-36 V ac/dc) | RAD-IN-8D 2867144
|
Datasheet dxf Accessories Antennas | ||
8-channel Digital Output![]() |
Eight channel digital output module with relay outputs (120 V ac 5A rated contacts) | RAD-OUT-8D-REL 2867157
|
Datasheet dxf Accessories Antennas | ||
2 channel Pulse Input![]() |
2 channel Pulse Input module with Frequency/Counter dip switch selectable modes | RAD-IN-2D-CNT 2885223
|
Datasheet dxf Accessories Antennas | ||
2 channel Pulse Output![]() |
2 channel Pulse Output module with Frequency/Counter dip switch selectable modes | RAD-OUT-2D-CNT 2885236
|
Datasheet dxf Accessories Antennas | ||
Configuration Software![]() |
Configuration software for data radios | Manual Download RadLink 3.1 Here | |||
| Monitoring license for Slaves 2-8 | RAD-LINK-LIC/8
5606607 |
||||
| Monitoring license for up to 15 Slaves | RAD-LINK-LIC/15
5606608 |
||||
| Monitoring license for up to 25 Slaves | RAD-LINK-LIC/25
5606609 |
||||
| Monitoring license for up to 50 Slaves | RAD-LINK-LIC/50
5606610 |
||||
| Monitoring license for up to 100 Slaves | RAD-LINK-LIC/100
5606611 |
||||
| Monitoring license for up to 250 Slaves | RAD-LINK-LIC/255
5606612 |
||||
| Remote Diagnostics Cable [No image] |
Remote diagostics cable for RAD-ISM-900-RS232-BD. With Mini-DIN connector. | RAD-CAB-DIAG-7
5605477 |
|||
















